您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RX23 - Female T
C Matic
Category Fittings
Standard Fittings
RX Line - 316L Stainless Steel Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/rx_line_316l_stainless_steel_standard_fittings/rx2320-20male-female20stud20tee.prj},{NB=X5130002},{SHA256=YGNX/vLf4rvPnp+5eCdoDPU7xRzikUzvv4AUXVMXymg=},{INAME=x5130002},{NAME=x5130002},{NNCUSTOM=RX23},{NTCUSTOM=Female T},{NBCUSTOM=X5130002},{LINACUSTOM=X5130002},{STEPFILE=X5130002},{PNGFILE=RX23},{DWGFILE=RX23},{CODE=X5130002},{TYPE=RX23 14 14},{MAT=316L Stainless Steel},{D1=G1/4},{L1=26},{L1IN=1.024},{L2=52},{L2IN=2.047},{CH=12},{G=41.0},{OZ=1.446},{WT=-40 ÷ 200},{WTF=-40 ÷ 392},{WP=150},{WPP=2175},{CONF1=RoHS},{AF=Pneumatic, Food Industry, Chemical, Mediacal and Pharmaceutical Industry}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
OZ
[zo]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
X5130001
X5130001
RX23 18 18
316L Stainless Steel
G1/8
22
.866
44
1.732
10
27.5
.970
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5130002
X5130002
RX23 14 14
316L Stainless Steel
G1/4
26
1.024
52
2.047
12
41.0
1.446
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5130003
X5130003
RX23 38 38
316L Stainless Steel
G3/8
28
1.102
56
2.205
17
60.0
2.116
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
X5130004
X5130004
RX23 12 12
316L Stainless Steel
G1/2
34
1.339
68
2.677
19
121.5
4.286
-40 ÷ 200
-40 ÷ 392
150
2175
RoHS
Pneumatic, Food Industry,...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RX35 - Male-male elbow
C Matic
11.03.2021
RX25 - Male-female, lateral tee
C Matic
11.03.2021
RX22 - Male-female elbow
C Matic
27.07.2023
RX24 - Male-female stud tee
C Matic
22.04.2024
RX16 - Adaptor male-female,taper
C Matic
11.03.2021
Model 5271 - Male hose tail with collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
RA21 - Female elbow
C Matic
11.03.2021
RA26 - Female cross
C Matic
11.03.2021
RA22 - Male-female elbow
C Matic
10.01.2023
Fitting A11 Tee, Female
Metalwork
21.07.2022
Tee, female XA11
Metalwork
21.07.2022
Union Tee - female screw
ASOH
17.02.2017
Union Tee - threaded branch, different diameter
ASOH
17.02.2017
Union Tee - different diameter
ASOH
17.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表