您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR500-RF - Locking Assembly - self-centering - stainless steel version
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr500_rf_asmtab.prj},{NB=WSR500-RF-4x8},{SIZE=4x8},{DD=4.00},{D=8},{TKN=3},{L=15},{L1=12.5},{SW=8},{PW=80},{PN=20},{TA=5},{M=0.004},{MAT=Stainless steel},{CTN=84839089},{PPATH=parts/wsr500_rf/wsr500_rf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
SW
Wrench size
[mm]
PW
Surface pressure shaft
[N/mm²]
PN
Surface pressure hub
[N/mm²]
TA
Installation torque
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR500-RF-4x8
4x8
3
15
12.5
8
80
20
5
0.004
Stainless steel
84839089
WSR500-RF-5x10
5x10
4
15
12.5
10
68
17
5
0.006
Stainless steel
84839089
WSR500-RF-6x10
6x10
7
15
12.5
10
83
30
8
0.005
Stainless steel
84839089
WSR500-RF-6.35x10
6.35x10
7
15
12.5
10
74
30
8
0.005
Stainless steel
84839089
WSR500-RF-7x12
7x12
8
15
12.0
12
69
24
9
0.009
Stainless steel
84839089
WSR500-RF-8x14
8x14
14
22
19.0
16
61
20
15
0.018
Stainless steel
84839089
WSR500-RF-9x14
9x14
14
22
19.0
16
48
20
15
0.015
Stainless steel
84839089
WSR500-RF-9.53x14
9.53x14
14
22
19.0
16
43
20
15
0.013
Stainless steel
84839089
WSR500-RF-10x17
10x17
18
22
18.5
18
52
18
19
0.029
Stainless steel
84839089
WSR500-RF-11x17
11x17
18
22
18.5
18
43
18
19
0.028
Stainless steel
84839089
WSR500-RF-12x17
12x17
18
22
18.5
18
36
18
19
0.026
Stainless steel
84839089
WSR500-RF-14x20
14x20
24
28
23.0
20
28
14
25
0.036
Stainless steel
84839089
WSR500-RF-15x20
15x20
24
28
23.0
20
25
14
25
0.036
Stainless steel
84839089
WSR500-RF-15.88x23
15.88x23
26
28
23.0
26
24
11
27
0.048
Stainless steel
84839089
WSR500-RF-16x23
16x23
26
28
23.0
26
23
11
27
0.051
Stainless steel
84839089
WSR500-RF-17x23
17x23
26
28
23.0
26
21
11
27
0.045
Stainless steel
84839089
WSR500-RF-19x25
19x25
29
28
23.0
27
19
11
30
0.047
Stainless steel
84839089
WSR500-RF-20x28
20x28
31
28
23.0
30
18
9
32
0.067
Stainless steel
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表