您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR470-RF - Split Shaft Coupling - without keyway - stainless steel version
StS Coupling GmbH
Shrink Disks – Shaft Couplings
Shaft Couplings
Powered by
CAD模型選擇
{sts/shrink_discs_shaft_couplings/shaft_couplings/wsr470_rf_asmtab.prj},{NB=WSR470-RF-3x14},{CODEX=WSR470-RF},{SIZE=3x14},{TKN=5.0},{D1=3},{D2=14},{L=30},{B=18.0},{S=M3},{TA=1.1},{M=0.04},{MAT=Stainless steel},{CTN=84836020},{DSCREW=3},{LSCREW=5},{PPATH=parts/wsr470/wsr470_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
B
Interference diameter
[mm]
S
Screw (ISO 4762 - A2-70)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR470-RF-3x14
3x14
5.0
30
18.0
M3
1.1
0.04
Stainless steel
84836020
WSR470-RF-4x16
4x16
6.7
30
19.3
M3
1.1
0.05
Stainless steel
84836020
WSR470-RF-5x18
5x18
8.4
30
21.2
M3
1.1
0.05
Stainless steel
84836020
WSR470-RF-6x18
6x18
10.0
30
21.2
M3
1.1
0.05
Stainless steel
84836020
WSR470-RF-8x24
8x24
16.0
35
26.8
M3
1.1
0.10
Stainless steel
84836020
WSR470-RF-10x29
10x29
28.0
45
32.7
M4
2.4
0.19
Stainless steel
84836020
WSR470-RF-12x29
12x29
34.0
45
32.7
M4
2.4
0.18
Stainless steel
84836020
WSR470-RF-14x34
14x34
67.0
50
39.1
M5
4.7
0.27
Stainless steel
84836020
WSR470-RF-15x34
15x34
72.0
50
39.1
M5
4.7
0.26
Stainless steel
84836020
WSR470-RF-16x34
16x34
77.0
50
39.1
M5
4.7
0.26
Stainless steel
84836020
WSR470-RF-19x42
19x42
130.0
65
48.2
M6
8.0
0.52
Stainless steel
84836020
WSR470-RF-20x42
20x42
137.0
65
48.2
M6
8.0
0.51
Stainless steel
84836020
WSR470-RF-25x45
25x45
171.0
75
50.8
M6
8.0
0.62
Stainless steel
84836020
WSR470-RF-30x53
30x53
206.0
83
58.1
M6
8.0
0.92
Stainless steel
84836020
WSR470-RF-35x67
35x67
438.0
95
74.1
M8
22.0
1.88
Stainless steel
84836020
WSR470-RF-40x77
40x77
449.0
108
83.4
M8
22.0
2.71
Stainless steel
84836020
WSR470-RF-50x85
50x85
1006.0
124
93.2
M10
43.0
3.52
Stainless steel
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表