您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR250-RF - Locking Assembly - not self-centering - stainless steel version
StS Coupling GmbH
Locking Assemblies
Powered by
CAD模型選擇
{sts/locking_assemblies/wsr250_rf_asmtab.prj},{NB=WSR250-RF-20x47},{SIZE=20x47},{DD=20},{D=47},{TKN=110},{L=26},{L1=20},{L2=17},{PW=133},{PN=57},{N=8},{S=8x M6},{SCRX=6},{LX=16},{TA=8},{M=0.2},{MAT=Stainless steel},{CTN=84839089},{PPATH=parts/wsr250_rf/wsr250_rf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
PW
Surface pressure shaft
[N/mm²]
PN
Surface pressure hub
[N/mm²]
S
Screw (ISO 4762 - A4-80)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR250-RF-20x47
20x47
110
26
20
17
133
57
8x M6
8
0.2
Stainless steel
84839089
WSR250-RF-22x47
22x47
120
26
20
17
121
57
8x M6
8
0.2
Stainless steel
84839089
WSR250-RF-24x50
24x50
150
26
20
17
125
60
9x M6
8
0.2
Stainless steel
84839089
WSR250-RF-25x50
25x50
155
26
20
17
120
60
9x M6
8
0.2
Stainless steel
84839089
WSR250-RF-28x55
28x55
170
26
20
17
107
55
9x M6
8
0.25
Stainless steel
84839089
WSR250-RF-30x55
30x55
185
26
20
17
100
55
9x M6
8
0.2
Stainless steel
84839089
WSR250-RF-32x60
32x60
265
26
20
17
125
66
12x M6
8
0.3
Stainless steel
84839089
WSR250-RF-35x60
35x60
290
26
20
17
114
67
12x M6
8
0.3
Stainless steel
84839089
WSR250-RF-38x65
38x65
390
26
20
17
131
77
15x M6
8
0.35
Stainless steel
84839089
WSR250-RF-40x65
40x65
410
26
20
17
125
77
15x M6
8
0.35
Stainless steel
84839089
WSR250-RF-42x75
42x75
595
32
24
20
133
78
12x M8
22
0.55
Stainless steel
84839089
WSR250-RF-45x75
45x75
635
32
24
20
129
78
12x M8
22
0.55
Stainless steel
84839089
WSR250-RF-48x80
48x80
680
32
24
20
121
73
12x M8
22
0.6
Stainless steel
84839089
WSR250-RF-50x80
50x80
700
32
24
20
116
73
12x M8
22
0.6
Stainless steel
84839089
WSR250-RF-55x85
55x85
905
32
24
20
123
80
14x M8
22
0.6
Stainless steel
84839089
WSR250-RF-60x90
60x90
990
32
24
20
113
76
14x M8
22
0.65
Stainless steel
84839089
WSR250-RF-65x95
65x95
1225
32
24
20
119
82
16x M8
22
0.75
Stainless steel
84839089
WSR250-RF-70x110
70x110
1875
38
28
24
131
84
14x M10
43
1.25
Stainless steel
84839089
WSR250-RF-75x115
75x115
2010
38
28
24
123
80
14x M10
43
1.35
Stainless steel
84839089
WSR250-RF-80x120
80x120
2145
38
28
24
115
77
14x M10
43
1.4
Stainless steel
84839089
WSR250-RF-85x125
85x125
2600
38
28
24
124
84
16x M10
43
1.5
Stainless steel
84839089
WSR250-RF-90x130
90x130
2750
38
28
24
118
81
16x M10
43
1.55
Stainless steel
84839089
WSR250-RF-95x135
95x135
3280
38
28
24
125
88
18x M10
43
1.6
Stainless steel
84839089
WSR250-RF-100x145
100x145
3870
45
33
26
121
84
14x M12
75
2
Stainless steel
84839089
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WSR250 - Locking Assembly - not self-centering
StS Coupling GmbH
10.02.2021
WSR240 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
06.07.2020
OPEN
NANKAI SEIKO CO., LTD. (SMT)
17.05.2023
"5V" Section 4 Groove - Sheaves
Dodge
16.09.2021
RTTss - Stainless steel locking assembly - Simplified view
HPC
11.07.2023
CE Clamping Elements Type CE01
Optibelt
25.01.2023
WSR260-RF - Locking Assembly - self-centering - stainless steel version
StS Coupling GmbH
10.02.2021
Locking assemblies BK45 - Locking assemblies not self-centering ''BK 45''
BEA Ingranaggi
06.07.2020
WSR220 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
WSR210 - Locking Assembly - self-centering
StS Coupling GmbH
10.02.2021
RTT - Locking assembly - Not self centering - Medium torque
HPC
17.02.2022
MLC 1000 120 x 165 - Claming sets MLC 1000 120 x 165
Walther Flender
09.10.2023
MLC 1000 140 x 190 - Claming sets MLC 1000 140 x 190
Walther Flender
09.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表