您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 97 - Slotted countersunk flat head wood screws
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_97.prj},{NB=Holzschraube DIN 97 4.5x35 55870.045.035(High)},{CNSORDERNO=55870.045.035},{D=4.50},{L=35.00},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=3.680},{P=2.000},{DK=8.300},{DS=4.500},{K=2.350},{N=1.000},{T=1.200},{NENNID=4,5X35MM},{BRAND=Fabory},{STANDARD=DIN 97},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=NEN2250,NFE25-604},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494107181},{INTRASTATCODE=73181210},{ECLASS=23-11-01-11},{UNSPSC=31161508},{ETIM=EC000888},{FAB_NENN=4.5x35},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
B
Distance
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature max.
[mm]
Wood screw DIN 97 1.6x8
49230.016.008
1,6X8MM
1.60
8.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00015
NEN2250,NFE25-604
Y
8717077087460
7415330000
23-11-01-11
31161508
EC000888
500
1.100
0.700
3.300
1.800
4.800
0.960
0.400
0.450
Wood screw DIN 97 1.6x10
49230.016.010
1,6X10MM
1.60
10.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00012
NEN2250,NFE25-604
Y
8717077087477
7415330000
23-11-01-11
31161508
EC000888
500
1.100
0.700
3.300
1.800
6.000
0.960
0.400
0.450
Wood screw DIN 97 1.6x12
25130.016.012
1,6X12MM
1.60
12.00
Fabory
DIN 97
Wood screw
Steel
Zinc plated
Countersunk head
Slotted
0.00018
NEN2250,NFE25-604
Y
8717077072831
7318129090
23-11-01-11
31161508
EC000888
500
1.100
0.700
3.300
1.800
7.200
0.960
0.400
0.450
Wood screw DIN 97 1.6x12
49230.016.012
1,6X12MM
1.60
12.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00014
NEN2250,NFE25-604
Y
8717077087484
7415330000
23-11-01-11
31161508
EC000888
500
1.100
0.700
3.300
1.800
7.200
0.960
0.400
0.450
Wood screw DIN 97 1.6x16
25130.016.016
1,6X16MM
1.60
16.00
Fabory
DIN 97
Wood screw
Steel
Zinc plated
Countersunk head
Slotted
0.00033
NEN2250,NFE25-604
Y
8717077072848
7318129090
23-11-01-11
31161508
EC000888
500
1.100
0.700
3.300
1.800
9.600
0.960
0.400
0.450
Wood screw DIN 97 1.6x16
49230.016.016
1,6X16MM
1.60
16.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00043
NEN2250,NFE25-604
Y
8717077087491
7415330000
23-11-01-11
31161508
EC000888
500
1.100
0.700
3.300
1.800
9.600
0.960
0.400
0.450
Wood screw DIN 97 2x8
49230.020.008
2X8MM
2.00
8.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00023
NEN2250,NFE25-604
Y
8715492856067
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
4.180
2.000
4.800
1.200
0.500
0.600
Wood screw DIN 97 2x10
25130.020.010
2X10MM
2.00
10.00
Fabory
DIN 97
Wood screw
Steel
Zinc plated
Countersunk head
Slotted
0.00026
NEN2250,NFE25-604
Y
8715492647870
7318129090
23-11-01-11
31161508
EC000888
200
1.400
0.900
4.180
2.000
6.000
1.200
0.500
0.600
Wood screw DIN 97 2x10
49230.020.010
2X10MM
2.00
10.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00025
NEN2250,NFE25-604
Y
8715492856074
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
4.180
2.000
6.000
1.200
0.500
0.600
Wood screw DIN 97 2x10
49330.020.010
2X10MM
2.00
10.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Nickel plated
Countersunk head
Slotted
0.00025
NEN2250,NFE25-604
Y
8715492858375
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
4.180
2.000
6.000
1.200
0.500
0.600
Wood screw DIN 97 2x12
25130.020.012
2X12MM
2.00
12.00
Fabory
DIN 97
Wood screw
Steel
Zinc plated
Countersunk head
Slotted
0.00030
NEN2250,NFE25-604
Y
8715492647887
7318129090
23-11-01-11
31161508
EC000888
200
1.400
0.900
4.180
2.000
7.200
1.200
0.500
0.600
Wood screw DIN 97 2x12
49230.020.012
2X12MM
2.00
12.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00033
NEN2250,NFE25-604
Y
8715492856081
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
4.180
2.000
7.200
1.200
0.500
0.600
Wood screw DIN 97 2x12
49330.020.012
2X12MM
2.00
12.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Nickel plated
Countersunk head
Slotted
0.00033
NEN2250,NFE25-604
Y
8715492858382
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
4.180
2.000
7.200
1.200
0.500
0.600
Wood screw DIN 97 2x16
25130.020.016
2X16MM
2.00
16.00
Fabory
DIN 97
Wood screw
Steel
Zinc plated
Countersunk head
Slotted
0.00039
NEN2250,NFE25-604
Y
8715492647894
7318129090
23-11-01-11
31161508
EC000888
200
1.400
0.900
4.180
2.000
9.600
1.200
0.500
0.600
Wood screw DIN 97 2x16
49230.020.016
2X16MM
2.00
16.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00042
NEN2250,NFE25-604
Y
8715492856098
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
4.180
2.000
9.600
1.200
0.500
0.600
Wood screw DIN 97 2x20
25130.020.020
2X20MM
2.00
20.00
Fabory
DIN 97
Wood screw
Steel
Zinc plated
Countersunk head
Slotted
0.00048
NEN2250,NFE25-604
Y
8715492647900
7318129090
23-11-01-11
31161508
EC000888
200
1.400
0.900
4.180
2.000
12.000
1.200
0.500
0.600
Wood screw DIN 97 2x20
49230.020.020
2X20MM
2.00
20.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00052
NEN2250,NFE25-604
Y
8715492856104
7415330000
23-11-01-11
31161508
EC000888
200
1.400
0.900
4.180
2.000
12.000
1.200
0.500
0.600
Wood screw DIN 97 2.5x8
49230.025.008
2,5X8MM
2.50
8.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00026
NEN2250,NFE25-604
Y
8717077087507
7415330000
23-11-01-11
31161508
EC000888
500
1.700
1.100
4.700
2.500
4.800
1.500
0.600
0.700
Wood screw DIN 97 2.5x10
25130.025.010
2,5X10MM
2.50
10.00
Fabory
DIN 97
Wood screw
Steel
Zinc plated
Countersunk head
Slotted
0.00037
NEN2250,NFE25-604
Y
8715492647931
7318129090
23-11-01-11
31161508
EC000888
200
1.700
1.100
4.700
2.500
6.000
1.500
0.600
0.700
Wood screw DIN 97 2.5x10
49230.025.010
2,5X10MM
2.50
10.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00040
NEN2250,NFE25-604
Y
8715492856128
7415330000
23-11-01-11
31161508
EC000888
200
1.700
1.100
4.700
2.500
6.000
1.500
0.600
0.700
Wood screw DIN 97 2.5x10
51870.025.010
2,5X10MM
2.50
10.00
Fabory
DIN 97
Wood screw
Stainless steel
A2
Countersunk head
Slotted
0.00037
NEN2250,NFE25-604
Y
8715492312181
73181210
23-11-01-11
31161508
EC000888
200
1.700
1.100
4.700
2.500
6.000
1.500
0.600
0.700
Wood screw DIN 97 2.5x12
25130.025.012
2,5X12MM
2.50
12.00
Fabory
DIN 97
Wood screw
Steel
Zinc plated
Countersunk head
Slotted
0.00043
NEN2250,NFE25-604
Y
8715492647948
7318129090
23-11-01-11
31161508
EC000888
200
1.700
1.100
4.700
2.500
7.200
1.500
0.600
0.700
Wood screw DIN 97 2.5x12
49230.025.012
2,5X12MM
2.50
12.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00047
NEN2250,NFE25-604
Y
8715492856135
7415330000
23-11-01-11
31161508
EC000888
200
1.700
1.100
4.700
2.500
7.200
1.500
0.600
0.700
Wood screw DIN 97 2.5x12
49330.025.012
2,5X12MM
2.50
12.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Nickel plated
Countersunk head
Slotted
0.00047
NEN2250,NFE25-604
Y
8715492858429
7415330000
23-11-01-11
31161508
EC000888
200
1.700
1.100
4.700
2.500
7.200
1.500
0.600
0.700
Wood screw DIN 97 2.5x12
51870.025.012
2,5X12MM
2.50
12.00
Fabory
DIN 97
Wood screw
Stainless steel
A2
Countersunk head
Slotted
0.00043
NEN2250,NFE25-604
Y
8715492312198
73181210
23-11-01-11
31161508
EC000888
200
1.700
1.100
4.700
2.500
7.200
1.500
0.600
0.700
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 96 - Slotted half round head wood screws
Fabory
13.02.2023
DIN 7997 Z - Cross recessed countersunk head wood screws, form Z
Fabory
13.02.2023
B 7505 - Steel zinc-plated, countersunk head, hexalobular drive
Böllhoff
26.10.2021
DIN 7995 Z - Cross recessed raised countersunk head wood screws, form Z
Fabory
13.02.2023
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
DIN 125 A - Stainless steel A2
Böllhoff
26.10.2021
DIN 127 A - Spring steel zinc-plated
Böllhoff
26.10.2021
ISO 7050 C-H (DIN 7982 C) - FN 385 - rostfrei A2 - Cross recessed countersu...
SFS Group Schweiz AG
25.09.2023
DIN 95 - Recessed raised countersunk head wood screws, with slot
Fabory
13.02.2023
DIN 124 - Round head rivets, nominal diameters 10 to 36 mm, form A/B
Fabory
13.02.2023
DIN 128 - Spring steel
Böllhoff
26.10.2021
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 126 - Steel
Böllhoff
26.10.2021
DIN 125 B - Steel 140 HV zinc-plated
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表