카탈로그: StS Coupling GmbH
생성됨: 18.02.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WKE/S - Elastomer Coupling with conical clamping ring
StS Coupling GmbH
Elastomer Couplings
Powered by
CAD모델 선택
{sts/servo_insert_couplings/wke_s_asmtab.prj},{NB=WKE/S-14-5-5-98},{SIZE=14},{L=50},{A=32},{D1=5.0},{D2=5.0},{Z=98},{L1=18.5},{L2=13},{S=M3},{TA=2},{J=0.18},{NMAX=25000},{M=0.11},{MAT1=Aluminium},{MAT2=Steel},{MAT3=Polyurethan},{CTN=84836080},{SX=3},{DMIN=5},{DMAX=16},{ROT=45.000},{ROT2=90.000},{DSCREW=3},{LSCREW=12},{PPATH=parts/wke_s/wke_s_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
S
Screw (ISO 4762)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
J
Mass moment of inertia
[kg cm^2]
NMAX
max. speed
[1/min]
M
Mass
[kg]
MAT1
Material for hub
ⁿ/ₐ
MAT2
Material for clamping ring
ⁿ/ₐ
MAT3
Material for elastomer insert
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WKE/S-14-5-5-98
14
12.5
50
32
18.5
13
M3
2
0.18
25000
0.11
Aluminum
Steel
Polyurethane
84836080
WKE/S-19-10-10-98
19
17.0
66
40
25.0
16
M4
5
0.57
18500
0.23
Aluminum
Steel
Polyurethane
84836080
WKE/S-24-10-10-98
24
60.0
78
55
30.0
18
M5
11
2.68
13900
0.57
Aluminum
Steel
Polyurethane
84836080
WKE/S-28-15-15-98
28
160.0
90
65
35.0
20
M5
11
6.06
11800
0.86
Aluminum
Steel
Polyurethane
84836080
WKE/S-38-20-20-98
38
325.0
114
80
45.0
24
M6
19
16.91
9600
1.54
Aluminum
Steel
Polyurethane
84836080
WKE/S-42-27-27-98
42
450.0
126
95
50.0
26
M8
42
58.80
8000
4.05
Steel
Steel
Polyurethane
84836020
WKE/S-48-30-30-98
48
525.0
140
105
56.0
28
M10
83
95.95
7100
5.42
Steel
Steel
Polyurethane
84836020
WKE/S-55-40-40-98
55
685.0
160
120
65.0
30
M10
83
185.20
6350
7.91
Steel
Steel
Polyurethane
84836020
WKE/S-65-42-42-92
65
900.0
185
135
75.0
35
M12
145
327.00
5600
10.75
Steel
Steel
Polyurethane
84836020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성