您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WKE/G - Elastomer Coupling with keyway connection
StS Coupling GmbH
Elastomer Couplings
Powered by
CAD模型選擇
{sts/servo_insert_couplings/wke_g_asmtab.prj},{NB=WKE/G-5-2-2-92},{SIZE=5},{L=15},{A=10},{N=1},{D1=2.0},{D2=2.0},{D3=-},{Z=92},{L1=5},{L2=5},{L3=-},{K=2.5},{S=1x M3},{TA=0.5},{J=0.0004},{NMAX=47500},{M=0.003},{SX=3},{DMIN=2},{DMAX=6},{NL=MIN},{MAT1=Aluminium},{MAT2=Polyurethan},{CTN=84836080},{ROT=45.000},{ROT2=90.000},{DSCREW=3},{LSCREW=3},{PRA=1},{PPATH=parts/wke_g/wke_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
D3
Basic dimension
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
L3
Basic dimension
[mm]
K
Basic dimension
[mm]
S
Screw (ISO 4029)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
J
Mass moment of inertia
[kg cm^2]
NMAX
max. speed
[1/min]
M
Mass
[kg]
MAT1
Material for hub
ⁿ/ₐ
MAT2
Material for elastomer insert
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WKE/G-5-2-2-92
5
0.5
15
10
-
5
5
-
2.5
1x M3
0.5
0.0004
47500
0.003
Aluminum
Polyurethane
84836080
WKE/G-7-3-3-92
7
1.2
22
14
-
7
8
-
3.5
1x M3
0.5
0.0020
35000
0.007
Aluminum
Polyurethane
84836080
WKE/G-9-4-4-92
9
3.0
30
20
-
10
10
-
5.0
1x M4
1.5
0.0110
24000
0.018
Aluminum
Polyurethane
84836080
WKE/G-14-5-5-92
14
7.5
35
30
-
11
13
-
5.0
2x M4
1.5
0.0640
16000
0.045
Aluminum
Polyurethane
84836080
WKE/G-19-N6-N6-92
19
10.0
66
40
-
25
16
-
10.0
2x M5
2.0
0.3700
12000
0.140
Aluminum
Polyurethane
84836080
WKE/G-24-N8-N8-92
24
35.0
78
55
-
30
18
-
10.0
2x M5
2.0
1.7100
8700
0.360
Aluminum
Polyurethane
84836080
WKE/G-28-N10-N10-92
28
95.0
90
65
-
35
20
-
15.0
2x M8
10.0
3.7000
7400
0.530
Aluminum
Polyurethane
84836080
WKE/G-38-N12-N12-92
38
190.0
114
80
-
45
24
-
15.0
2x M8
10.0
11.0200
6000
1.060
Aluminum
Polyurethane
84836080
WKE/G-42-N14-N14-92
42
265.0
126
95
85
50
26
28
20.0
2x M8
10.0
49.6000
5000
3.530
Steel
Polyurethane
84836020
WKE/G-48-N15-N15-92
48
310.0
140
105
95
56
28
32
20.0
2x M8
10.0
99.0800
4600
5.340
Steel
Polyurethane
84836020
WKE/G-55-N20-N20-92
55
410.0
160
120
110
65
30
37
20.0
2x M10
17.0
161.6100
4000
6.830
Steel
Polyurethane
84836020
WKE/G-65-N22-N22-92
65
900.0
185
135
115
75
35
47
20.0
2x M10
17.0
257.6000
3500
9.070
Steel
Polyurethane
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表