您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WKE-D/ST - Torsionally Flexible Coupling - steel version
StS Coupling GmbH
Torsionally Flexible Couplings
Powered by
CAD模型選擇
{sts/torsional_flexible_couplings/wke_d_st_asmtab.prj},{NB=WKE-D/ST-14-B-5-B-5-92},{SIZE=14},{L=35},{A=30},{N=1},{VER=BB},{D1=5.0},{D2=5.0},{DMINA=0},{DMAXA=0},{DMINB=5},{DMAXB=16},{D3=-},{D4=-},{Z=92},{L1=11},{L2=13},{L3=-},{L4=-},{K=5},{S=M4},{SX=4},{MAT1=Steel},{MAT2=Polyurethan},{CTN=84836020},{ROT=45.000},{ROT2=90.000},{DSCREW=4},{LSCREWA=6},{LSCREWB=6},{PPATH=parts/wke_d_st/wke_d_st_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
A
Outside diameter
[mm]
D3
Basic dimension
[mm]
D4
Basic dimension
[mm]
L1
Basic dimension
[mm]
L2
Basic dimension
[mm]
L3
Basic dimension
[mm]
L4
Basic dimension
[mm]
K
Basic dimension
[mm]
S
Screw (ISO 4029)
ⁿ/ₐ
MAT1
Material for hub
ⁿ/ₐ
MAT2
Material for elastomer insert
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WKE-D/ST-14-B-5-B-5-92
14
7.5
35
30
-
-
11
13
-
-
5
M4
Steel
Polyurethane
84836020
WKE-D/ST-19-A-N6-A-N6-92
19
10.0
66
40
32
39
25
16
20
20
10
M5
Steel
Polyurethane
84836020
WKE-D/ST-24-A-N8-A-N8-92
24
35.0
78
55
40
52
30
18
24
24
10
M5
Steel
Polyurethane
84836020
WKE-D/ST-28-A-N10-A-N10-9...
28
95.0
90
65
48
62
35
20
28
28
15
M6
Steel
Polyurethane
84836020
WKE-D/ST-38-A-N14-A-N14-9...
38
190.0
114
80
66
77
45
24
37
37
15
M8
Steel
Polyurethane
84836020
WKE-D/ST-42-A-N15-A-N15-9...
42
265.0
126
95
75
92
50
26
40
40
20
M8
Steel
Polyurethane
84836020
WKE-D/ST-48-A-N18-A-N18-9...
48
310.0
140
105
85
102
56
28
45
45
20
M8
Steel
Polyurethane
84836020
WKE-D/ST-55-A-N18-A-N18-9...
55
410.0
160
120
98
117
65
30
52
52
20
M10
Steel
Polyurethane
84836020
WKE-D/ST-65-A-N20-A-N20-9...
65
625.0
185
135
115
132
75
35
61
61
20
M10
Steel
Polyurethane
84836020
WKE-D/ST-75-A-N30-A-N30-9...
75
1280.0
210
160
135
158
85
40
69
69
25
M10
Steel
Polyurethane
84836020
WKE-D/ST-90-A-N35-A-N35-9...
90
2400.0
245
200
160
180
100
45
81
81
25
M10
Steel
Polyurethane
84836020
WKE-D/ST-100-B-N35-B-N35-...
100
3300.0
270
225
-
180
110
50
-
89
30
M12
Steel
Polyurethane
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WKE-D/GJ - Torsionally Flexible Coupling - cast iron version
StS Coupling GmbH
24.02.2021
WKE-D/AL - Torsionally Flexible Coupling - aluminum version
StS Coupling GmbH
24.02.2021
WKE-D/RS - Torsionally Flexible Coupling - stainless steel version
StS Coupling GmbH
24.02.2021
WKE/G - Elastomer Coupling with keyway connection
StS Coupling GmbH
24.02.2021
MAE-ELKPL-DXA - Elastic Couplings DXA
MÄDLER
10.04.2024
Torsional flexible couplings SG-M with solid hub
Sati
11.11.2022
MAE-EL-KPL-RNG-GG25 - Elastic Couplings RNG, Material Grey Cast Iron GG25
MÄDLER
26.04.2024
WKE/NK - Elastomer Coupling with clamping hub - compact version
StS Coupling GmbH
24.02.2021
Outside diameter 50 - Flexible Couplings - Clamp Type - Spiral
KUNLONG
10.01.2024
42/55 Jaw Coupling - Spacer Coupling Drive Shaft
POWER JACKS
11.09.2023
Couplings backlash ''GEB SG'' finished bore - Flexible couplings backlash ...
BEA Ingranaggi
06.07.2020
Coupling - Coupling
Norgren
21.11.2023
Torsional flexible couplings SG-T for taper bushes
Sati
15.12.2022
WK-DN - torsionally flexible coupling
Walther Flender
15.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表