您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
WK01+ - Condensation sensor
Thermokon
Frost Protection / Condensation / Leakage
Condensation Monitors
Powered by
CAD模型選擇
{thermokon/frost_protection_condensation_leakage/condensation_monitors/wk01_plus_asmtab.prj},{NB=659222 WK01+ ext. 24 V L2000 (300)},{ARTNR=659222},{EL=73},{IDPIM3=5253},{BEZ=WK01+ ext. 24 V L2000},{GGEO=},{GEOV=},{REF3D=TF25+ USE L},{BILD=wk01_plus_ext.png},{INFOWWW=link zur Website},{MESSG= Leitfähigkeit},{AT= Kondensationswächter},{BF=0},{BE=0},{KONFIG=0},{S=0},{AGSPA=0},{AGST=0},{AGSK= Wechselkontakt, 1 A ohmsche Last, max. 24 V, potentialfrei},{EG=0},{NTECH=0},{FTECH=0},{DUT=0},{TEB=-20 - +60},{GKT=0},{TEB1=---},{AST=0},{TEBG=0},{EBF= max. 85% rH nicht dauerhaft kondensierend},{EBD=0},{MBF=0},{GKF=Leitfähigkeit Potentiometer zur Einstellung der Empfindlichkeit},{MBCO2=0},{GKCO2=0},{MVOCM=0},{MBL=0},{GKL=0},{MBAL=0},{GKAL=0},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BEZ
Naming
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MESSG
Measured values
ⁿ/ₐ
AT
Application/type
ⁿ/ₐ
AGSK
Output switching contact
ⁿ/ₐ
TEB
Operating range temperature
ⁿ/ₐ
EBF
Operating range humidity
ⁿ/ₐ
GKF
Accuracy humidity
ⁿ/ₐ
SPANN
Power supply
ⁿ/ₐ
LA
Power consumption
ⁿ/ₐ
EL
Installation length
[mm]
AZ
Display
ⁿ/ₐ
GEH
Enclosure
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
SA
Protection IP
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
AL
Connection cable
ⁿ/ₐ
LAL
length connection wire
ⁿ/ₐ
VP
Packaging
ⁿ/ₐ
LIEFERUMFANG
Delivery content
ⁿ/ₐ
659215 WK01+ 24 V
WK01+ 24 V
659215
Conductivity
Condensation sensor
changeover contact, 1 A r...
-20 - +60
max. 85% rH short term co...
potentiometer to adjust t...
15..24 V = (±10%) SELV, ...
typ. 0,8 W (24 V =), 1,...
0
LED green – power supply ...
USE-S, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
---
---
115 x 100 x 70
incl. mounting set (screw...
659222 WK01+ ext. 24 V L2...
WK01+ ext. 24 V L2000
659222
Conductivity
Condensation sensor
changeover contact, 1 A r...
-20 - +60
max. 85% rH short term co...
potentiometer to adjust t...
15..24 V = (±10%) SELV, ...
typ. 0,8 W (24 V =), 1,...
73
LED green – power supply ...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², grey
2
128 x 100 x 65
incl. mounting base enclo...
746205 WK01+ ext. 24 V L1...
WK01+ ext. 24 V L1000
746205
Conductivity
Condensation sensor
changeover contact, 1 A r...
-20 - +60
max. 85% rH short term co...
potentiometer to adjust t...
15..24 V = (±10%) SELV, ...
typ. 0,8 W (24 V =), 1,...
73
LED green – power supply ...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², grey
1
128 x 100 x 65
incl. mounting base enclo...
738231 WK01+ ext. 24 V L6...
WK01+ ext. 24 V L6000
738231
Conductivity
Condensation sensor
changeover contact, 1 A r...
-20 - +60
max. 85% rH short term co...
potentiometer to adjust t...
15..24 V = (±10%) SELV, ...
typ. 0,8 W (24 V =), 1,...
73
LED green – power supply ...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², grey
6
152 x 128 x 65
incl. mounting base enclo...
659246 WK01+ ext. 230 V L...
WK01+ ext. 230 V L2000
659246
Conductivity
Condensation sensor
changeover contact, 0,5 A...
0 - +50
max. 85% rH short term co...
potentiometer to adjust t...
230 V ~ (±10%)
typ. 3,5 W (230 V ~)
73
LED green – power supply ...
USE-L, impact- and shock-...
pure white, transparent c...
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², grey
2
162 x 152 x 65
incl. mounting base enclo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FT-RDF18+ - Ceiling Sensor temperature/Humidity
Thermokon
06.05.2021
1300-KAPTON-T - Zip Cord Connectors
Zierick
07.01.2020
Magnetic field sensors
Balluff
12.05.2024
GN171 - Flanged base plate connector clamps, Id. no. 2 with 2 Stainless Ste...
Berger Tools
25.05.2023
CHG - ELESA-Concealed zip
Elesa
26.09.2023
1154121 - FP 0,8/ 32-MV-SH 8,65
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表