您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
FT-RDF18+ - Ceiling Sensor temperature/Humidity
Thermokon
Room Climate Control
Room Sensors
Climate & Air Quality
Powered by
CAD模型選擇
{thermokon/room_climate_control/room_sensors/climate_air_quality/ft_rdf18_plus_asmtab.prj},{NB=659031 FT-RDF18+ VV (300)},{ARTNR=659031},{EL=0},{IDPIM3=5304},{BEZ=FT-RDF18+ VV},{GGEO=x},{GEOV=x},{REF3D=FT-RDF18+ USE S},{BILD=ft_rdf18_plus.png},{INFOWWW=link zur Website},{MESSG= Temperatur, Feuchte},{AT= Deckeneinbaufühler},{BF=0},{BE=0},{KONFIG= Jumper},{S=---},{AGSPA= 2x 0..10 V, einstellbar über Jumper, min. Last 5 kΩ},{AGST=---},{AGSK=---},{EG=0},{NTECH=---},{FTECH=0},{DUT=---},{TEB=-35 - +70},{GKT= ±0,3 K (typ. bei 21 °C), im Standardmessbereich, Potentiometer zur Offset-Einstellung},{TEB1=---},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BEZ
Naming
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MESSG
Measured values
ⁿ/ₐ
AT
Application/type
ⁿ/ₐ
KONFIG
Configuration
ⁿ/ₐ
AGSPA
Output voltage
ⁿ/ₐ
AGST
Output current
ⁿ/ₐ
NTECH
Network technology
ⁿ/ₐ
DUT
Data transmission
ⁿ/ₐ
TEB
Operating range temperature
ⁿ/ₐ
GKT
Accuracy temperature
ⁿ/ₐ
AST
Output signal temperature
ⁿ/ₐ
EBF
Operating range humidity
ⁿ/ₐ
MBF
Measuring range humidity
ⁿ/ₐ
GKF
Accuracy humidity
ⁿ/ₐ
SPANN
Power supply
ⁿ/ₐ
LA
Power consumption
ⁿ/ₐ
MBM
Material in touch with media
ⁿ/ₐ
GEH
Enclosure
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
SA
Protection IP
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
AL
Connection cable
ⁿ/ₐ
LAL
length connection wire
ⁿ/ₐ
MONTAGE
Mounting
ⁿ/ₐ
VP
Packaging
ⁿ/ₐ
LIEFERUMFANG
Delivery content
ⁿ/ₐ
659031 FT-RDF18+ VV
FT-RDF18+ VV
659031
temperature, humidity
Ceiling flush mount senso...
jumper
2x 0..10 V, adjustable vi...
---
---
---
-35 - +70
±0,3 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
15..24 V = (±10%) SELV, ...
typ. 0,4 W (24 V =), 0,...
Sensor head, Ø=30 mm, ABS...
USE-S, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry fle...
flat ribbon cable, for mo...
3,15
facet mounting
128 x 100 x 65
incl. mounting base enclo...
717311 FT-RDF18+ Temp_rH ...
FT-RDF18+ Temp_rH RS485 M...
717311
temperature, humidity
Ceiling flush mount senso...
Thermokon app, uConfig, ...
2x 0..10 V or 0..5 V, adj...
---
RS485 Modbus
RTU, half-duplex, baud ra...
-35 - +70
±0,3 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
15..35 V = SELV, 19..29...
typ. 0,4 W (24 V =), 0,...
Sensor head, Ø=30 mm, ABS...
USE-M, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry M25...
flat ribbon cable, for mo...
3,15
facet mounting
174 x 91 x 87
incl. mounting base enclo...
659055 FT-RDF18+ AA
FT-RDF18+ AA
659055
temperature, humidity
Ceiling flush mount senso...
jumper
---
2x 4..20 mA, max. load 50...
---
---
-35 - +70
±0,3 K (typ. at 21 °C), w...
scaling analogue output, ...
max. 85% rH short term co...
0..100% rH non-condensing...
±2% between 10..90% rH (t...
15..24 V = (±10%) SELV
max. 1 W (24 V =)
Sensor head, Ø=30 mm, ABS...
USE-S, impact- and shock-...
pure white
IP30, enclosure IP65, acc...
removable cable entry fle...
flat ribbon cable, for mo...
3,15
facet mounting
128 x 100 x 65
incl. mounting base enclo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表