您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
WJ-D xx/zXz - Material Sealing insert for several cables PG
Jacob
Accesories and single parts
Material Sealing insert for several cables
Powered by
CAD模型選擇
{jacob/zubehor_und_einzelteile/mehrfach_dichteinsatz/wj_d_xx_zxz.prj},{NB=WJ-D 16/3X4.5},{ARTNR=WJ-D 16/3X4.5},{H=9.0},{DA=17.4},{STGEW=1.9},{TEMPV=-30},{TEMPH=100},{L=0.460},{DA2=15.800},{N=3.000},{DI2=4.500},{HDI=4.500},{EF000015=17.3},{EF000125=9.0},{EF008013=16.0},{EF012185=1},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNRX=WJ-D 16/3X4.5},{A=Pg 16},{DI=3X4.5},{MATK=TPE/TPS},{MATF=Schwarz},{PACK=50},{EF000010=Flat sealing},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=WJ-D_16},{DESCSHORT=DICHTRINGE-14,3X17,3X9},{DESCLONG=zur Verwendung in PERFECT Kabelverschraubungen, Zubehör Metrisch Kunststoff},{INTNO=4024092041693},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=DICHTRINGE-14,3X17,3X9},{EF000065=14.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Size
[xx]
DI
n x Di
[mm]
H
Height
[mm]
DA
Diameter outside
[mm]
STGEW
Unit weight
[g]
MATK
Material Sealing insert for several cables
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
WJ-D 9/2X3
WJ-D 9/2X3
Pg 9
2X3
7.5
10.6
0.6
TPE/TPS
Black
100
-30
100
WJ-D 9/2X3.5
WJ-D 9/2X3.5
Pg 9
2X3.5
7.5
10.6
0.5
TPE/TPS
Black
100
-30
100
WJ-D 9/3X2
WJ-D 9/3X2
Pg 9
3X2
7.5
10.6
0.6
TPE/TPS
Black
100
-30
100
WJ-D 9/3X3.5
WJ-D 9/3X3.5
Pg 9
3X3.5
7.5
10.6
0.5
TPE/TPS
Black
100
-30
100
WJ-D 9/4X2
WJ-D 9/4X2
Pg 9
4X2
7.5
10.6
0.6
TPE/TPS
Black
100
-30
100
WJ-D 9/4X3
WJ-D 9/4X3
Pg 9
4X3
7.5
10.6
0.5
TPE/TPS
Black
100
-30
100
WJ-D 11/2X3
WJ-D 11/2X3
Pg 11
2X3
8.5
13.3
1.0
TPE/TPS
Black
100
-30
100
WJ-D 11/2X4
WJ-D 11/2X4
Pg 11
2X4
8.5
13.3
1.0
TPE/TPS
Black
100
-30
100
WJ-D 11/2X4.5
WJ-D 11/2X4.5
Pg 11
2X4.5
8.5
13.3
0.8
TPE/TPS
Black
100
-30
100
WJ-D 11/2X5
WJ-D 11/2X5
Pg 11
2X5
8.5
13.3
0.9
TPE/TPS
Black
100
-30
100
WJ-D 11/3X3
WJ-D 11/3X3
Pg 11
3X3
8.5
13.3
1.2
TPE/TPS
Black
100
-30
100
WJ-D 11/3X4
WJ-D 11/3X4
Pg 11
3X4
8.5
13.3
1.0
TPE/TPS
Black
100
-30
100
WJ-D 11/3X5
WJ-D 11/3X5
Pg 11
3X5
8.5
13.3
0.7
TPE/TPS
Black
100
-30
100
WJ-D 11/4X3
WJ-D 11/4X3
Pg 11
4X3
8.5
13.3
1.0
TPE/TPS
Black
100
-30
100
WJ-D 11/7X2.7
WJ-D 11/7X2.7
Pg 11
7X2.7
8.5
13.3
0.8
TPE/TPS
Black
100
-30
100
WJ-D 13/2X4.5
WJ-D 13/2X4.5
Pg 13.5
2X4.5
8.5
15.3
1.3
TPE/TPS
Black
100
-30
100
WJ-D 13/2X5
WJ-D 13/2X5
Pg 13.5
2X5
8.5
15.3
1.3
TPE/TPS
Black
100
-30
100
WJ-D 13/2X6
WJ-D 13/2X6
Pg 13.5
2X6
8.5
15.3
1.2
TPE/TPS
Black
100
-30
100
WJ-D 13/3X4
WJ-D 13/3X4
Pg 13.5
3X4
8.5
15.3
1.3
TPE/TPS
Black
100
-30
100
WJ-D 13/3X5
WJ-D 13/3X5
Pg 13.5
3X5
8.5
15.3
1.1
TPE/TPS
Black
100
-30
100
WJ-D 16/2X4
WJ-D 16/2X4
Pg 16
2X4
9.0
17.4
2.0
TPE/TPS
Black
50
-30
100
WJ-D 16/2X6
WJ-D 16/2X6
Pg 16
2X6
9.0
17.4
1.8
TPE/TPS
Black
50
-30
100
WJ-D 16/3X4
WJ-D 16/3X4
Pg 16
3X4
9.0
17.4
1.9
TPE/TPS
Black
50
-30
100
WJ-D 16/3X4.5
WJ-D 16/3X4.5
Pg 16
3X4.5
9.0
17.4
1.9
TPE/TPS
Black
50
-30
100
WJ-D 16/3X5
WJ-D 16/3X5
Pg 16
3X5
9.0
17.4
1.7
TPE/TPS
Black
50
-30
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WJ-DM xx/zXz - Sealing insert for several cables metric
Jacob
06.02.2024
50.0xx PAzzzz - PERFECT cable gland PG
Jacob
06.02.2024
WJ-D VPA x - Blanking plug
Jacob
06.02.2024
K100-1xxx-zz-EX - PERFECT plus Ex-cable gland
Jacob
06.02.2024
50.0xx PAzzzz/zXz - PERFECT PG with multiple sealing insert
Jacob
06.02.2024
50.1xx PAzzzz - PEFECT NPT
Jacob
06.02.2024
DE-P - Sealing insert with bore holes for installation of several single ca...
Flexa
01.03.2022
50.0xx - PERFECT PG Brass
Jacob
06.02.2024
2xx PA-FLzzzz - Hexagonal locknut PG PA6 V-0
Jacob
26.07.2022
SKINTOP® MULTI-M
LAPP
23.11.2023
50.6xx PAzzzz/zXz - PERFECT metric with multiple sealing insert
Jacob
06.02.2024
V361-9xxx-zz - Blanking plug
Jacob
06.02.2024
Dichteinsätze für SKINTOP (mertrisch, mehrfach) - Kabelverschraubung - gesc...
Hugro
23.12.2021
BN 22249 - Sealing inserts for installation of several cables
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表