您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EBFS - BraceFITTING, polyamide, EBFS, metric
WISKA
Brace
Brace FITTING, Non-metallic
Powered by
CAD模型選擇
{wiska/brace/brace_fitting_kunststoff/ebfs.prj},{NB=EBFS-48-63-BG10106859},{CNSORDERNO=10106859},{TYP=EBFS-48-63-BG},{RAL=RAL 7031},{D=M63x1.5},{NW=48},{VD=68.0},{DI=44.0},{TL=56.8},{VDO=100.1},{L=16.0},{SW=60},{CNSMAT=Conduit fitting: PA UL94-V0 / sealing gasket: TPU},{SGE=IP68},{ETEMP=-40°C to 100°C},{CNSQUANTITY=5},{INFO=HTML},{VERS=16},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106859/ebfs-48-63-bg.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10106859/ebfs-48-63-bg.html}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
D
Connection thread size
[mm]
NW
Nominal width
[mm]
VD
Closure diameter
[mm]
DI
Inside diameter
[mm]
TL
Total length
[mm]
VDO
Diameter closure (open)
[mm]
L
Screw-in thread length
[mm]
SW
braid. This is a Class 200 electrical insulating sleeving.
[mm]
CNSMAT
Material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKAEBFS-07-12-BG1010684...
10106844
EBFS-07-12-BG
RAL 7031
M12x1.5
7
21.6
6.0
35.1
29.7
10.0
17
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-10-12-BG1010684...
10106845
EBFS-10-12-BG
RAL 7031
M12x1.5
10
24.8
7.0
38.6
34.5
10.0
20
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-10-16-BG1010684...
10106846
EBFS-10-16-BG
RAL 7031
M16x1.5
10
24.8
9.0
39.0
34.5
10.0
20
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-12-16-BG1010684...
10106847
EBFS-12-16-BG
RAL 7031
M16x1.5
12
27.5
11.5
37.2
39.0
10.0
22
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-12-20-BG1010684...
10106848
EBFS-12-20-BG
RAL 7031
M20x1.5
12
27.5
12.0
39.2
39.0
12.0
22
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-14-20-BG1010684...
10106849
EBFS-14-20-BG
RAL 7031
M20x1.5
14
30.0
12.0
41.5
42.4
12.0
25
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-17-20-BG1010685...
10106850
EBFS-17-20-BG
RAL 7031
M20x1.5
17
32.7
14.8
41.5
46.3
12.0
27
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-17-25-BG1010685...
10106851
EBFS-17-25-BG
RAL 7031
M25x1.5
17
32.7
15.5
41.5
46.3
12.0
27
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-23-25-BG1010685...
10106852
EBFS-23-25-BG
RAL 7031
M25x1.5
23
42.0
19.0
50.3
59.7
14.0
36
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
25
WISKAEBFS-23-32-BG1010685...
10106853
EBFS-23-32-BG
RAL 7031
M32x1.5
23
42.0
19.0
50.3
59.7
14.0
36
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
25
WISKAEBFS-29-32-BG1010685...
10106854
EBFS-29-32-BG
RAL 7031
M32x1.5
29
47.3
26.0
53.0
68.1
14.0
41
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
10
WISKAEBFS-29-40-BG1010685...
10106855
EBFS-29-40-BG
RAL 7031
M40x1.5
29
47.3
26.0
53.0
68.1
14.0
41
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
10
WISKAEBFS-36-40-BG1010685...
10106856
EBFS-36-40-BG
RAL 7031
M40x1.5
36
54.9
33.5
54.6
82.3
14.0
50
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
10
WISKAEBFS-36-50-BG1010685...
10106857
EBFS-36-50-BG
RAL 7031
M50x1.5
36
54.9
33.5
54.6
82.3
15.0
50
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
10
WISKAEBFS-48-50-BG1010685...
10106858
EBFS-48-50-BG
RAL 7031
M50x1.5
48
68.0
42.5
56.8
100.1
16.0
60
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
5
WISKAEBFS-48-63-BG1010685...
10106859
EBFS-48-63-BG
RAL 7031
M63x1.5
48
68.0
44.0
56.8
100.1
16.0
60
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
5
WISKAEBFS-07-12-BK1010686...
10106861
EBFS-07-12-BK
RAL 9005
M12x1.5
7
21.6
6.0
35.1
29.7
10.0
17
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-10-12-BK1010686...
10106862
EBFS-10-12-BK
RAL 9005
M12x1.5
10
24.8
7.0
38.6
34.5
10.0
20
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-10-16-BK1010686...
10106863
EBFS-10-16-BK
RAL 9005
M16x1.5
10
24.8
9.0
39.0
34.5
10.0
20
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-12-16-BK1010686...
10106864
EBFS-12-16-BK
RAL 9005
M16x1.5
12
27.5
11.5
37.2
39.0
10.0
22
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-12-20-BK1010686...
10106865
EBFS-12-20-BK
RAL 9005
M20x1.5
12
27.5
12.0
39.2
39.0
12.0
22
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-14-20-BK1010686...
10106866
EBFS-14-20-BK
RAL 9005
M20x1.5
14
30.0
12.0
41.5
42.4
12.0
25
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-17-20-BK1010686...
10106867
EBFS-17-20-BK
RAL 9005
M20x1.5
17
32.7
14.8
41.5
46.3
12.0
27
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-17-25-BK1010686...
10106868
EBFS-17-25-BK
RAL 9005
M25x1.5
17
32.7
15.5
41.5
46.3
12.0
27
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
50
WISKAEBFS-23-25-BK1010686...
10106869
EBFS-23-25-BK
RAL 9005
M25x1.5
23
42.0
19.0
50.3
59.7
14.0
36
Conduit fitting: PA UL94-...
IP68
-40°C to 100°C
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EMUF - Locknuts flame-retardant, EMUF, metric
WISKA
29.05.2024
BCA-S - BraceCONDUIT BCA-S, polyamide PA6 V0, EN 45545
WISKA
18.12.2023
BCIV-S - BraceCONDUIT BCIV-S, Polyamid PA12 V2
WISKA
18.12.2023
BCAB-L - BraceCONDUIT, light, BCAB-L, polyamide PA6 HB
WISKA
18.12.2023
EMUG - Locknuts, EMUG, metric
WISKA
29.05.2024
EBF45 - BraceFITTING, Polyamide, 45° angle, EBF45, metric
WISKA
18.12.2023
BCC - BraceCONDUIT, Conduit clip, BCC, polyamide
WISKA
18.12.2023
ESKV RW - Railway cable glands, polyamide with short thread
WISKA
18.12.2023
K0109 - Tension levers internal thread, stainless steel
KIPP
27.05.2024
EMBMFS-S - BraceFITTING, brass, EMBMFS-S, for smooth protective tubes
WISKA
18.12.2023
BMCG-PVC-S - BraceCONDUIT BMCG-PVC-S, PVC coated, smooth
WISKA
18.12.2023
EBF90 - BraceFITTING, Polyamide, 90° angle, EBF90, metric
WISKA
18.12.2023
Straight Fittings Metric
ABB Installation Products
09.03.2023
COMBI 304 - COMBI 304
WISKA
18.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表