您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EBFC - BraceFITTING, Adaptor-Connector
WISKA
Brace
Brace FITTING, Non-metallic
Powered by
CAD模型選擇
{wiska/brace/brace_fitting_kunststoff/ebfc.prj},{NB=BFC-48-48-BK10109732},{CNSORDERNO=10109732},{TYP=BFC-48-48-BK},{TY2=bfc-48-48-bk},{RAL=RAL 9005},{NW=48},{VD=68.0},{DI=42.5},{TL=103.4},{VDO=100.1},{SW1=60},{SW2=67},{CNSMAT=Conduit adaptor: PA UL94-V0 / sealing gasket: TPU},{SGE=IP68},{ETEMP=-40°C to 100°C },{CNSQUANTITY=2},{COLOR=0.05,0.05,0.06,0.00},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10109732/bfc-48-48-bk.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10109732/bfc-48-48-bk.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
NW
Nominal width
[mm]
VD
Closure diameter
[mm]
DI
Inside diameter
[mm]
TL
Total length
[mm]
VDO
Diameter closure (open)
[mm]
SW1
Key width 1
[mm]
SW2
Key width 2
[mm]
CNSMAT
Material
ⁿ/ₐ
SGE
Protection class to EN60529
ⁿ/ₐ
ETEMP
Case hardening temperature
ⁿ/ₐ
CNSQUANTITY
packing unit (PE)
ⁿ/ₐ
WISKABFC-10-10-BK10109726
10109726
BFC-10-10-BK
RAL 9005
10
24.8
7.0
73.2
34.5
20
20
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
5
WISKABFC-12-12-BK10109727
10109727
BFC-12-12-BK
RAL 9005
12
27.5
12.0
72.2
39.0
22
23
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
5
WISKABFC-17-17-BK10109728
10109728
BFC-17-17-BK
RAL 9005
17
32.7
15.5
77.0
46.3
27
28
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
5
WISKABFC-23-23-BK10109729
10109729
BFC-23-23-BK
RAL 9005
23
42.0
19.0
92.6
59.7
36
36
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
5
WISKABFC-29-29-BK10109730
10109730
BFC-29-29-BK
RAL 9005
29
47.3
26.0
98.0
68.1
41
44
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
2
WISKABFC-36-36-BK10109731
10109731
BFC-36-36-BK
RAL 9005
36
54.9
33.5
101.9
82.3
50
54
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
2
WISKABFC-48-48-BK10109732
10109732
BFC-48-48-BK
RAL 9005
48
68.0
42.5
103.4
100.1
60
67
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
2
WISKABFC-10-10-BG10109733
10109733
BFC-10-10-BG
RAL 7031
10
24.8
7.0
73.2
34.5
20
20
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
5
WISKABFC-12-12-BG10109734
10109734
BFC-12-12-BG
RAL 7031
12
27.5
12.0
72.2
39.0
22
23
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
5
WISKABFC-17-17-BG10109735
10109735
BFC-17-17-BG
RAL 7031
17
32.7
15.5
77.0
46.3
27
28
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
5
WISKABFC-23-23-BG10109736
10109736
BFC-23-23-BG
RAL 7031
23
42.0
19.0
92.6
59.7
36
36
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
5
WISKABFC-29-29-BG10109737
10109737
BFC-29-29-BG
RAL 7031
29
47.3
26.0
98.0
68.1
41
44
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
2
WISKABFC-36-36-BG10109738
10109738
BFC-36-36-BG
RAL 7031
36
54.9
33.5
101.9
82.3
50
54
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
2
WISKABFC-48-48-BG10109739
10109739
BFC-48-48-BG
RAL 7031
48
68.0
42.5
103.4
100.1
60
67
Conduit adaptor: PA UL94-...
IP68
-40°C to 100°C
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表