您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
BCIB-H - BraceCONDUIT, heavy, BCIB-H, polyamide PA12 HB
WISKA
Brace
Brace CONDUIT, Non-metallic
Powered by
CAD模型選擇
{wiska/brace/brace_conduit_kunststoff/bcib_h.prj},{NB=BCIB-H-48-BK10109228},{CNSORDERNO=10109228},{TYP=BCIB-H-48-BK},{RAL=RAL 9005},{NW=48},{DA=54.5},{DI=46.5},{A=4.3},{B=4.1},{R=102.0},{S=0.4},{CNSMAT=PA UL94-HB},{ETEMP=-40°C to 120°C},{CNSQUANTITY=25},{INFO=HTML},{VERS=9},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10109228/bcib-h-48-bk.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10109228/bcib-h-48-bk.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
NW
Nominal width
[mm]
DA
Diameter outside
[mm]
DI
Diameter inside
[mm]
A
Profile width
[mm]
B
Spiral wide
[mm]
R
Bending radius
[mm]
S
wall thickness
[mm]
CNSMAT
material
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKABCIB-H-07-BK10109220
10109220
BCIB-H-07-BK
RAL 9005
7
10.0
6.8
2.7
1.8
15.0
0.2
PA UL94-HB
-40°C to 120°C
50
WISKABCIB-H-10-BK10109221
10109221
BCIB-H-10-BK
RAL 9005
10
13.0
9.8
2.7
1.8
21.0
0.3
PA UL94-HB
-40°C to 120°C
50
WISKABCIB-H-12-BK10109222
10109222
BCIB-H-12-BK
RAL 9005
12
15.8
12.0
3.1
2.2
28.0
0.3
PA UL94-HB
-40°C to 120°C
50
WISKABCIB-H-14-BK10109223
10109223
BCIB-H-14-BK
RAL 9005
14
18.5
14.2
3.3
2.9
34.0
0.3
PA UL94-HB
-40°C to 120°C
50
WISKABCIB-H-17-BK10109224
10109224
BCIB-H-17-BK
RAL 9005
17
21.0
16.8
3.3
2.3
36.0
0.3
PA UL94-HB
-40°C to 120°C
50
WISKABCIB-H-23-BK10109225
10109225
BCIB-H-23-BK
RAL 9005
23
28.5
22.9
3.4
2.3
49.0
0.4
PA UL94-HB
-40°C to 120°C
50
WISKABCIB-H-29-BK10109226
10109226
BCIB-H-29-BK
RAL 9005
29
34.5
28.9
3.4
3.4
67.0
0.4
PA UL94-HB
-40°C to 120°C
25
WISKABCIB-H-36-BK10109227
10109227
BCIB-H-36-BK
RAL 9005
36
42.5
35.2
4.2
4.1
81.0
0.4
PA UL94-HB
-40°C to 120°C
25
WISKABCIB-H-48-BK10109228
10109228
BCIB-H-48-BK
RAL 9005
48
54.5
46.5
4.3
4.1
102.0
0.4
PA UL94-HB
-40°C to 120°C
25
WISKABCIB-H-07-BG10109229
10109229
BCIB-H-07-BG
RAL 7031
7
10.0
6.8
2.7
1.8
15.0
0.2
PA UL94-HB
-40°C to 120°C
50
WISKABCIB-H-10-BG10109230
10109230
BCIB-H-10-BG
RAL 7031
10
13.0
9.8
2.7
1.8
21.0
0.3
PA UL94-HB
-40°C to 120°C
50
WISKABCIB-H-12-BG10109231
10109231
BCIB-H-12-BG
RAL 7031
12
15.8
12.0
3.1
2.2
28.0
0.3
PA UL94-HB
-40°C to 120°C
50
WISKABCIB-H-14-BG10109232
10109232
BCIB-H-14-BG
RAL 7031
14
18.5
14.2
3.3
2.9
34.0
0.3
PA UL94-HB
-40°C to 120°C
50
WISKABCIB-H-17-BG10109233
10109233
BCIB-H-17-BG
RAL 7031
17
21.0
16.8
3.3
2.3
36.0
0.3
PA UL94-HB
-40°C to 120°C
50
WISKABCIB-H-23-BG10109234
10109234
BCIB-H-23-BG
RAL 7031
23
28.5
22.9
3.4
2.3
49.0
0.4
PA UL94-HB
-40°C to 120°C
50
WISKABCIB-H-29-BG10109235
10109235
BCIB-H-29-BG
RAL 7031
29
34.5
28.9
3.4
3.4
67.0
0.4
PA UL94-HB
-40°C to 120°C
25
WISKABCIB-H-36-BG10109236
10109236
BCIB-H-36-BG
RAL 7031
36
42.5
35.2
4.2
4.1
81.0
0.4
PA UL94-HB
-40°C to 120°C
25
WISKABCIB-H-48-BG10109237
10109237
BCIB-H-48-BG
RAL 7031
48
54.5
46.5
4.3
4.1
102.0
0.4
PA UL94-HB
-40°C to 120°C
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BCC - BraceCONDUIT, Conduit clip, BCC, polyamide
WISKA
18.12.2023
EBFS - BraceFITTING, polyamide, EBFS, metric
WISKA
18.12.2023
EBF45 - BraceFITTING, Polyamide, 45° angle, EBF45, metric
WISKA
18.12.2023
EBF90 - BraceFITTING, Polyamide, 90° angle, EBF90, metric
WISKA
18.12.2023
EMBFS - BraceFITTING, polyamide/brass, EMBFS, metric
WISKA
18.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表