您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
Deutsch
ZS-angel - standard angel type ZS with strut
ANCOTECH
Beton-Fassadenverankerung
Powered by
CAD模型選擇
{ancotech/betonfassadenverankerungen/standard_winkel_typ_zs_mit_strebe.prj},{NB=wise100050-4(400)},{PRLI=no},{SETE=angle type ZS with strut},{ARTNR=wise100050-4},{TEDE=1x LL 13x50mm, 1x RL Ø14mm, inox A4},{L1=80},{L2=80},{B=50},{C=100},{D=14},{T=5},{RE1=angle type ZS, edged, with 1 tension strut },{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
TEDE
Technical description
ⁿ/ₐ
L1
[mm]
L2
[mm]
B
[mm]
C
[mm]
D
[mm]
T
[mm]
RE1
Remark 1
ⁿ/ₐ
RE2
Remark 2
ⁿ/ₐ
wise040050-4
wise040050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
40
14
5
angle type ZS, edged, wit...
c=40mm,L1=L2=80mm
wise050050-4
wise050050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
50
14
5
angle type ZS, edged, wit...
c=50mm,L1=L2=80mm
wise060050-4
wise060050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
60
14
5
angle type ZS, edged, wit...
c=60mm,L1=L2=80mm
wise070050-4
wise070050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
70
14
5
angle type ZS, edged, wit...
c=70mm,L1=L2=80mm
wise080050-4
wise080050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
80
14
5
angle type ZS, edged, wit...
c=80mm,L1=L2=80mm
wise090050-4
wise090050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
90
14
5
angle type ZS, edged, wit...
c=90mm,L1=L2=80mm
wise110050-4
wise110050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
110
14
5
angle type ZS, edged, wit...
c=110mm,L1=L2=80mm
wise130050-4
wise130050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
130
14
5
angle type ZS, edged, wit...
c=130mm,L1=L2=80mm
wise140050-4
wise140050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
140
14
5
angle type ZS, edged, wit...
c=140mm,L1=L2=80mm
wise150050-4
wise150050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
150
14
5
angle type ZS, edged, wit...
c=150mm,L1=L2=80mm
wise100050-4
wise100050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
100
14
5
angle type ZS, edged, wit...
c=100mm,L1=L2=80mm
wise120050-4
wise120050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
120
14
5
angle type ZS, edged, wit...
c=120mm,L1=L2=80mm
wise160050-4
wise160050-4
1x LL 13x50mm, 1x RL Ø14m...
80
120
50
160
14
5
angle type ZS, edged, wit...
c=160mm,L1=80mm,L2=120mm
wise170050-4
wise170050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
170
14
5
angle type ZS, edged, wit...
c=170mm,L1=L2=80mm
wise180050-4
wise180050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
180
14
5
angle type ZS, edged, wit...
c=180mm,L1=L2=80mm
wise195050-4
wise195050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
195
14
5
angle type ZS, edged, wit...
c=195mm,L1=L2=80mm
wise200050-4
wise200050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
200
14
5
angle type ZS, edged, wit...
c=200mm,L1=L2=80mm
wise210050-4
wise210050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
210
14
5
angle type ZS, edged, wit...
c=210mm,L1=L2=80mm
wise220050-4
wise220050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
220
14
5
angle type ZS, edged, wit...
c=220mm,L1=L2=80mm
wise240050-4
wise240050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
240
14
5
angle type ZS, edged, wit...
c=240mm,L1=L2=80mm
wise250050-4
wise250050-4
1x LL 13x50mm, 1x RL Ø14m...
80
80
50
250
14
5
angle type ZS, edged, wit...
c=250mm,L1=L2=80mm
wisf160050-4
wisf160050-4
1x LL 13x50mm, 1x RL Ø14m...
80
100
50
160
14
6
angle type ZS, edged, wit...
c=160mm,L1=80mm,L2=100mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表