您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WC-382 Caster Furniture Swivel Stem Threaded - Swivel Stem Furniture Casters
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Bolt Hole & Stem Casters
Swivel Bolt Hole & Stem Casters
Swivel Bolt Hole & Stem Casters - Threaded Stem Swivel
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030100/l5_p03030102/p100230/wc-382.prj},{NB=WC-384},{PN=WC-384},{AMERSID=1092982},{APACID=-},{EMEAID=-},{DTHREADSIZE=3/8-16},{LSTUDLENGTH=1 1/2 },{WHEELDIAMETERAND=2 1/2 x 13/16},{WHEELTYPE=Soft Rubber},{FINISH=Chrome},{LOADCAPACITY=90},{OAH=3 1/16},{SWIVELRADIUS=2 1/8 },{WC382=S},{WC384=R},{WC376=S},{D=0.3750},{L=1.500},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DTHREADSIZE
D Thread Size
ⁿ/ₐ
LSTUDLENGTH
L Stud Length
ⁿ/ₐ
WHEELDIAMETERAND
Wheel Diameter and Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
LOADCAPACITY
Load Capacity
ⁿ/ₐ
OAH
Overall Height
ⁿ/ₐ
SWIVELRADIUS
Swivel Radius
ⁿ/ₐ
WC-382
WC-382
1092980
-
-
5/16-18
1
2 x 13/16
Hard Rubber
Chrome
100
2 1/2
1 7/8
WC-415
WC-415
1092985
-
-
5/16-18
1
2 x 13/16
Soft Rubber
Chrome
75
2 1/2
1 7/8
WC-372
WC-372
1094841
-
-
3/8-16
1
2 x 13/16
Soft Rubber
Chrome
75
2 1/2
1 7/8
WC-373
WC-373
1094843
-
-
3/8-16
1
2 x 13/16
Hard Rubber
Chrome
100
2 1/2
1 7/8
WC-374
WC-374
1092981
-
-
3/8-16
1 1/2
2 x 13/16
Hard Rubber
Chrome
100
2 1/2
1 7/8
WC-384
WC-384
1092982
-
-
3/8-16
1 1/2
2 1/2 x 13/16
Soft Rubber
Chrome
90
3 1/16
2 1/8
WC-386
WC-386
1094844
-
-
3/8-16
1 1/2
2 1/2 x 13/16
Hard Rubber
Chrome
115
3 1/16
2 1/8
WC-376
WC-376
1105125
-
-
3/8-16
1
3 x 13/16
Soft Rubber
Chrome
100
3 9/16
2 1/2
WC-379
WC-379
1092983
-
-
3/8-16
1
3 x 13/16
Hard Rubber
Chrome
125
3 9/16
2 1/2
WC-385
WC-385
1105124
-
-
3/8-16
1 1/2
3 x 13/16
Soft Rubber
Chrome
100
3 9/16
2 1/2
WC-387
WC-387
1094845
-
-
3/8-16
1 1/2
3 x 13/16
Hard Rubber
Chrome
125
3 9/16
2 1/2
WC-368
WC-368
1094842
-
-
1/2-13
1 1/2
2 x 13/16
Polyolefin
Zinc
100
2 1/2
1 7/8
WC-369
WC-369
1092984
-
-
1/2-13
1 1/2
2 x 13/16
Soft Rubber
Zinc
75
2 1/2
1 7/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表