WAP61 - Shock absorber and air cushion
Yiheda 3D Electronic Gallery
yhd_industrial
J3-caster/foot cup
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j3/wap61.prj},{NB=WAP61-A270},{CODE=WAP61},{TYPE=B xing},{MAT1=tangang},{MAT2=tangang},{MAT3=xiangjiao hei},{MAT4=xiangjiao hei},{SUR1=kaoqi},{SUR2=kaoqi},{A=270},{B=270},{H=110},{MIN=500},{MAX=900},{PL=3-5},{LS=M16-L130},{M=16},{L=130},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
MAT2
Bracket material
ⁿ/ₐ
MAT3
Pressure seal material
ⁿ/ₐ
MAT4
Oil cap
ⁿ/ₐ
SUR1
Body surface treatment
ⁿ/ₐ
SUR2
Bracket surface treatment
ⁿ/ₐ
A
[mm]
B
[mm]
H
[mm]
MIN
Load Min
[kg]
MAX
Load Max
[kg]
PL
Natural frequency
[Hz]
LS
Fixing bolt (M-L)
ⁿ/ₐ
WAP61-A200
WAP61
Type B
Carbon steel
Carbon steel
Rubber (black)
Rubber (black)
Paint
Paint
200
200
110
200
400
3-5
M12-L80
WAP61-A270
WAP61
Type B
Carbon steel
Carbon steel
Rubber (black)
Rubber (black)
Paint
Paint
270
270
110
500
900
3-5
M16-L130
WAP61-A300
WAP61
Type B
Carbon steel
Carbon steel
Rubber (black)
Rubber (black)
Paint
Paint
300
300
110
700
1200
3-5
M16-L130
WAP61-A350
WAP61
Type B
Carbon steel
Carbon steel
Rubber (black)
Rubber (black)
Paint
Paint
350
350
110
1200
1600
3-5
M16-L130
WAP61-A390
WAP61
Type B
Carbon steel
Carbon steel
Rubber (black)
Rubber (black)
Paint
Paint
390
390
110
1600
2000
3-5
M16-L130
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
WAP51 - Shock Absorber And Air Cushion
Yiheda 3D Electronic Gallery
09.05.2024
YWR_J-YWR - Compressed Spring¡¤Outer Diameter Reference Type¡¤Allowable Dis...
Yiheda 3D Electronic Gallery
09.05.2024
NFK21_23 - Rubber shock absorber
Yiheda 3D Electronic Gallery
09.05.2024
J-WJG01_13 - Precision oil pressure buffer
Yiheda 3D Electronic Gallery
09.05.2024
XAE01_60 - Round handle/Standard/Built-in type
Yiheda 3D Electronic Gallery
09.05.2024
YSWL_J-YSWL - Rectangular spring, light load spring,blue
Yiheda 3D Electronic Gallery
09.05.2024
XAC41 - Square Handle ¡¤ Built-In Type ¡¤ Type G
Yiheda 3D Electronic Gallery
09.05.2024
NHF39_NHE44 - Rubber shock absorber, internal thread fixing plate
Yiheda 3D Electronic Gallery
09.05.2024
WAP01 - Foot cup top height ??¨¨ heavy duty type ??¨¨ universal adjustment ...
Yiheda 3D Electronic Gallery
09.05.2024
HEPAFS - HEPA Filter with Air Volume Adjustment
Misumi
30.06.2021
AFT15-TY-64210_88260 - Support Accessories Aluminum Profile Feet
Yiheda 3D Electronic Gallery
09.05.2024
AHF21_31 - Profile General Accessories-Fastening Part
Yiheda 3D Electronic Gallery
09.05.2024
SFQBAB - 减震器--气垫式.B型
A&T-3D Gallery
24.04.2024
CE51AA_BA - Rubber shock absorbers - external threads at both ends
HEFA
29.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성