Ventilated - Aluminum D1 Regular 114mm Siderail
unitray
Cable Tray Inside Vertical Fittings
Aluminum D1 Regular 114mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_inside_vertical_fittings/aluminum_d1_regular_114mm_siderail/ventilated.prj},{NB=4IA-4X92},{SHA256=Qm59nsu97vMDMMe9sRor+9dFr8b7FKjHy59s/At3GPI=},{INAME=00143__4ia2d4x92},{DESC=Inside Vertical Fitting},{MF=Aluminum},{D=4 - 45°},{SIDEHT=4 - D / 114 mm (4.5)\"},{R=X - 1220},{W=9 - 900 mm (36)\"},{RS=2 - Ventilated},{PN=4IA-4X92}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
D
Degree
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W
Width
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
3IA-4322
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
2 - 150 mm (6)"
2 - Ventilated
3IA-4322
3IA-4332
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
3 - 203 mm (8)"
2 - Ventilated
3IA-4332
3IA-4352
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
5 - 300 mm (12)"
2 - Ventilated
3IA-4352
3IA-4362
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
6 - 450 mm (18)"
2 - Ventilated
3IA-4362
3IA-4372
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
7 - 600 mm (24)"
2 - Ventilated
3IA-4372
3IA-4382
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
8 - 750 mm (30)"
2 - Ventilated
3IA-4382
3IA-4392
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
3 - 305
9 - 900 mm (36)"
2 - Ventilated
3IA-4392
3IA-4622
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
2 - 150 mm (6)"
2 - Ventilated
3IA-4622
3IA-4632
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
3 - 203 mm (8)"
2 - Ventilated
3IA-4632
3IA-4652
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
5 - 300 mm (12)"
2 - Ventilated
3IA-4652
3IA-4662
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
6 - 450 mm (18)"
2 - Ventilated
3IA-4662
3IA-4672
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
7 - 600 mm (24)"
2 - Ventilated
3IA-4672
3IA-4682
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
8 - 750 mm (30)"
2 - Ventilated
3IA-4682
3IA-4692
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
6 - 610
9 - 900 mm (36)"
2 - Ventilated
3IA-4692
3IA-4922
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
2 - 150 mm (6)"
2 - Ventilated
3IA-4922
3IA-4932
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
3 - 203 mm (8)"
2 - Ventilated
3IA-4932
3IA-4952
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
5 - 300 mm (12)"
2 - Ventilated
3IA-4952
3IA-4962
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
6 - 450 mm (18)"
2 - Ventilated
3IA-4962
3IA-4972
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
7 - 600 mm (24)"
2 - Ventilated
3IA-4972
3IA-4982
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
8 - 750 mm (30)"
2 - Ventilated
3IA-4982
3IA-4992
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
9 - 915
9 - 900 mm (36)"
2 - Ventilated
3IA-4992
3IA-4X22
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
2 - 150 mm (6)"
2 - Ventilated
3IA-4X22
3IA-4X32
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
3 - 203 mm (8)"
2 - Ventilated
3IA-4X32
3IA-4X52
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
5 - 300 mm (12)"
2 - Ventilated
3IA-4X52
3IA-4X62
Inside Vertical Fitting
Aluminum
3 - 30°
4 - D / 114 mm (4.5)"
X - 1220
6 - 450 mm (18)"
2 - Ventilated
3IA-4X62
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ventilated - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ventilated - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Vertical Inside Bend - Metric Aluminum - Fittings
Eaton B-Line
17.10.2023
Horizontal Bends 90°, 60°, 45°, 30° (HB) -Aluminium - Fittings
Eaton B-Line
19.08.2019
Vertical Inside Bend - Metric Aluminum - Fittings
Eaton B-Line
17.10.2023
150mm 6 Rung Spacing - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Ventilated - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Straight Section - Metric Aluminum - Straight Sections
Eaton B-Line
19.08.2019
Ladder - Aluminum D1 Regular 114mm Siderail
unitray
16.01.2019
Horizontal Tee - Metric Aluminum - Fittings
Eaton B-Line
19.08.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表