您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
VariaPro Rail Metr. - Cable glands for special applications
Hummel
Cable glands
Industrial cable glands
HSK for special applications
VariaPro Rail
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/hsk_f_spez_anwendungen/variapro_rail/metrisch/vairapro_rail_metrisch_asmtab.prj},{NB=VariaPro Rail 1.750.2500.51},{AG=M 25 x 1.5},{NDM=25.000},{KDM=23.160},{P=1.500},{FR=-},{D1=14.5-18},{SW=27 / 30},{D1X=18.0},{GL=7.0},{H=29.0},{BN=1.750.2500.51},{VERS1=4},{BN2=1.750.2500.50},{BN3=1.750.2500.51},{PPATH=vairapro_rail_metrisch_asmtpl.prj},{VERSASM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
AG
Thread
ⁿ/ₐ
D1
[mm]
SW
SW1/SW2
[mm]
GL
[mm]
H
[mm]
BN
Order no.
ⁿ/ₐ
VariaPro Rail 1.750.1200....
M 12 x 1.5
2-8
16 / 17
6.5
20.0
1.750.1200.50
VariaPro Rail 1.750.1200....
M 12 x 1.5
5-8
16 / 17
6.5
20.0
1.750.1200.51
VariaPro Rail 1.750.1600....
M 16 x 1.5
4-11
19 / 20
7.0
24.5
1.750.1600.50
VariaPro Rail 1.750.1600....
M 16 x 1.5
7-11
19 / 20
7.0
24.5
1.750.1600.51
VariaPro Rail 1.750.2000....
M 20 x 1.5
7-14
22 / 24
6.0
27.0
1.750.2000.50
VariaPro Rail 1.750.2000....
M 20 x 1.5
10-14
22 / 24
6.0
27.0
1.750.2000.51
VariaPro Rail 1.750.2500....
M 25 x 1.5
11-18
27 / 30
7.0
29.0
1.750.2500.50
VariaPro Rail 1.750.2500....
M 25 x 1.5
14.5-18
27 / 30
7.0
29.0
1.750.2500.51
VariaPro Rail 1.750.3200....
M 32 x 1.5
16-25
36 / 40
8.0
34.0
1.750.3200.50
VariaPro Rail 1.750.3200....
M 32 x 1.5
20.5-25
36 / 40
8.0
34.0
1.750.3200.51
VariaPro Rail 1.750.4000....
M 40 x 1.5
21-32
46 / 50
8.0
40.0
1.750.4000.50
VariaPro Rail 1.750.4000....
M 40 x 1.5
26.5-32
46 / 50
8.0
40.0
1.750.4000.51
VariaPro Rail 1.750.5000....
M 50 x 1.5
31-42
57 / 57
9.0
48.0
1.750.5000.50
VariaPro Rail 1.750.5000....
M 50 x 1.5
35-42
57 / 57
9.0
48.0
1.750.5000.51
VariaPro Rail 1.750.6300....
M 63 x 1.5
41-54
65 / 68
10.0
47.5
1.750.6300.50
VariaPro Rail 1.750.6300....
M 63 x 1.5
46.5-54
65 / 68
10.0
47.5
1.750.6300.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HSK-M-Multi Metr. - Cable glands for special applications
Hummel
11.03.2021
SKINDICHT® CN-M - Cable gland Stainless steel
LAPP
15.05.2024
Han 3HPR angled hous. long version M25
HARTING
14.04.2022
RSD-INOX Metr. - Accessories
Hummel
05.02.2020
HSK-M-EMV-D Metr. - Cable Glands
Hummel
05.02.2020
VariaPro Temp Metr. - Cable glands for special applications
Hummel
10.03.2021
UNI Dicht-Cable Gland standard brass - Pg
Pflitsch
24.11.2021
AZPA-MMK - Strain relief SKINTOP, metric metal short
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
HSK-INOX 1.4404 Metr. - Standard Cable Glands
Hummel
05.02.2020
EMCGV - ShotGLAND Compression gland
WISKA
29.05.2024
DIN 46320-C4-Ms with multiperforated seal ring No. 7 PG - Miscellaneous cab...
Hummel
05.02.2020
SE (DIN 46320-C4-Ms with EMI attenuation) PG - Miscellaneous cable glands
Hummel
05.02.2020
DIN 46320-C4-Ms with Seal ring No. 6 PG - Miscellaneous cable glands
Hummel
05.02.2020
SKINTOP® COLD
LAPP
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表