您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
V/C Type/Shaft diameter 100-200mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Single-piece Plummer Blocks ( for cylider bore bearings )
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/single_piece_pb_cylinder/vc_tsd_100_200_mm_cylider.prj},{NB=NSK_V270C165-135 2},{IDNR=},{ORDER=V270C165-135 2},{VERS=1},{D3=150},{PLB=V270C165-135},{SBBN=-},{AN=23230OC},{NN=AN30},{WN=AW30},{D1=165},{D2=135},{MD=165},{MD2=135},{DH7=270},{D=270},{HH11=170},{H=170},{J=450},{A=236},{L=540},{L1=540},{A1=160},{A3=0},{A30=105},{H1=60},{H2=335},{G=103},{T=M10},{T1=10},{ST=16},{KT1=7.0},{N=29},{N1=42},{J1=92},{S=M24},{S1=24},{S2=M12},{S20=12},{MASS=62.0},{LRN=SR 270x7},{Q=1},{Y=0},{OS1=GS 37},{OS2=GS 30},{FIXED=1},{MD3=11},{HN=270},{HN1=270},{SC=1},{X1=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D3
Shaft Diameter
[mm]
PLB
Order number
ⁿ/ₐ
SBBN
Bearing-Ball
ⁿ/ₐ
AN
Bearing-Roller
ⁿ/ₐ
NN
Nut Numbers
ⁿ/ₐ
WN
Washer Numbers
ⁿ/ₐ
D1
Shaft Diameter
[mm]
D2
Shaft Diameter
[mm]
DH7
Diameter
[mm]
HH11
Height
[mm]
J
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Width
[mm]
A3
Length
[mm]
H1
Height
[mm]
H2
Height
[mm]
G
Length
[mm]
T
Nominal Diameter of Screw
[mm]
N
Length
[mm]
N1
Length
[mm]
J1
Length
[mm]
S
Nominal Diameter of Screw
[mm]
S2
Nominal Diameter of Screw
[mm]
MASS
Mass-Approx
[kg]
LRN
Locating Rings Nominal (Outside Diameter x Width)
ⁿ/ₐ
Q
Locating Rings Quantity
ⁿ/ₐ
Y
Length
[mm]
OS1
Oil Seals Side D1
ⁿ/ₐ
OS2
Oil Seals Side D2
ⁿ/ₐ
V180C115-90 1
100
V180C115-90
2220
22220EAE4
AN20
AW20X
115
90
180
125
320
170
380
110
0
40
243
70
M8
23
32
56
M20
M8
26.5
SR 180x12
2
0
GS 26
GS 20
V180C115-0 1
100
V180C115-0
2220
22220EAE4
AN20
AW20X
115
0
180
125
320
170
380
110
75
40
243
70
M8
23
32
56
M20
M8
26.5
SR 180x12
2
45
GS 26
GS 20
V200C125-100 1
110
V200C125-100
2222
22222EAE4
AN22
AW22X
125
100
200
132
350
190
410
120
0
45
265
82
M10
23
32
60
M20
M8
38.0
SR 200x14,5
2
0
GS 28
GS 22
V200C125-0 1
110
V200C125-0
2222
22222EAE4
AN22
AW22X
125
0
200
132
350
190
410
120
82
45
265
82
M10
23
32
60
M20
M8
38.0
SR 200x14,5
2
50
GS 28
GS 22
V200C125-100 2
110
V200C125-100
-
23222C
AN22
AW22X
125
100
200
132
350
190
410
120
0
45
265
82
M10
23
32
60
M20
M8
38.0
SR 200x12,2
1
0
GS 28
GS 22
V200C125-0 2
110
V200C125-0
-
23222C
AN22
AW22X
125
0
200
132
350
190
410
120
82
45
265
82
M10
23
32
60
M20
M8
38.0
SR 200x12,2
1
58
GS 28
-
V215C135-110 1
120
V215C135-110
-
22224EAE4
AN24
AW24
135
110
215
140
350
190
410
120
0
45
280
82
M10
23
32
60
M20
M10
39.5
SR 215x12
2
0
GS 30
GS 24
V215C135-0 1
120
V215C135-0
-
22224EAE4
AN24
AW24
135
0
215
140
350
190
410
120
82
45
280
82
M10
23
32
60
M20
M10
39.5
SR 215x12
2
53
GS 30
-
V215C135-110 2
120
V215C135-110
-
23224C
AN24
AW24
135
110
215
140
350
190
410
120
0
45
280
82
M10
23
32
60
M20
M10
39.5
SR 215x6
1
0
GS 30
GS 24
V215C135-0 2
120
V215C135-0
-
23224C
AN24
AW24
135
0
215
140
350
190
410
120
82
45
280
82
M10
23
32
60
M20
M10
39.5
SR 215x6
1
62
GS 30
-
V230C145-115 1
130
V230C145-115
-
22226EAE4
AN26
AW26
145
115
230
150
380
200
450
130
0
50
300
86
M10
23
32
65
M20
M10
47.5
SR 230x11
2
0
GS 33
GS 26
V230C145-0 1
130
V230C145-0
-
22226EAE4
AN26
AW26
145
0
230
150
380
200
450
130
87
50
300
86
M10
23
32
65
M20
M10
47.5
SR 230x11
2
57
GS 33
-
V230C145-115 2
130
V230C145-115
-
23226C
AN26
AW26
145
115
230
150
380
200
450
130
0
50
300
86
M10
23
32
65
M20
M10
47.5
SR 230x6
1
0
GS 33
GS 26
V230C145-0 2
130
V230C145-0
-
23226C
AN26
AW26
145
0
230
150
380
200
450
130
87
50
300
86
M10
23
32
65
M20
M10
47.5
SR 230x6
1
65
GS 33
-
V250C155-125 1
140
V250C155-125
-
22228CD
AN28
AW28
155
125
250
160
420
218
500
150
0
50
315
94
M10
23
32
80
M20
M10
53.0
SR 250x13
2
0
GS 35
GS 28
V250C155-0 1
140
V250C155-0
-
22228CD
AN28
AW28
155
0
250
160
420
218
500
150
96
50
315
94
M10
23
32
80
M20
M10
53.0
SR 250x13
2
60
GS 35
-
V250C155-125 2
140
V250C155-125
-
23228C
AN28
AW28
155
125
250
160
420
218
500
150
0
50
315
94
M10
23
32
80
M20
M10
53.0
SR 250x6
1
0
GS 35
GS 28
V250C155-0 2
140
V250C155-0
-
23228C
AN28
AW28
155
0
250
160
420
218
500
150
96
50
315
94
M10
23
32
80
M20
M10
53.0
SR 250x6
1
70
GS 35
-
V270C165-135 1
150
V270C165-135
-
22230CD
AN30
AW30
165
135
270
170
450
236
540
160
0
60
335
103
M10
29
42
92
M24
M12
62.0
SR 270x15
2
0
GS 37
GS 30
V270C165-0 1
150
V270C165-0
-
22230CD
AN30
AW30
165
0
270
170
450
236
540
160
105
60
335
103
M10
29
42
92
M24
M12
62.0
SR 270x15
2
65
GS 37
-
V270C165-135 2
150
V270C165-135
-
23230OC
AN30
AW30
165
135
270
170
450
236
540
160
0
60
335
103
M10
29
42
92
M24
M12
62.0
SR 270x7
1
0
GS 37
GS 30
V270C165-0 2
150
V270C165-0
-
23230OC
AN30
AW30
165
0
270
170
450
236
540
160
105
60
335
103
M10
29
42
92
M24
M12
62.0
SR 270x7
1
76
GS 37
-
V290C175-140 1
160
V290C175-140
-
22232CD
AN32
AW32
175
140
290
190
470
250
560
170
0
60
375
113
M12
29
50
92
M24
M12
96.0
SR 290x16,5
2
0
GS 39
GS 32
V290C175-0 1
160
V290C175-0
-
22232CD
AN32
AW32
175
0
290
190
470
250
560
170
112
60
375
113
M12
29
50
92
M24
M12
96.0
SR 290x16,5
2
71
GS 39
-
V290C175-140 2
160
V290C175-140
-
23232C
AN32
AW32
175
140
290
190
470
250
560
170
0
60
375
113
M12
29
50
92
M24
M12
96.0
SR 290x9
1
0
GS 39
GS 32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表