您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
V Ø 10 - Light load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES V
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/v/v_10.prj},{NB=V10-044(0)},{CODE=V10-044},{DH=10},{DD=5},{LO=44},{RG=6},{SX=0},{S1=11},{F1=66},{S2=13.2},{F2=79},{S3=15.4},{F3=92},{SN=17.6},{FN=106},{SB=23.9},{FB=143},{MAT=Cr-Si},{BXH=1.7 x 1.1},{DE=9.2},{DE1=9.200},{B=1.700},{RG1=6.000},{H=1.100},{DDNUM=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
V10-025
V10-025
10
5
25
10
0.000
25.000
6.3
63
7.5
75
8.8
88
10
100
13.5
1.7 x 1.1
V10-032
V10-032
10
5
32
8.5
0.000
32.000
8
68
9.6
82
11.2
95
12.8
109
17.5
1.7 x 1.1
V10-038
V10-038
10
5
38
6.8
0.000
38.000
9.5
65
11.4
78
13.3
90
15.2
103
20.8
1.7 x 1.1
V10-044
V10-044
10
5
44
6
0.000
44.000
11
66
13.2
79
15.4
92
17.6
106
23.9
1.7 x 1.1
V10-051
V10-051
10
5
51
5
0.000
51.000
12.8
64
15.3
77
17.9
89
20.4
102
28.9
1.7 x 1.1
V10-064
V10-064
10
5
64
4.3
0.000
64.000
16
69
19.2
83
22.4
96
25.6
110
36.1
1.7 x 1.1
V10-076
V10-076
10
5
76
3.2
0.000
76.000
19
61
22.8
73
26.6
85
30.4
97
43.2
1.7 x 1.1
V10-305
V10-305
10
5
305
1.1
0.000
305.000
76.3
84
91.5
101
107
117
122
134
178.7
1.7 x 1.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V Ø 13 - Light load
RCM
27.11.2019
R Ø 13 - Heavy load
Special Springs
22.05.2024
V Ø 25 - Light load
RCM
27.11.2019
V Ø 16 - Light load
RCM
27.11.2019
V Ø 20 - Light load
RCM
27.11.2019
VGR - Shoulder screw
RCM
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表