您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
UPGG-245EUPGG-245E 245EEE - UPGG-245E butterfly grooved end
Milwaukee Valve
Butterfly Valves
Grooved End
Powered by
CAD模型選擇
{milwaukeevalve/butterfly_valves/grooved_end/upgg_245e_asmtab.prj},{NB=UPGG-245E-300},{VS=3.000},{VSPN=300},{OP=-L},{MATL=Material/Specification},{A=3.47},{B=3.30},{C=0.29},{D=0.59},{E=3.82},{F=2.94},{G=0.379},{J=1.21},{K=3.25},{L=0.50},{M=0.37},{N=4.41},{P=3.54},{Q=0.44},{R=3.70},{LOD=},{PPATH=upgg_245e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[mm]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
R
[Inch]
UPGG-245E-200
UPGG-245E-200
2.000
2.35
2.21
0.36
0.59
3.30
1.96
0.480
1.31
3.25
0.50
0.37
3.99
3.12
0.44
2.49
UPGG-245E-212
UPGG-245E-212
2.500
2.86
2.68
0.29
0.59
3.82
2.45
0.419
1.26
3.25
0.50
0.37
4.17
3.25
0.44
3.20
UPGG-245E-300
UPGG-245E-300
3.000
3.47
3.30
0.29
0.59
3.82
2.94
0.379
1.21
3.25
0.50
0.37
4.41
3.54
0.44
3.70
UPGG-245E-400
UPGG-245E-400
4.000
4.47
4.29
0.42
0.59
4.53
3.86
0.460
1.24
3.25
0.66
0.50
5.32
4.53
0.44
4.59
UPGG-245E-500
UPGG-245E-500
5.000
5.54
5.35
0.40
0.59
5.83
4.79
0.440
1.27
3.25
0.66
0.50
5.81
4.84
0.44
6.04
UPGG-245E-600
UPGG-245E-600
6.000
6.61
6.42
0.41
0.59
5.83
5.76
0.460
1.29
3.25
0.78
0.56
7.09
5.93
0.44
7.25
UPGG-245E-800
UPGG-245E-800
8.000
8.61
8.44
0.44
0.72
5.23
8.00
0.460
1.32
3.25
0.78
0.56
8.03
6.87
0.44
9.27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C Series - Iron Butterfly Valve
Milwaukee Valve
06.03.2024
HP Series - High Performance Butterfly Valves
Milwaukee Valve
06.03.2024
F-2882-MRW 2"-16" - Iron Gate Valve for Potable Water
Milwaukee Valve
06.03.2024
509 - Bronze Check Valve - 125 SWP - 200 WOG - Horizontal Swing - Threaded ...
Milwaukee Valve
06.03.2024
1550CB2, 3050CB2 - Cast Steel Gates, Class 150 and Class 300
Milwaukee Valve
06.03.2024
ISORIA 20 Bareshaft Valve - Centred disc butterfly valves with AMRING elast...
KSB
11.04.2024
BA 100 - Ball Valves
Milwaukee Valve
06.03.2024
F20 Series - 2 Piece Full Port Flanged Ball Valve
Milwaukee Valve
06.03.2024
M Series - Rubber Lined Butterfly Valves
Milwaukee Valve
06.03.2024
591A Series - Bronze Globe Valves
Milwaukee Valve
06.03.2024
502 Series - Bronze Globe Valves
Milwaukee Valve
06.03.2024
1570CB2, 3070CB2 - Cast Steel Check Valve, Class 150 and Class 300
Milwaukee Valve
06.03.2024
BB-SCS02 Series - Bronze Slo-Close Butterfly Valve
Milwaukee Valve
06.03.2024
BA-481B/BA-481S - Brass Ball Valve
Milwaukee Valve
06.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表