您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 808 - Universal joints with needle bearing, Type DW, double, with square
Elesa+Ganter
接头
DIN 808
DIN 808 DW
DIN 808 DW V
Powered by
CAD模型選擇
{elesa_ganter/joints/din808/din808_dw/din808_dw_v/din_808_dw_ass.prj},{NB=Kreuzgelenke mit Nadellager DIN 808-36-V18-114-DW},{PARTNUMBER=DIN 808-36-V18-114-DW},{PPATH=din_808_dw8.prj},{WKL=0},{WKL2=0},{WKR=0},{WKR2=0},{D1=36},{D2=18},{S=V18},{L2=114},{L3=37.0},{L4=40},{T=17},{R=6},{R2=7},{WEIGHT=0.5360},{CTN=84831050},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
S
Square
ⁿ/ₐ
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
T
Deep
[min]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal joint with need...
DIN 808-22-V10-74-DW
22
V10
74
24.0
26
12
0.1413
84831050
YES
Universal joint with need...
DIN 808-22-V10-88-DW
22
V10
88
31.0
26
18
0.1745
84831050
YES
Universal joint with need...
DIN 808-25-V12-86-DW
25
V12
86
28.0
30
13
0.2075
84831050
YES
Universal joint with need...
DIN 808-25-V12-104-DW
25
V12
104
37.0
30
21
0.2600
84831050
YES
Universal joint with need...
DIN 808-28-V14-96-DW
28
V14
96
30.0
36
13
0.2874
84831050
YES
Universal joint with need...
DIN 808-32-V16-105-DW
32
V16
105
34.0
37
16
0.4140
84831050
YES
Universal joint with need...
DIN 808-32-V16-124-DW
32
V16
124
43.0
38
24
0.4880
84831050
YES
Universal joint with need...
DIN 808-36-V18-114-DW
36
V18
114
37.0
40
17
0.5360
84831050
YES
Universal joint with need...
DIN 808-42-V20-128-DW
42
V20
128
41.0
46
18
0.8800
84831050
YES
Universal joint with need...
DIN 808-42-V20-156-DW
42
V20
156
54.0
48
31
1.0600
84831050
YES
Universal joint with need...
DIN 808-45-V22-145-DW
45
V22
145
47.5
50
22
1.1080
84831050
YES
Universal joint with need...
DIN 808-50-V25-163-DW
50
V25
163
54.0
55
26
1.5180
84831050
YES
Universal joint with need...
DIN 808-50-V25-188-DW
50
V25
188
66.0
56
38
1.7800
84831050
YES
Universal joint with need...
DIN 808-58-V30-190-DW
58
V30
190
61.0
68
29
2.3500
84831050
YES
Universal joint with need...
DIN 808-58-V30-198-DW
58
V30
198
65.0
68
33
2.5410
84831050
YES
Universal joint with need...
DIN 808-70-V35-212-DW
70
V35
212
70.0
72
35
2.0420
84831050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 808.2 - Universal joint shafts with friction bearing, with longitudinal ...
Elesa+Ganter
28.03.2024
GN 808.3 - Universal joint shafts with needle bearing, with longitudinal co...
Elesa+Ganter
28.03.2024
GN 648.1 - Ball joint heads with female thread, Type W, Brass / Steel self ...
Ganter
12.04.2024
GN 648.1 N - Ball joints with female thread, Type N
Ganter
12.04.2024
GN 648.2 - Ball joint heads with threaded bolt, Type W, Steel-PTFE / Steel ...
Ganter
12.04.2024
GN 648.2 N - Ball joints with threaded stud, Type N
Ganter
12.04.2024
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type NH, Br...
Ganter
12.04.2024
GN 808.1 - Gaiters, Type E, for single joints
Ganter
12.04.2024
DIN 808 - Stainless Steel-Universal joints with friction bearing, Form EG s...
Elesa+Ganter
28.03.2024
DIN 808 - Stainless Steel-Universal joints with friction bearing, Form DG d...
Elesa+Ganter
28.03.2024
DIN 808 - Stainless Steel-Universal joints with friction bearing, Form EG s...
Elesa+Ganter
28.03.2024
DIN 808 - Stainless Steel-Universal joints with friction bearing, Form DG d...
Elesa+Ganter
28.03.2024
DIN 808 - Stainless Steel-Universal joints with friction bearing, Form DG d...
Elesa+Ganter
28.03.2024
GN 808.1 - Gaiters, Type D, for double joints
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表