您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
UCL Groove Type Steel Frame
NTN Corporation
Bearing Units
Stretcher Unit
Powered by
CAD模型選擇
{ntn/bearing_units/stretcher_unit/ucl_su_asmtab.prj},{NB=UCL206-40D1(30,D10)},{SD=30},{GN=D1},{PTU=0},{PPATH=ucl_su_asmtpl.prj},{H=87},{L=750},{J=690},{J2=400},{L1=640},{J1=145},{H1=166},{AS=TM18x4},{B=38.1},{S=15.9},{G=5.0},{SS=M6x0.75},{FB=M12},{ALAD=3.23},{ALLAD=330},{GNP=GB-1/4-28UNF},{NNB=UC206D1},{BLR=19.5},{BSLR=11.30},{CBLR=1980},{CBSLR=1150},{MASS=9.4},{UNX=UCL206-40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
L
Dimension
[mm]
J
Dimension
[mm]
J2
Dimension
[mm]
L1
Dimension
[mm]
J1
Dimension
[mm]
H1
Dimension
[mm]
AS
Adjust screw
ⁿ/ₐ
B
Dimension
[mm]
S
Dimension
[mm]
G
Dimension
[mm]
SS
Set Screw
ⁿ/ₐ
FB
Fixed bolt
ⁿ/ₐ
ALAD
Allowable load of adjustment direction
[kN]
ALLAD
Allowable load of adjustment direction
[kgf]
GNP
Grease nipple (with grease nipple)
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CBLR
Cr Basic load rating
[kgf]
CBSLR
Cor Basic static load rating
[kgf]
MASS
Mass
[kg]
UCL204-10D1
20
UCL204-10D1
77
430
370
100
320
135
146
TM18x4
31.0
12.7
4.5
M5x0.8
M12
1.96
200
GB-1/4-28UNF
UC204D1
12.8
6.65
1310
680
6.3
UCL204-20D1
20
UCL204-20D1
77
530
470
200
420
135
146
TM18x4
31.0
12.7
4.5
M5x0.8
M12
1.96
200
GB-1/4-28UNF
UC204D1
12.8
6.65
1310
680
7.0
UCL204-30D1
20
UCL204-30D1
77
630
570
300
520
135
146
TM18x4
31.0
12.7
4.5
M5x0.8
M12
1.96
200
GB-1/4-28UNF
UC204D1
12.8
6.65
1310
680
7.7
UCL204-40D1
20
UCL204-40D1
77
730
670
400
620
135
146
TM18x4
31.0
12.7
4.5
M5x0.8
M12
1.96
200
GB-1/4-28UNF
UC204D1
12.8
6.65
1310
680
8.4
UCL205-10D1
25
UCL205-10D1
82
440
380
100
330
140
156
TM18x4
34.1
14.3
5.0
M5x0.8
M12
2.25
230
GB-1/4-28UNF
UC205D1
14.0
7.85
1430
800
6.8
UCL205-20D1
25
UCL205-20D1
82
540
480
200
430
140
156
TM18x4
34.1
14.3
5.0
M5x0.8
M12
2.25
230
GB-1/4-28UNF
UC205D1
14.0
7.85
1430
800
7.5
UCL205-30D1
25
UCL205-30D1
82
640
580
300
530
140
156
TM18x4
34.1
14.3
5.0
M5x0.8
M12
2.25
230
GB-1/4-28UNF
UC205D1
14.0
7.85
1430
800
8.2
UCL205-40D1
25
UCL205-40D1
82
740
680
400
630
140
156
TM18x4
34.1
14.3
5.0
M5x0.8
M12
2.25
230
GB-1/4-28UNF
UC205D1
14.0
7.85
1430
800
8.9
UCL206-10D1
30
UCL206-10D1
87
450
390
100
340
145
166
TM18x4
38.1
15.9
5.0
M6x0.75
M12
3.23
330
GB-1/4-28UNF
UC206D1
19.5
11.30
1980
1150
7.3
UCL206-20D1
30
UCL206-20D1
87
550
490
200
440
145
166
TM18x4
38.1
15.9
5.0
M6x0.75
M12
3.23
330
GB-1/4-28UNF
UC206D1
19.5
11.30
1980
1150
8.0
UCL206-30D1
30
UCL206-30D1
87
650
590
300
540
145
166
TM18x4
38.1
15.9
5.0
M6x0.75
M12
3.23
330
GB-1/4-28UNF
UC206D1
19.5
11.30
1980
1150
8.7
UCL206-40D1
30
UCL206-40D1
87
750
690
400
640
145
166
TM18x4
38.1
15.9
5.0
M6x0.75
M12
3.23
330
GB-1/4-28UNF
UC206D1
19.5
11.30
1980
1150
9.4
UCL207-10D1
35
UCL207-10D1
92
460
400
100
350
150
176
TM18x4
42.9
17.5
6.0
M6x0.75
M12
4.21
430
GB-1/4-28UNF
UC207D1
25.7
15.30
2620
1560
7.8
UCL207-20D1
35
UCL207-20D1
92
560
500
200
450
150
176
TM18x4
42.9
17.5
6.0
M6x0.75
M12
4.21
430
GB-1/4-28UNF
UC207D1
25.7
15.30
2620
1560
8.5
UCL207-30D1
35
UCL207-30D1
92
660
600
300
550
150
176
TM18x4
42.9
17.5
6.0
M6x0.75
M12
4.21
430
GB-1/4-28UNF
UC207D1
25.7
15.30
2620
1560
9.2
UCL207-40D1
35
UCL207-40D1
92
760
700
400
650
150
176
TM18x4
42.9
17.5
6.0
M6x0.75
M12
4.21
430
GB-1/4-28UNF
UC207D1
25.7
15.30
2620
1560
9.9
UCL208-10D1
40
UCL208-10D1
97
470
410
100
360
155
186
TM18x4
49.2
19.0
8.0
M8x1
M12
4.50
460
GB-1/4-28UNF
UC208D1
29.1
17.80
2970
1820
8.3
UCL208-20D1
40
UCL208-20D1
97
570
510
200
460
155
186
TM18x4
49.2
19.0
8.0
M8x1
M12
4.50
460
GB-1/4-28UNF
UC208D1
29.1
17.80
2970
1820
9.0
UCL208-30D1
40
UCL208-30D1
97
670
610
300
560
155
186
TM18x4
49.2
19.0
8.0
M8x1
M12
4.50
460
GB-1/4-28UNF
UC208D1
29.1
17.80
2970
1820
9.7
UCL208-40D1
40
UCL208-40D1
97
770
710
400
660
155
186
TM18x4
49.2
19.0
8.0
M8x1
M12
4.50
460
GB-1/4-28UNF
UC208D1
29.1
17.80
2970
1820
10.0
UCL209-10D1
45
UCL209-10D1
100
480
420
100
370
160
192
TM18x4
49.2
19.0
8.0
M8x1
M12
4.50
460
GB-1/4-28UNF
UC209D1
32.5
20.40
3350
2080
8.7
UCL209-20D1
45
UCL209-20D1
100
580
520
200
470
160
192
TM18x4
49.2
19.0
8.0
M8x1
M12
4.50
460
GB-1/4-28UNF
UC209D1
32.5
20.40
3350
2080
9.4
UCL209-30D1
45
UCL209-30D1
100
680
620
300
570
160
192
TM18x4
49.2
19.0
8.0
M8x1
M12
4.50
460
GB-1/4-28UNF
UC209D1
32.5
20.40
3350
2080
10.0
UCL209-40D1
45
UCL209-40D1
100
780
720
400
670
160
192
TM18x4
49.2
19.0
8.0
M8x1
M12
4.50
460
GB-1/4-28UNF
UC209D1
32.5
20.40
3350
2080
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASPT Mini stretcher Set screw type
NTN Corporation
17.10.2023
UCM Groove Type Steel Frame (Light)
NTN Corporation
17.10.2023
UCHB Hanger units
NTN Corporation
17.10.2023
UCT Chevron Type Steel Frame
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
Closed cover
NTN Corporation
17.10.2023
UCTL with Setscrew
FYH INC.
16.11.2022
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表