您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
svenska
English
Washer
Ready
Springs
DANFLEX
Washers for Spring Stacking
Powered by
CAD模型選擇
{ready/federn/danflex/schichtungsteller/endteller.prj},{NB=U-RIB040},{BESTNR=U-RIB040},{D1=41.0},{D2=13.5},{D3=54},{H3=5.8},{H4=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
D1
±0.5
[mm]
D2
H11
[mm]
D3
±0.3
[mm]
H3
±0.5
[mm]
H4
±0.5
[mm]
U-RIB016
U-RIB016
16.5
6.5
24
3.8
1.8
U-RIB020
U-RIB020
20.5
8.5
30
4.2
2.2
U-RIB025
U-RIB025
25.5
10.5
34
4.8
2.4
U-RIB032
U-RIB032
33.0
13.5
45
5.0
2.7
U-RIB040
U-RIB040
41.0
13.5
54
5.8
3.0
U-RIB050
U-RIB050
51.0
16.5
66
6.5
3.5
U-RIB063
U-RIB063
64.0
16.5
80
7.5
4.0
U-RIB080
U-RIB080
82.0
20.5
100
8.5
5.0
U-RIB100
U-RIB100
102.0
20.5
125
10.0
6.5
U-RIB125
U-RIB125
128.0
20.5
150
10.0
6.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E147 Flat Steel Washer
ABB Installation Products
09.03.2023
Spring washer set BF
Afag
26.04.2022
Screw Connector B, Nut 10
FATH
19.03.2024
Washer US HCP - Washer US HCP
Sikla
08.04.2024
SO 40007 METR - Washer for male thread METR
SERTO
11.03.2024
BL01 - Washer - size selection - ordinary grade / precision grade
HEFA
29.04.2024
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
BRB 10.5X20 A4 - WASHER
FlexLink
30.08.2022
RTI - Washer for pillar CEA/CEAQ
Berger Tools
28.11.2022
BL02 - Washer (thickness range type)
HEFA
29.04.2024
Modèle 416533 - Washer - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
10.02.2023
3262 - Washer
80/20
20.05.2021
BL06 - Washer counterbore (thickness range type)
HEFA
29.04.2024
BL09 - Washer-type for flat head bolt
HEFA
29.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表