您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPZ-6 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPZ
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spz/v_belts_pulleys_for_tl_spz_6.prj},{NB=TZ060170},{DESCRIPTION=SPZ 170 06},{CNSORDERNO=TZ060170},{GROOVE=6},{DP=170},{DE=174},{TYPE=2},{TAPERBUSH=2517},{HM=65},{DM=0},{DI=141},{E=0},{F=76},{L=45},{R=31.0},{S=0.0},{KG=6.50},{TYPE1=SPZ}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TZ060090
SPZ 90 06
TZ060090
6
90
94
8
1610
42
0
61
76
25
0.0
51.0
1.50
TZ060095
SPZ 95 06
TZ060095
6
95
99
8
1610
42
0
66
76
25
0.0
51.0
1.70
TZ060100
SPZ 100 06
TZ060100
6
100
104
8
2012
50
0
71
76
32
0.0
44.0
1.80
TZ060106
SPZ 106 06
TZ060106
6
106
110
8
2012
50
0
76
76
32
0.0
44.0
2.00
TZ060112
SPZ 112 06
TZ060112
6
112
116
8
2012
50
0
83
76
32
0.0
44.0
2.20
TZ060118
SPZ 118 06
TZ060118
6
118
122
8
2517
65
0
90
76
45
0.0
31.0
2.40
TZ060125
SPZ 125 06
TZ060125
6
125
129
8
2517
65
0
96
76
45
0.0
31.0
2.90
TZ060132
SPZ 132 06
TZ060132
6
132
136
8
2517
65
0
103
76
45
0.0
31.0
3.20
TZ060140
SPZ 140 06
TZ060140
6
140
144
2
2517
65
0
111
76
45
31.0
0.0
3.50
TZ060150
SPZ 150 06
TZ060150
6
150
154
2
2517
65
0
121
76
45
31.0
0.0
4.50
TZ060160
SPZ 160 06
TZ060160
6
160
164
2
2517
65
0
131
76
45
31.0
0.0
5.50
TZ060170
SPZ 170 06
TZ060170
6
170
174
2
2517
65
0
141
76
45
31.0
0.0
6.50
TZ060180
SPZ 180 06
TZ060180
6
180
184
3
2517
65
0
151
76
45
15.5
15.5
6.50
TZ060190
SPZ 190 06
TZ060190
6
190
194
3
2517
65
0
161
76
45
15.5
15.5
6.40
TZ060200
SPZ 200 06
TZ060200
6
200
204
3
2517
65
0
171
76
45
15.5
15.5
6.20
TZ060224
SPZ 224 06
TZ060224
6
224
228
5
2517
65
124
195
76
45
15.5
15.5
7.10
TZ060250
SPZ 250 06
TZ060250
6
250
254
5
2517
65
124
221
76
45
15.5
15.5
8.30
TZ060280
SPZ 280 06
TZ060280
6
280
284
5
2517
65
124
251
76
45
15.5
15.5
9.90
TZ060315
SPZ 315 06
TZ060315
6
315
319
5
2517
65
124
286
76
45
15.5
15.5
11.50
TZ060355
SPZ 355 06
TZ060355
6
355
359
5
2517
65
124
326
76
45
15.5
15.5
14.00
TZ060400
SPZ 400 06
TZ060400
6
400
404
5
3030
75
146
371
76
76
0.0
0.0
17.48
TZ060450
SPZ 450 06
TZ060450
6
450
454
5
3030
75
146
421
76
76
0.0
0.0
20.15
TZ060500
SPZ 500 06
TZ060500
6
500
504
5
3030
75
146
471
76
76
0.0
0.0
22.30
TZ060630
SPZ 630 06
TZ060630
6
630
634
4
3535
90
175
601
76
89
6.5
6.5
34.00
TZ060800
SPZ 800 06
TZ060800
6
800
804
4
3535
90
178
771
76
89
6.5
6.5
46.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V-belt pulleys for taper bush SPZ-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-8 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-5 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-6 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPC-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPZ-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-6 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-2 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表