您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
Non return valve - Relief valve
Definox
Safety devices
Relief valve
Powered by
CAD模型選擇
{definox/appareils20de20se9curite9/clapet20de20de9charge/appareils20de20securite9.prj},{NB=TU051C14192},{PREVIEW=../../_pool_/31/41/clapet_de_de9charge.png},{REF=TU051C14192},{DESC=Clapet de décharge taré US 2\" , 7,5 à 12 bar},{TUBE=47,5 / 50,8},{V=Clapet de décharge taré},{DIAM=US 2\"},{MATB=1.4404},{MATS=EPDM},{SPRING=7,5 à 12 bar},{DEFAULTSORTATTR=30762}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
SPRING
Calibration
ⁿ/ₐ
TU038B14190
TU038B14190
Relief valve US 1"1/2 , 0...
34,8 / 38,1
Relief valve
US 1"1/2
1.4404
EPDM
0 à 3,5 bar
TU038B14191
TU038B14191
Relief valve US 1"1/2 , 3...
34,8 / 38,1
Relief valve
US 1"1/2
1.4404
EPDM
3 à 7,5 bar
TU038B14192
TU038B14192
Relief valve US 1"1/2 , 7...
34,8 / 38,1
Relief valve
US 1"1/2
1.4404
EPDM
7,5 à 12 bar
TU038C14190
TU038C14190
Calibrated relief valve U...
34,8 / 38,1
Calibrated relief valve
US 1"1/2
1.4404
EPDM
0 à 3,5 bar
TU038C14191
TU038C14191
Calibrated relief valve U...
34,8 / 38,1
Calibrated relief valve
US 1"1/2
1.4404
EPDM
3 à 7,5 bar
TU038C14192
TU038C14192
Calibrated relief valve U...
34,8 / 38,1
Calibrated relief valve
US 1"1/2
1.4404
EPDM
7,5 à 12 bar
TU051B14190
TU051B14190
Relief valve US 2" , 0 to...
47,5 / 50,8
Relief valve
US 2"
1.4404
EPDM
0 à 3,5 bar
TU051B14191
TU051B14191
Relief valve US 2" , 3 to...
47,5 / 50,8
Relief valve
US 2"
1.4404
EPDM
3 à 7,5 bar
TU051B14192
TU051B14192
Relief valve US 2" , 7,5 ...
47,5 / 50,8
Relief valve
US 2"
1.4404
EPDM
7,5 à 12 bar
TU051C14190
TU051C14190
Calibrated relief valve U...
47,5 / 50,8
Calibrated relief valve
US 2"
1.4404
EPDM
0 à 3,5 bar
TU051C14191
TU051C14191
Calibrated relief valve U...
47,5 / 50,8
Calibrated relief valve
US 2"
1.4404
EPDM
3 à 7,5 bar
TU051C14192
TU051C14192
Calibrated relief valve U...
47,5 / 50,8
Calibrated relief valve
US 2"
1.4404
EPDM
7,5 à 12 bar
TU038B15190
TU038B15190
Relief valve US 1"1/2 , 0...
34,8 / 38,1
Relief valve
US 1"1/2
1.4404
FKM
0 à 3,5 bar
TU038B15191
TU038B15191
Relief valve US 1"1/2 , 3...
34,8 / 38,1
Relief valve
US 1"1/2
1.4404
FKM
3 à 7,5 bar
TU038B15192
TU038B15192
Relief valve US 1"1/2 , 7...
34,8 / 38,1
Relief valve
US 1"1/2
1.4404
FKM
7,5 à 12 bar
TU038C15190
TU038C15190
Calibrated relief valve U...
34,8 / 38,1
Calibrated relief valve
US 1"1/2
1.4404
FKM
0 à 3,5 bar
TU038C15191
TU038C15191
Calibrated relief valve U...
34,8 / 38,1
Calibrated relief valve
US 1"1/2
1.4404
FKM
3 à 7,5 bar
TU038C15192
TU038C15192
Calibrated relief valve U...
34,8 / 38,1
Calibrated relief valve
US 1"1/2
1.4404
FKM
7,5 à 12 bar
TU051B15190
TU051B15190
Relief valve US 2" , 0 to...
47,5 / 50,8
Relief valve
US 2"
1.4404
FKM
0 à 3,5 bar
TU051B15191
TU051B15191
Relief valve US 2" , 3 to...
47,5 / 50,8
Relief valve
US 2"
1.4404
FKM
3 à 7,5 bar
TU051B15192
TU051B15192
Relief valve US 2" , 7,5 ...
47,5 / 50,8
Relief valve
US 2"
1.4404
FKM
7,5 à 12 bar
TU051C15190
TU051C15190
Calibrated relief valve U...
47,5 / 50,8
Calibrated relief valve
US 2"
1.4404
FKM
0 à 3,5 bar
TU051C15191
TU051C15191
Calibrated relief valve U...
47,5 / 50,8
Calibrated relief valve
US 2"
1.4404
FKM
3 à 7,5 bar
TU051C15192
TU051C15192
Calibrated relief valve U...
47,5 / 50,8
Calibrated relief valve
US 2"
1.4404
FKM
7,5 à 12 bar
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表