您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
TR-30 - Threaded Rod Stock
Reid Supply
Tooling, Positioning & Fastening
Screws & Bolts
Fully Threaded Studs & Rods
Threaded Rod Stock
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k08000000/l3_k08030000/p090495/tr-30.prj},{NB=TR-82},{PN=TR-82},{AMERSID=1020575},{APACID=-},{EMEAID=-},{FINISH=Stainless Steel},{SIZE=5/16-18},{SIZESKETCH1=0.31250},{D1EXTRUDE1=1.000},{PITCHHELIXSPIRAL=0.05556},{COLOR=12632256.000},{DESCRIPTION=TR-82},{TOLERANCED2CHAMF=NONE},{ND=0.31250},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/fully-threaded-studs-rods/tr-82}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
TR-70
TR-70
1020570
-
-
Plain Oil
1/4-20
TR-80
TR-80
1020574
-
-
Plain Oil
5/16-18
TR-90
TR-90
1020578
-
-
Plain Oil
3/8-16
TR-35
TR-35
1020564
-
-
Electro Zinc
6-32
TR-45
TR-45
1020566
-
-
Electro Zinc
8-32
TR-55
TR-55
1020568
-
-
Electro Zinc
10-24
TR-75
TR-75
1020572
-
-
Electro Zinc
1/4-20
TR-85
TR-85
1020576
-
-
Electro Zinc
5/16-18
TR-95
TR-95
1020580
-
-
Electro Zinc
3/8-16
TR-32
TR-32
1020563
-
-
Stainless Steel
6-32
TR-72
TR-72
1020571
-
-
Stainless Steel
1/4-20
TR-82
TR-82
1020575
-
-
Stainless Steel
5/16-18
TR-92
TR-92
1020579
-
-
Stainless Steel
3/8-16
TR-110
TR-110
1020550
-
-
Plain Oil
1/2-13
TR-130
TR-130
1020554
-
-
Plain Oil
5/8-11
TR-140
TR-140
1020557
-
-
Plain Oil
3/4-10
TR-150
TR-150
1020560
-
-
Plain Oil
7/8-9
TR-160
TR-160
1020561
-
-
Plain Oil
1-8
TR-115
TR-115
1020552
-
-
Electro Zinc
1/2-13
TR-135
TR-135
1020556
-
-
Electro Zinc
5/8-11
TR-145
TR-145
1020559
-
-
Electro Zinc
3/4-10
TR-112
TR-112
1020551
-
-
Stainless Steel
1/2-13
TR-132
TR-132
1020555
-
-
Stainless Steel
5/8-11
TR-142
TR-142
1020558
-
-
Stainless Steel
3/4-10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ANSI B18.31.3 TR - Threaded Rod
Fabory
13.02.2023
AMS-169 - Fully Threaded Studs & Rods
Reid Supply
31.01.2022
Modèle 214651 - Threaded rod - Length : 2m - Stainless steel A2 - DIN 976
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
BN 416 - Threaded rod (UNC; ~DIN 975), 4.6, plain
Bossard Catalog
31.10.2023
Modèle 725501B - Threaded rod - Length : 1m - Aluminium P40 - DIN 976
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Threaded Rod for Swivel Feet, Ball Joint 10
FATH
28.05.2024
H-STUD - Clamping Studs
Harcourt
02.04.2024
H104 Hanger Rod, Continuous Thread
ABB Installation Products
09.03.2023
AMS-269 - Fully Threaded Studs & Rods
Reid Supply
31.01.2022
TEE-R EO - Adjustable locknut branch tee
Parker
31.05.2022
MTSRA, MTSBRA, RMTSRA - Lead Screw One End Stepped Right-Hand Screw 1045 Ca...
Misumi
31.05.2023
C-MTWK, C-MTSWK - Economy Lead Screws - Support Units
Misumi
29.05.2023
SL-MTSTR, SH-MTSTR, SHD-MTSTR, SL-MTSTL, SH-MTSTL, SHD-MTSTL - Precision Cl...
Misumi
11.07.2023
C-MTSRW, C-MTSTRW - Economy Lead Screws - Both Ends Stepped
Misumi
29.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表