您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
TPE 4-times sockets - HoKa TPE Flexible connector 4-times curled, with sockets both sides
Funken
Ventilation fittings
Flexible connector
Powered by
CAD模型選擇
{funken/hoka/manschetten/manschette_tpe_4_fach_mit_muffe_asmtab.prj},{NB=TPE 4-fach PP Basis weich, Innendurchmesser = 700 - 10007101(LOD=M-300)},{CNSORDERNO=10007101},{CNSPRICE=363.10},{CNSMASSEXACT=0},{DA=700},{L=70},{L1=190},{S=2.5},{W=4},{MCODE=3.mantpe:4.0700.mu},{ART=HoKa TPE weich Manschette 4-fach gewellt 150mm breit mit beidseitig PP Muffen Ø 700 mm auf PP Basis},{ARTE=HoKa TPE flexible connector soft-PP 4-fold curled Ø 700 mm 150 mm width including PP sockets},{ARTF=HoKa TPE Manchette PP souple 4-fois ondulé Ø 700 mm largeur 150 mm avec PP manchons},{CNSMAT=PP Basis weich},{FAR=schwarz},{MATM=PP},{FARBM=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
MATM
Material sockets
ⁿ/ₐ
FARBM
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
S
Thickness
[mm]
W
Wave
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
TPE 4-times PP Basis weic...
10008113
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
160
40
180
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10008115
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
180
40
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10005214
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
200
40
180
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10005275
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
225
40
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10005642
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
250
40
180
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10005644
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
280
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006021
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
315
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006023
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
355
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006439
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
400
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006441
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
450
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006806
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
500
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10006808
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
600
60
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10007333
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
700
70
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10007335
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
800
80
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10000410
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
900
90
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10009041
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
1000
100
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10009261
HoKa TPE flexible connect...
0
PP base soft
black
PVC
RAL 7011
1250
130
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10000844
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
160
40
180
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015364
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
180
40
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015455
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
200
40
180
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015696
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
225
40
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015766
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
250
40
180
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10015980
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
280
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10016046
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
315
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 4-times PP Basis weic...
10001595
HoKa TPE flexible connect...
0
PP base soft
black
PE
black
355
50
190
2.5
4
HOKA PP basic soft flexib...
The specified dimensions ...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Spiral hose clamps - Accessories
NORO
31.12.2023
PVC 4-times sockets - HoKa PVC Flexible connector 4-times curled, with sock...
Funken
02.01.2024
PVC 4-times - HoKa Flexible connector 4-times curled and brackets
Funken
02.01.2024
TPE 4-times - HoKa TPE Flexible connector 4-times curled
Funken
02.01.2024
BN 949 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MI...
Bossard Catalog
31.10.2023
BN 20568 - Hose clamps with worm gear drive for medium pressure (DIN 3017; ...
Bossard Catalog
31.10.2023
BN 20570 - Hose clamps with worm gear drive for medium pressure (DIN 3017; ...
Bossard Catalog
31.10.2023
BN 20556 - Hose clamps for low pressure (MIKALOR Normal), steel W1, zinc pl...
Bossard Catalog
31.10.2023
Hose Clamps SSB / SSD - SSB 40-60 ST-VZ
Schmalz
12.09.2017
BN 950 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MI...
Bossard Catalog
31.10.2023
BN 1367 - Hose clamps with worm gear drive for medium pressure (DIN 3017; M...
Bossard Catalog
31.10.2023
KES-M150-ZVR 150/500 - Cement-coated wall sleeve with sleeve
HAUFF
21.07.2022
TPE 4-times sockets - HoKa TPE Flexible connector 4-times curled, with sock...
Hoka
02.01.2024
2.09 A - Y-ELBOW
VDL
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表