您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TLM-1801 - Linear Shafts - Pre-Drilled and Tapped
Essentra Components
Bearings & Power Transmission
Linear Motion Components
Linear Shafts, Rails & Blocks
Linear Shafts
Linear Shafts - Pre-Drilled and Tapped
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d07000000/l3_d07030000/l4_d07030400/p041035/tlm-1801.prj},{NB=TLM-1812},{PN=TLM-1812},{AMERSID=1047392},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{A=1.00000000},{B=72},{C=6},{D=3},{THREAD=1/4-20},{NUMBEROFHOLESLPA=12},{MINORDIAMETERSKE=0.207}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
A Diameter
[Inch]
B
B Overall Length
[Inch]
C
C Hole Spacing Center to Center
[Inch]
D
D Hole Spacing from Edge
[Inch]
THREAD
Thread
ⁿ/ₐ
TLM-1801
TLM-1801
1047382
-
-
Steel
1/2
24
4
2
6-32
TLM-1802
TLM-1802
1047383
-
-
Steel
1/2
48
4
2
6-32
TLM-1803
TLM-1803
1047384
-
-
Steel
1/2
72
4
2
6-32
TLM-1804
TLM-1804
1047385
-
-
Steel
5/8
24
4
2
8-32
TLM-1805
TLM-1805
1091796
-
-
Steel
5/8
48
4
2
8-32
TLM-1806
TLM-1806
1047386
-
-
Steel
5/8
72
4
2
8-32
TLM-1807
TLM-1807
1047387
-
-
Steel
3/4
24
6
3
10-32
TLM-1808
TLM-1808
1047388
-
-
Steel
3/4
48
6
3
10-32
TLM-1809
TLM-1809
1047389
-
-
Steel
3/4
72
6
3
10-32
TLM-1810
TLM-1810
1047390
-
-
Steel
1
24
6
3
1/4-20
TLM-1811
TLM-1811
1047391
-
-
Steel
1
48
6
3
1/4-20
TLM-1812
TLM-1812
1047392
-
-
Steel
1
72
6
3
1/4-20
TLM-1814
TLM-1814
1047393
-
-
Steel
1 1/4
72
6
3
5/16-18
TLM-1816
TLM-1816
1091797
-
-
Steel
1 1/2
48
8
4
3/8-16
TLM-1817
TLM-1817
1091798
-
-
Steel
1 1/2
72
8
4
3/8-16
TLM-1831
TLM-1831
1047394
-
-
Stainless
1/2
24
4
2
6-32
TLM-1834
TLM-1834
1047395
-
-
Stainless
5/8
24
4
2
8-32
TLM-1836
TLM-1836
1091799
-
-
Stainless
5/8
72
4
2
8-32
TLM-1837
TLM-1837
1091800
-
-
Stainless
3/4
24
6
3
10-32
TLM-1838
TLM-1838
1091801
-
-
Stainless
3/4
48
6
3
10-32
TLM-1839
TLM-1839
1091802
-
-
Stainless
3/4
72
6
3
10-32
TLM-1840
TLM-1840
1047396
-
-
Stainless
1
24
6
3
1/4-20
TLM-1841
TLM-1841
1047397
-
-
Stainless
1
48
6
3
1/4-20
TLM-1842
TLM-1842
1047398
-
-
Stainless
1
72
6
3
1/4-20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
JRG-23811 - Tapered Grippers - Pointed
Essentra Components
07.08.2014
SJS-500 - Machine Screw Jacks
Essentra Components
07.08.2014
AH-1 - Torque Handles - Pronged
Essentra Components
07.08.2014
PCS-100-GL - Leader Pins
Essentra Components
12.08.2014
PCS-CPS7-3 - Core Pins
Essentra Components
11.08.2014
ACA-200 - Adjustable Clamp Rest
Essentra Components
07.08.2014
PCS-OSL13-6 - Pin Sleeves
Essentra Components
12.08.2014
SC-0 - Cam Handles - Single
Essentra Components
07.08.2014
JRG-23801 - Tapered Grippers - Fine Serrated
Essentra Components
07.08.2014
JBL-801 - Quick Change Liners
Essentra Components
11.08.2014
SHL-942 - Alignment Bushings
Essentra Components
07.08.2014
JBL-516 - Quick Change Receiver Bushings
Essentra Components
11.08.2014
WLT-310 - Ball Swivel Vises
Essentra Components
11.08.2014
PCS-SP4-812OS-1 - Step Pins
Essentra Components
12.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表