您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
L 075 - 3/8” (9,525 mm) - Timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentateperbussola/l_075.prj},{NB=TL75028},{MAT=Acciaio},{FLA=Con flangia},{CODE2=28L075},{CODE=TL75028},{TYPE=3F},{CFL=FL066},{BUSH=1108.000},{MB=28},{DP=84.89},{DE=84.13},{DF=91.000},{DM=0.0},{DI=0},{F=25.0},{S=25},{R=0.0},{WEIGHT=0.70},{DFX=91.000},{DIX=0.000},{Z=28.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
[mm]
TL75019
Steel
With flanges
19L075
TL75019
3F
FL059
1108.000
28
57.61
56.84
64.000
0.0
0
25.0
25
0.0
0.30
19.000
TL75020
Steel
With flanges
20L075
TL75020
3F
FL060
1108.000
28
60.64
59.88
66.500
0.0
0
25.0
25
0.0
0.30
20.000
TL75021
Steel
With flanges
21L075
TL75021
3F
FL061
1108.000
28
63.67
62.91
70.000
0.0
0
25.0
25
0.0
0.40
21.000
TL75022
Steel
With flanges
22L075
TL75022
3F
FL062
1108.000
28
66.70
65.94
75.000
0.0
0
25.0
25
0.0
0.40
22.000
TL75023
Steel
With flanges
23L075
TL75023
3F
FL063
1108.000
28
69.73
68.97
79.000
0.0
0
25.0
25
0.0
0.40
23.000
TL75024
Steel
With flanges
24L075
TL75024
3F
FL063
1108.000
28
72.77
72.00
79.000
0.0
0
25.0
25
0.0
0.50
24.000
TL75025
Steel
With flanges
25L075
TL75025
3F
FL064
1108.000
28
75.80
75.04
82.500
0.0
0
25.0
25
0.0
0.60
25.000
TL75026
Steel
With flanges
26L075
TL75026
3F
FL065
1108.000
28
78.83
78.07
86.000
0.0
0
25.0
25
0.0
0.60
26.000
TL75027
Steel
With flanges
27L075
TL75027
3F
FL065
1108.000
28
81.86
81.10
86.000
0.0
0
25.0
25
0.0
0.70
27.000
TL75028
Steel
With flanges
28L075
TL75028
3F
FL066
1108.000
28
84.89
84.13
91.000
0.0
0
25.0
25
0.0
0.70
28.000
TL75030
Steel
With flanges
30L075
TL75030
3F
FL068
1108.000
28
90.96
90.20
97.000
0.0
0
25.0
25
0.0
0.90
30.000
TL75032
Steel
With flanges
32L075
TL75032
3F
FL070
1108.000
28
97.02
96.26
102.000
0.0
0
25.0
25
0.0
1.00
32.000
TL75036
Steel
With flanges
36L075
TL75036
3F
FL074
1610.000
42
109.15
108.39
115.000
0.0
0
25.0
25
0.0
1.20
36.000
TL75040
Steel
With flanges
40L075
TL75040
3F
FL078
1610.000
42
121.28
120.51
128.000
0.0
0
25.0
25
0.0
1.70
40.000
TL75044
Steel
With flanges
44L075
TL75044
3WF
FL081
1610.000
42
133.40
132.64
142.000
90.0
110
25.0
25
0.0
2.10
44.000
TL75048
Steel
With flanges
48L075
TL75048
3WF
FL085
1610.000
42
145.53
144.77
150.000
92.0
120
25.0
25
0.0
2.50
48.000
TL75060
Steel
Without flanges
60L075
TL75060
3W
-
1610.000
42
181.91
181.15
0.000
92.0
166
25.0
25
0.0
3.00
60.000
TL75072
Cast iron
Without flanges
72L075
TL75072
3A
-
1610.000
42
218.30
217.53
0.000
92.0
202
25.0
25
0.0
4.00
72.000
TL75084
Cast iron
Without flanges
84L075
TL75084
7A
-
2012.000
50
254.68
253.90
0.000
92.0
236
25.0
32
3.5
5.20
84.000
TL75096
Cast iron
Without flanges
96L075
TL75096
7A
-
2012.000
50
291.06
290.30
0.000
106.0
270
25.0
32
3.5
6.50
96.000
TL75120
Cast iron
Without flanges
120L075
TL75120
7A
-
2012.000
50
363.83
363.07
0.000
106.0
343
25.0
32
3.5
7.60
120.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
H 100 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
19mm
Bando
06.03.2023
L 075 - 3/8” (9,525 mm) - Timing belt pulleys
Sati
11.11.2022
Type L Taper - Inch Timing belt pulleys for Taper-Bushings
Optibelt
21.03.2024
L 100 - 3/8” (9,525 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
L 050 - 3/8” (9,525 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
L 050 - 3/8” (9,525 mm) - Timing belt pulleys
Sati
11.11.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
SPB/4 - V-Belt pulleys for taper bushes
Sati
15.12.2022
Timing belt pulleys L 075 for belt width 075 (3/4" = 19,05 mm)
Haberkorn
19.07.2021
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
SPA/1 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPZ/4 - V-Belt pulleys for taper bushes
Sati
15.12.2022
06B-1 (9,525 x 5,72 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表