目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore T10 -40 - Metric pulleys ''T'' - DIN 7721-2
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore T10
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_t10/t_belt_pulleys_with_pilot_bore_t10_40_asmtab.prj},{NB=28025025},{DESCRIPTION=40 T 10 25},{CNSORDERNO=28025025},{TYPE=2F},{MAT=Al},{Z=25},{DE=77.75},{DF=83},{DM=60},{F=30},{L=40},{D=8},{N=219},{KG=0.42},{I=68.0},{PPATH=t_belt_pulleys_with_pilot_bore_t10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
28025012
40 T 10 12
28025012
2F
Al
12
36.35
42
28
30
40
6
208
0.10
28025014
40 T 10 14
28025014
2F
Al
14
42.70
48
32
30
40
8
210
0.13
28025015
40 T 10 15
28025015
2F
Al
15
45.90
51
32
30
40
8
211
0.15
28025016
40 T 10 16
28025016
2F
Al
16
49.10
54
35
30
40
8
212
0.18
28025018
40 T 10 18
28025018
2F
Al
18
55.45
60
40
30
40
8
214
0.22
28025019
40 T 10 19
28025019
2F
Al
19
58.65
66
44
30
40
8
216
0.25
28025020
40 T 10 20
28025020
2F
Al
20
61.80
66
46
30
40
8
216
0.28
28025022
40 T 10 22
28025022
2F
Al
22
68.20
75
52
30
40
8
218
0.34
28025024
40 T 10 24
28025024
2F
Al
24
74.55
83
58
30
40
8
219
0.39
28025025
40 T 10 25
28025025
2F
Al
25
77.75
83
60
30
40
8
219
0.42
28025026
40 T 10 26
28025026
2F
Al
26
80.90
87
60
30
40
8
220
0.48
28025027
40 T 10 27
28025027
2F
Al
27
84.10
91
60
30
40
8
221
0.54
28025028
40 T 10 28
28025028
2F
Al
28
87.25
93
60
30
40
8
222
0.55
28025030
40 T 10 30
28025030
2F
Al
30
93.65
97
60
30
40
8
223
0.64
28025032
40 T 10 32
28025032
2F
Al
32
100.00
106
65
30
40
10
224
0.69
28025036
40 T 10 36
28025036
2F
Al
36
112.75
119
70
30
40
10
225
0.87
28025040
40 T 10 40
28025040
2F
Al
40
125.45
131
80
30
40
10
226
1.07
28025044
40 T 10 44
28025044
2
Al
44
138.20
0
88
30
40
10
0
1.35
28025048
40 T 10 48
28025048
2
Al
48
150.95
0
95
30
40
16
0
1.52
28025060
40 T 10 60
28025060
2
Al
60
189.15
0
110
30
40
16
0
2.34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys with pilot bore T10 -47 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore T10 -66 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore T10 -31 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes L050 - Timing belt pulleys for taper b...
BEA Ingranaggi
06.07.2020
TTPA__-AT10150, TTPA__-AT10200, TTPA__-AT10250, TTPB__-AT10150, TTPB__-AT10...
Misumi
29.05.2023
Timing belt pulleys with pilot bore 21-T 5 - Metric pulleys ''T'' - DIN 772...
BEA Ingranaggi
06.07.2020
Timing belt bars T10 - Metric bars ''T'' - DIN 7721-2
BEA Ingranaggi
06.07.2020
Modèle A9-40T10 - Poulie dentée monobloc profil T10 - Pas 10 mm pour courro...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
MAE-ZR-T10-BR25-PU - T-Timing Belt, Profile T10, Timing Belt Width 25mm
MÄDLER
10.04.2024
V-belt pulleys for taper bush SPB-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
S5M-B - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
Timing belt pulleys with pilot bore L075 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
22002 - Toothed belt pulleys, T profile
norelem
26.06.2024
Type ''TERE'' - Universal belt tensioners type ''TERE''
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表