slovenčina
English
Timing belt pulleys HTD 8M 30 for belt width 30 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_8m30_asmtab.prj},{NB=T22140},{NAME=Timing belt pulley profile HTD 40 8M 30/2F},{DESCRIPTION=40 8M 30},{CNSORDERNO=T22140},{TYPE=2F},{MAT=St},{Z=40},{DP=101.86},{DE=100.49},{DF=106},{DM=75},{DI=0},{F=38},{L=48},{D=14},{N=321},{KG=2.47},{I=90.0},{VER=30},{PPATH=t_belt_pulleys_with_pilot_bore_8m_asmtpl.prj},{CNSORDERNO2=42030040}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22131
Timing belt pulley profil...
22 8M 30
T22131
2F
St
22
56.02
54.65
60
43
0
38
48
12
308
0.75
T22132
Timing belt pulley profil...
24 8M 30
T22132
2F
St
24
61.11
59.74
66
45
0
38
48
12
310
0.90
T22133
Timing belt pulley profil...
26 8M 30
T22133
2F
St
26
66.21
64.84
71
48
0
38
48
12
311
1.10
T22134
Timing belt pulley profil...
28 8M 30
T22134
2F
St
28
71.30
70.08
75
50
0
38
48
14
312
1.20
T22135
Timing belt pulley profil...
30 8M 30
T22135
2F
St
30
76.39
75.13
83
55
0
38
48
14
314
1.32
T22136
Timing belt pulley profil...
32 8M 30
T22136
2F
St
32
81.49
80.16
87
60
0
38
48
14
315
1.55
T22137
Timing belt pulley profil...
34 8M 30
T22137
2F
St
34
86.58
85.21
91
66
0
38
48
14
316
1.80
T22138
Timing belt pulley profil...
36 8M 30
T22138
2F
St
36
91.67
90.30
98
70
0
38
48
14
319
2.10
T22139
Timing belt pulley profil...
38 8M 30
T22139
2F
St
38
96.77
95.39
103
75
0
38
48
14
320
2.30
T22140
Timing belt pulley profil...
40 8M 30
T22140
2F
St
40
101.86
100.49
106
75
0
38
48
14
321
2.47
T22141
Timing belt pulley profil...
44 8M 30
T22141
2F
St
44
112.05
110.67
119
75
0
38
48
14
325
2.95
T22142
Timing belt pulley profil...
48 8M 30
T22142
2F
St
48
122.23
120.86
127
75
0
38
48
14
327
3.30
T22143
Timing belt pulley profil...
56 8M 30
T22143
3F
St
56
142.60
141.23
148
90
116
38
48
14
333
4.02
T41495
Timing belt pulley profil...
64 8M 30
T41495
3F
St
64
162.97
161.60
168
90
137
38
48
14
338
4.60
T41496
Timing belt pulley profil...
72 8M 30
T41496
3F
St
72
183.35
181.97
192
95
158
38
48
14
340
5.41
T41497
Timing belt pulley profil...
80 8M 30
T41497
3
GG
80
203.72
202.35
0
100
180
38
48
14
0
5.23
T41498
Timing belt pulley profil...
90 8M 30
T41498
3
GG
90
229.18
227.81
0
100
204
38
48
14
0
6.42
T41499
Timing belt pulley profil...
112 8M 30
T41499
4
GG
112
285.21
283.83
0
100
254
38
48
18
0
8.12
T41500
Timing belt pulley profil...
144 8M 30
T41500
4
GG
144
366.69
365.32
0
100
336
38
48
20
0
10.36
T41501
Timing belt pulley profil...
168 8M 30
T41501
4
GG
168
427.81
426.44
0
100
400
38
48
20
0
12.37
T41502
Timing belt pulley profil...
192 8M 30
T41502
4
GG
192
488.92
487.55
0
100
460
38
48
20
0
14.31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys HTD 5M 15 for belt width 15 mm
Haberkorn
19.07.2021
Timing belt pulleys HTD 8M 50 for belt width 50 mm
Haberkorn
19.07.2021
Timing belt pulleys HTD 8M 20 for belt width 20 mm
Haberkorn
19.07.2021
Timing belt pulleys HTD 8M 30 for taper bush for belt width 30 mm
Haberkorn
19.07.2021
Timing belt pulleys HTD 8M 85 for belt width 85 mm
Haberkorn
19.07.2021
Metric HTD8M synchronous wheel - Metric HTD8M synchronous wheel
WUXING
29.05.2023
Timing belt pulleys with pilot bore 8M-30 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys HTD 5M 25 for belt width 25 mm
Haberkorn
19.07.2021
HTD8M
HEFA
01.06.2024
Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
Ketten Fuchs
23.07.2021
Timing belt pulleys HTD 8M 20 for taper bush for belt width 20 mm
Haberkorn
19.07.2021
HTD 8M-30 - Timing belt pulleys HTD profile htd_8m-20
Sati
12.04.2023
Type 8M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
22004 - Toothed pulley profile HTD 8M
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表