您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Self Clinching Stand-Off - Through Standoff V-SO4
Honsel-Group
Fasteners
Self Clinching Part
Self Clinching Stand-Off
Powered by
CAD模型選擇
{honsel/fasteners/self_clinching_part/self_clinching_stand_off/v_so4_a4_of.prj},{NB=Through Standoff V-SO4 10487040006 (l_0)},{ARTNR=10487040006},{D=0.0},{DB1=0.000},{DB2=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{AD=0.0},{AZ=0},{ACD=0},{AUD=0.0},{H=0.0},{HI=0.0},{Z=0},{S=0.00},{KG=0.00},{KGS=0.000},{AK=0},{G1=4.000},{EL=6},{EKB=1.27},{ELDHELP=7.14},{EA=0.00},{EBHELP=7.120},{EC=0.00},{ED1HELP=4.80},{EDHELP=0.000},{EEHELP=0.000},{EF=0.0},{EH=7.9},{ETHELP=0.000},{EARL=8.4},{EEA=0.000},{EAA=0},{EVA=0.00},{EES=0.000},{EAS=0},{EVS=0.00},{EEE=46.7},{EAE=4003},{EVE=6.34},{ZTN=0},{EAN=0},{CL=23110902},{BEZ=Einpressgewindebuchse offen V-SO4 Edelstahl},{MAT1=Edelstahl 400er Serie},{MAT2=xxx},{SU=xxx},{FORM=l},{KB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
EG
Thread
ⁿ/ₐ
EMAT
Material
ⁿ/ₐ
EL
Length (L) Total value
[mm]
EKB
minute Sheet thickness of
[mm]
ELD
Hole Dm total value
[mm]
EB
Cylinder Diameter (B) Total Value
ⁿ/ₐ
ED1
Counterbore-Dm (d1)
[mm]
ED
Threadless length (D)
[mm]
EH
Hexagon (H)
[mm]
EARL
min. Distance edge to hole center
[mm]
EEE
Pressing force stainless steel
[kN]
EAE
Expressing force Stainless Steel
[N]
EVE
Torsion resistance stainless steel
[Nm]
CL
eCLASS
ⁿ/ₐ
Through Standoff V-SO4 10...
10487030003
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M3
Stainless Steel 400 Serie...
3
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
24.5
1493
2.36
23110902
Through Standoff V-SO4 10...
10487030004
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M3
Stainless Steel 400 Serie...
4
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
24.5
1493
2.36
23110902
Through Standoff V-SO4 10...
10487030006
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M3
Stainless Steel 400 Serie...
6
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
24.5
1493
2.36
23110902
Through Standoff V-SO4 10...
10487030008
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M3
Stainless Steel 400 Serie...
8
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
0 ±0,25
4.8
6.0
24.5
1493
2.36
23110902
Through Standoff V-SO4 10...
10487030010
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M3
Stainless Steel 400 Serie...
10
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
4 ±0,25
4.8
6.0
24.5
1493
2.36
23110902
Through Standoff V-SO4 10...
10487030012
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M3
Stainless Steel 400 Serie...
12
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
4 ±0,25
4.8
6.0
24.5
1493
2.36
23110902
Through Standoff V-SO4 10...
10487030014
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M3
Stainless Steel 400 Serie...
14
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
4 ±0,25
4.8
6.0
24.5
1493
2.36
23110902
Through Standoff V-SO4 10...
10487030016
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M3
Stainless Steel 400 Serie...
16
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
8 ±0,25
4.8
6.0
24.5
1493
2.36
23110902
Through Standoff V-SO4 10...
10487030018
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M3
Stainless Steel 400 Serie...
18
1.02
4,22 +0,08
4,2 -0,13
3,2 ±0,13
8 ±0,25
4.8
6.0
24.5
1493
2.36
23110902
Through Standoff V-SO4 10...
10487035003
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
3,5M3
Stainless Steel 400 Serie...
3
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
0 ±0,25
6.4
7.1
42.3
2877
2.36
23110902
Through Standoff V-SO4 10...
10487035004
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
3,5M3
Stainless Steel 400 Serie...
4
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
0 ±0,25
6.4
7.1
42.3
2877
2.36
23110902
Through Standoff V-SO4 10...
10487035006
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
3,5M3
Stainless Steel 400 Serie...
6
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
0 ±0,25
6.4
7.1
42.3
2877
2.36
23110902
Through Standoff V-SO4 10...
10487035008
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
3,5M3
Stainless Steel 400 Serie...
8
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
0 ±0,25
6.4
7.1
42.3
2877
2.36
23110902
Through Standoff V-SO4 10...
10487035010
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
3,5M3
Stainless Steel 400 Serie...
10
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
4 ±0,25
6.4
7.1
42.3
2877
2.36
23110902
Through Standoff V-SO4 10...
10487035012
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
3,5M3
Stainless Steel 400 Serie...
12
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
4 ±0,25
6.4
7.1
42.3
2877
2.36
23110902
Through Standoff V-SO4 10...
10487035014
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
3,5M3
Stainless Steel 400 Serie...
14
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
4 ±0,25
6.4
7.1
42.3
2877
2.36
23110902
Through Standoff V-SO4 10...
10487035016
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
3,5M3
Stainless Steel 400 Serie...
16
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
8 ±0,25
6.4
7.1
42.3
2877
2.36
23110902
Through Standoff V-SO4 10...
10487035018
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
3,5M3
Stainless Steel 400 Serie...
18
1.02
5,41 +0,08
5,39 -0,13
3,2 ±0,13
8 ±0,25
6.4
7.1
42.3
2877
2.36
23110902
Through Standoff V-SO4 10...
10487040004
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M4
Stainless Steel 400 Serie...
4
1.27
7,14 +0,08
7,12 -0,13
4,8 ±0,13
0 ±0,25
7.9
8.4
46.7
4003
6.34
23110902
Through Standoff V-SO4 10...
10487040006
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M4
Stainless Steel 400 Serie...
6
1.27
7,14 +0,08
7,12 -0,13
4,8 ±0,13
0 ±0,25
7.9
8.4
46.7
4003
6.34
23110902
Through Standoff V-SO4 10...
10487040008
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M4
Stainless Steel 400 Serie...
8
1.27
7,14 +0,08
7,12 -0,13
4,8 ±0,13
0 ±0,25
7.9
8.4
46.7
4003
6.34
23110902
Through Standoff V-SO4 10...
10487040010
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M4
Stainless Steel 400 Serie...
10
1.27
7,14 +0,08
7,12 -0,13
4,8 ±0,13
4 ±0,25
7.9
8.4
46.7
4003
6.34
23110902
Through Standoff V-SO4 10...
10487040012
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M4
Stainless Steel 400 Serie...
12
1.27
7,14 +0,08
7,12 -0,13
4,8 ±0,13
4 ±0,25
7.9
8.4
46.7
4003
6.34
23110902
Through Standoff V-SO4 10...
10487040014
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M4
Stainless Steel 400 Serie...
14
1.27
7,14 +0,08
7,12 -0,13
4,8 ±0,13
4 ±0,25
7.9
8.4
46.7
4003
6.34
23110902
Through Standoff V-SO4 10...
10487040016
Through Standoff V-SO4 St...
Stainless Steel 400 Serie...
open
M4
Stainless Steel 400 Serie...
16
1.27
7,14 +0,08
7,12 -0,13
4,8 ±0,13
8 ±0,25
7.9
8.4
46.7
4003
6.34
23110902
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表