您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 611 - Threaded bolt spring plungers long stroke
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Spring plungers
GN 611
Powered by
CAD模型選擇
{elesa/general_catalogue/08/3_spring_plungers/gn_611/gn_611_asmtab.prj},{NB=Threaded bolt spring plungers long stroke GN 611-M24-15-LS},{CODE=GN.34274},{DESCRIPTION=GN 611-M24-15-LS},{DIM01=M24},{NDM=24.000},{KDM=13.546},{NDM1=12.000},{KDM1=10.106},{DIM02=10.0},{DIM03=19.6},{DIM04=60},{DIM05=45},{DIM06=8},{DIM07=15},{DIM08=40},{DIM09=192},{WEIGHT=115},{PPATH=gn_611_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
sw
[mm]
DIM07
w
[mm]
DIM08
Preload
[N]
DIM09
Max. load
[N]
WEIGHT
Weight
[g]
Threaded bolt spring plun...
GN.34252
GN 611-M10-8-L
M10
4.0
7.8
35
25
3
8
6
16
13
Threaded bolt spring plun...
GN.34254
GN 611-M12-10-L
M12
5.5
9.5
43
35
4
10
4
18
23
Threaded bolt spring plun...
GN.34255
GN 611-M16-10-L
M16
8.0
13.4
48
35
6
10
7
24
42
Threaded bolt spring plun...
GN.34256
GN 611-M16-15-L
M16
8.0
13.4
58
35
6
15
9
33
54
Threaded bolt spring plun...
GN.34257
GN 611-M16-20-L
M16
8.0
13.4
58
35
6
20
4
23
55
Threaded bolt spring plun...
GN.34258
GN 611-M16-25-L
M16
8.0
13.4
98
35
6
25
13
41
78
Threaded bolt spring plun...
GN.34259
GN 611-M16-30-L
M16
8.0
13.4
98
35
6
30
13
47
83
Threaded bolt spring plun...
GN.34260
GN 611-M16-40-L
M16
8.0
13.4
148
35
6
40
13
63
123
Threaded bolt spring plun...
GN.34262
GN 611-M16-50-L
M16
8.0
13.4
148
35
6
50
7
43
127
Threaded bolt spring plun...
GN.34261
GN 611-M24-15-L
M24
10.0
19.6
60
45
8
15
14
87
115
Threaded bolt spring plun...
GN.34263
GN 611-M10-8-LS
M10
4.0
7.8
35
25
3
8
12
22
13
Threaded bolt spring plun...
GN.34264
GN 611-M12-10-LS
M12
5.5
9.5
43
35
4
10
7
46
23
Threaded bolt spring plun...
GN.34265
GN 611-M16-10-LS
M16
8.0
13.4
48
35
6
10
10
43
42
Threaded bolt spring plun...
GN.34266
GN 611-M16-15-LS
M16
8.0
13.4
58
35
6
15
10
57
55
Threaded bolt spring plun...
GN.34267
GN 611-M16-20-LS
M16
8.0
13.4
83
35
6
20
18
72
78
Threaded bolt spring plun...
GN.34268
GN 611-M16-25-LS
M16
8.0
13.4
98
35
6
25
20
70
83
Threaded bolt spring plun...
GN.34269
GN 611-M16-30-LS
M16
8.0
13.4
98
35
6
30
20
80
109
Threaded bolt spring plun...
GN.34271
GN 611-M16-40-LS
M16
8.0
13.4
148
35
6
40
21
113
123
Threaded bolt spring plun...
GN.34273
GN 611-M16-50-LS
M16
8.0
13.4
148
35
6
50
13
75
127
Threaded bolt spring plun...
GN.34274
GN 611-M24-15-LS
M24
10.0
19.6
60
45
8
15
40
192
115
Threaded bolt spring plun...
GN.34275
GN 611-M10-8-LN
M10
4.0
7.8
35
25
3
8
6
16
13
Threaded bolt spring plun...
GN.34276
GN 611-M12-10-LN
M12
5.5
9.5
43
35
4
10
4
18
23
Threaded bolt spring plun...
GN.34277
GN 611-M16-10-LN
M16
8.0
13.4
48
35
6
10
7
24
47
Threaded bolt spring plun...
GN.34278
GN 611-M16-15-LN
M16
8.0
13.4
58
35
6
15
9
33
54
Threaded bolt spring plun...
GN.34279
GN 611-M16-20-LN
M16
8.0
13.4
58
35
6
20
4
23
55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 617.1 - Stainless Steel-Indexing plungers with rest position, Type AK, w...
Elesa+Ganter
28.03.2024
GN 228-A4-A - ELESA-Spoked handwheels
Elesa
26.09.2023
GN 513 - ELESA-Threaded spring elements
Elesa
13.05.2024
GN 614.6 - ELESA-Bolt spring plungers
Elesa
26.09.2023
GN 616.1-S - ELESA-Tip and spring pressers with sealing gasket
Elesa
26.09.2023
W790 - KNOB WITH BLACK OXIDE TREATED STEEL PLUNGER AND FLANGE
Boteco
16.11.2021
SGPPT, SUTPT - Tee Low Pressure Pipe Fitting (MISUMI)
Misumi
30.06.2021
NLSBG, LSBG, PLSBG, BLSBG, SLSBG, ALSBG, ABLSBG - Hex Posts - One End Threa...
Misumi
29.05.2023
GN 616 - ELESA-Threaded bolt spring plungers
Elesa
13.05.2024
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
NEFS6-3030, NEFSB6-3030, NEFSY6-3030, EFS6-3030, EFSB6-3030, HFS6-3030, HFS...
Misumi
31.05.2024
GN 7336.7 - Clamping knobs with indexing plunger
JW Winco
02.04.2024
CB - Hexagon Socket Head Cap Screws
Misumi
30.06.2021
FWS, FWSSC, FWSSB, FWSSM, FWSSR, FWSA,FWSSA, FWSSAB, FWSBB, FWSSS, FWSSSR, ...
Misumi
29.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表