품질보증 정보
카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 615.1-NI - Threaded bolt spring plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Spring plungers
GN 615.1-NI
Powered by
CAD모델 선택
{elesa/general_catalogue/08/3_spring_plungers/gn_615_1_inox/gn_615_1_inox_asmtab.prj},{NB=Threaded bolt spring plungers GN 615.1-M10-BSN},{CODE=GN.33544},{DESCRIPTION=GN 615.1-M10-BSN},{DIM01=M10},{NDM=10.000},{KDM=8.160},{DIM02=4.5},{DIM03=19},{DIM04=2.5},{DIM05=20.0},{DIM06=54.0},{WEIGHT=7},{PPATH=gn_615_1_inox_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2 -0.1
[mm]
DIM03
l ±0.1
[mm]
DIM04
w
[mm]
DIM05
Preload
[N~]
DIM06
Max. load
[N~]
WEIGHT
Weight
[g]
Threaded bolt spring plun...
GN.33503
GN 615.1-M4-BN
M4
1.8
9
1.5
4.5
12.5
1
Threaded bolt spring plun...
GN.33513
GN 615.1-M5-BN
M5
2.4
12
2.0
5.0
13.0
1
Threaded bolt spring plun...
GN.33523
GN 615.1-M6-BN
M6
2.7
14
2.0
6.0
17.0
2
Threaded bolt spring plun...
GN.33524
GN 615.1-M6-BSN
M6
2.7
14
2.0
11.0
25.0
2
Threaded bolt spring plun...
GN.33533
GN 615.1-M8-BN
M8
3.8
16
2.0
16.0
33.0
4
Threaded bolt spring plun...
GN.33534
GN 615.1-M8-BSN
M8
3.8
16
2.0
23.0
59.0
4
Threaded bolt spring plun...
GN.33543
GN 615.1-M10-BN
M10
4.5
19
2.5
19.0
42.0
7
Threaded bolt spring plun...
GN.33544
GN 615.1-M10-BSN
M10
4.5
19
2.5
20.0
54.0
7
Threaded bolt spring plun...
GN.33553
GN 615.1-M12-BN
M12
6.0
22
3.5
22.0
57.0
10
Threaded bolt spring plun...
GN.33554
GN 615.1-M12-BSN
M12
6.0
22
3.5
38.0
96.0
10
Threaded bolt spring plun...
GN.33563
GN 615.1-M16-BN
M16
8.5
24
4.5
38.0
78.0
24
Threaded bolt spring plun...
GN.33564
GN 615.1-M16-BSN
M16
8.5
24
4.5
50.0
100.0
24
Threaded bolt spring plun...
GN.33573
GN 615.1-M20-BN
M20
10.0
30
6.5
39.0
81.0
43
Threaded bolt spring plun...
GN.33574
GN 615.1-M20-BSN
M20
10.0
30
6.5
52.0
133.0
43
Threaded bolt spring plun...
GN.33583
GN 615.1-M24-BN
M24
13.0
34
8.0
72.0
155.0
70
Threaded bolt spring plun...
GN.33584
GN 615.1-M24-BSN
M24
13.0
34
8.0
91.0
223.0
70
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성