您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EN 615.1-NI - Threaded ball spring plungers
Elesa
INCH CATALOGUE
Indexing and positioning elements
Spring plungers
EN 615.1-NI (inch sizes)
Powered by
CAD模型選擇
{elesa/inch_catalogue/08/3_spring_plungers/en_615_1_ni/en_615_1_ni_asmtab.prj},{NB=Threaded ball spring plungers EN 615.1-5/8-11-BSN/LE},{CODE=EN.933794},{DESCRIPTION=EN 615.1-5/8-11-BSN/LE},{DIM01=5/8-11},{NDM=0.6250},{KDM=0.5168},{DIM03=1.06},{DIM02=0.31},{DIM04=0.22},{DIM05=7.0},{DIM06=43.5},{WEIGHT=0.029},{TH=UNC},{PPATH=en_615_1_ni_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM03
l
[Inch]
DIM02
d1
[Inch]
DIM04
l1
[Inch]
DIM05
Preload
[lbf]
DIM06
Max. load
[lbf]
WEIGHT
Weight
[lbs]
Threaded ball spring plun...
EN.933702
EN 615.1-6-32-BN/LE
6-32
0.37
0.05
0.06
0.5
1.5
0.002
Threaded ball spring plun...
EN.933704
EN 615.1-6-32-BSN/LE
6-32
0.37
0.05
0.06
0.5
2.5
0.002
Threaded ball spring plun...
EN.933712
EN 615.1-8-32-BN/LE
8-32
0.44
0.07
0.05
0.8
1.5
0.002
Threaded ball spring plun...
EN.933714
EN 615.1-8-32-BSN/LE
8-32
0.44
0.07
0.05
1.8
4.6
0.002
Threaded ball spring plun...
EN.933722
EN 615.1-8-36-BN/LE
8-36
0.44
0.07
0.05
0.8
1.5
0.002
Threaded ball spring plun...
EN.933724
EN 615.1-8-36-BSN/LE
8-36
0.44
0.07
0.05
1.8
5.0
0.002
Threaded ball spring plun...
EN.933732
EN 615.1-10-32-BN/LE
10-32
0.47
0.09
0.06
1.0
2.5
0.002
Threaded ball spring plun...
EN.933734
EN 615.1-10-32-BSN/LE
10-32
0.47
0.09
0.06
2.6
6.3
0.002
Threaded ball spring plun...
EN.933742
EN 615.1-1/4-20-BN/LE
1/4-20
0.53
0.12
0.07
1.1
3.5
0.004
Threaded ball spring plun...
EN.933744
EN 615.1-1/4-20-BSN/LE
1/4-20
0.53
0.12
0.07
3.0
9.7
0.004
Threaded ball spring plun...
EN.933762
EN 615.1-5/16-18-BN/LE
5/16-18
0.58
0.13
0.08
1.0
4.0
0.009
Threaded ball spring plun...
EN.933764
EN 615.1-5/16-18-BSN/LE
5/16-18
0.58
0.13
0.08
3.8
13.0
0.009
Threaded ball spring plun...
EN.933772
EN 615.1-3/8-16-BN/LE
3/8-16
0.63
0.19
0.11
1.5
4.5
0.011
Threaded ball spring plun...
EN.933774
EN 615.1-3/8-16-BSN/LE
3/8-16
0.63
0.19
0.11
4.5
16.0
0.011
Threaded ball spring plun...
EN.933782
EN 615.1-1/2-13-BN/LE
1/2-13
0.75
0.25
0.15
1.8
5.5
0.024
Threaded ball spring plun...
EN.933784
EN 615.1-1/2-13-BSN/LE
1/2-13
0.75
0.25
0.15
5.0
22.4
0.024
Threaded ball spring plun...
EN.933792
EN 615.1-5/8-11-BN/LE
5/8-11
1.06
0.31
0.22
2.0
8.5
0.029
Threaded ball spring plun...
EN.933794
EN 615.1-5/8-11-BSN/LE
5/8-11
1.06
0.31
0.22
7.0
43.5
0.029
Threaded ball spring plun...
EN.933602
EN 615.1-6-32-BN
6-32
0.37
0.05
0.06
0.5
1.5
0.002
Threaded ball spring plun...
EN.933604
EN 615.1-6-32-BSN
6-32
0.37
0.05
0.06
0.5
2.5
0.002
Threaded ball spring plun...
EN.933612
EN 615.1-8-32-BN
8-32
0.44
0.07
0.05
0.8
1.5
0.002
Threaded ball spring plun...
EN.933614
EN 615.1-8-32-BSN
8-32
0.44
0.07
0.05
1.8
4.6
0.002
Threaded ball spring plun...
EN.933622
EN 615.1-8-36-BN
8-36
0.44
0.07
0.05
0.8
1.5
0.002
Threaded ball spring plun...
EN.933624
EN 615.1-8-36-BSN
8-36
0.44
0.07
0.05
1.8
5.0
0.002
Threaded ball spring plun...
EN.933632
EN 615.1-10-32-BN
10-32
0.47
0.09
0.06
1.0
2.5
0.002
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 615.1-NI - ELESA-Threaded bolt spring plungers
Elesa
24.06.2024
GN 615.3 - ELESA-Threaded ball spring plungers
Elesa
24.06.2024
GN 615 - ELESA-Threaded ball spring plungers
Elesa
24.06.2024
K0609 - Spring plungers with slot and ceramic ball, stainless steel
KIPP
27.05.2024
K0312 - Spring plungers plastic, with slot and stainless steel ball
KIPP
27.05.2024
GN 616.1-SS - ELESA-Tip and spring pressers with sealing gasket
Elesa
26.09.2023
GN 616.1-SN - ELESA-Tip and spring pressers with sealing gasket
Elesa
26.09.2023
GN 615.1 - ELESA-Threaded bolt spring plungers
Elesa
24.06.2024
GN 616.1-S - ELESA-Tip and spring pressers with sealing gasket
Elesa
26.09.2023
Folding spring bolts (suitable for clevises)
MBO Oßwald
07.10.2021
GN 611 - ELESA-Threaded bolt spring plungers long stroke
Elesa
24.06.2024
27621 - Snap-in pin for clevis joints DIN 71752
norelem
26.06.2024
EN 615.1 - Threaded ball spring plungers
Elesa
24.06.2024
EN 615 - Threaded ball spring plungers
Elesa
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表