您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH320 - Spring Pressure piece ball / slot, stainless steel, Type KN
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th320asmtab.prj},{NB=TH320 / M6 (1)},{TYPE=TH320},{COMPANY=MSP},{BESTNR=TH320},{AUS=Nirosta, normale Federkraft},{D1=M6},{DNDM=6},{DKDM=4.773},{D2=3.5},{L=14},{S=1.0},{N=1.00},{F1=11.0},{F2=18.0},{G=1.7},{A=2.0000},{AA=30.0000},{B=1.0000},{T=1.5000},{C=1.7407},{CC=30.0000},{D=2.5650},{DD=1.7500},{BR=22.000},{S1=1.0},{PPATH=assemblies/th320asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
AUS
Ausführung
ⁿ/ₐ
D1
Diameter
ⁿ/ₐ
D2
Diameter
[mm]
L
Lenght
[mm]
N
Width
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
TH320 / M4 (0.8)
TH320 / M4
TH320
MSP
Stainless steel, standard...
M4
2.5
9
0.60
8.5
14.0
0.4
TH320 / M5 (0.9)
TH320 / M5
TH320
MSP
Stainless steel, standard...
M5
3.0
12
0.80
8.0
14.0
1.0
TH320 / M6 (1)
TH320 / M6
TH320
MSP
Stainless steel, standard...
M6
3.5
14
1.00
11.0
18.0
1.7
TH320 / M8 (1.5)
TH320 / M8
TH320
MSP
Stainless steel, standard...
M8
4.5
16
1.20
18.0
31.0
3.7
TH320 / M10 (2)
TH320 / M10
TH320
MSP
Stainless steel, standard...
M10
6.0
19
1.50
24.0
45.0
6.8
TH320 / M12 (2.5)
TH320 / M12
TH320
MSP
Stainless steel, standard...
M12
8.0
22
2.00
26.0
49.0
11.0
TH320 / M16 (3.5)
TH320 / M16
TH320
MSP
Stainless steel, standard...
M16
10.0
24
2.00
41.0
86.0
23.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SG 3 . - Steel pillar sets, 3 plates, 2 pillars, Type A-C-D
Märkische Stanz-Partner
30.06.2020
SE 711 EDL - Die buttons with start hole, ISO 8977A
Märkische Stanz-Partner
31.08.2021
FS 351/355 - Leader pin bushings with collar, steel/bronze, M-Line
Märkische Stanz-Partner
02.06.2020
SE 020 - Counterbore-tools for trumpet-heads
Märkische Stanz-Partner
02.06.2020
FS 631/632 - Leader pin bushings with collar, bronze plated
Märkische Stanz-Partner
02.06.2020
FS 424 VI - Mounting elements for ball cage FS 424
Märkische Stanz-Partner
02.06.2020
FS 502 - Wear plates VDI 3357, bronze with self lubricating graphite plugs,...
Märkische Stanz-Partner
31.08.2021
SE 716 KP ISO - Punches ISO 8020, type KP, shouldered shank
Märkische Stanz-Partner
31.08.2021
SG 2 Q - Steel pillar sets, 2 plates, 4 pillars, Type Q
Märkische Stanz-Partner
30.06.2020
FS 357 - Leader pin bushings with collar, ball bearing, M-Line
Märkische Stanz-Partner
02.06.2020
SE 755 - Punches trumpet head shouldered shank
Märkische Stanz-Partner
02.06.2020
SE 775 - Punches DIN 9681, Form D, HSS
Märkische Stanz-Partner
31.08.2021
SE 791 - Die bottons DIN9845 without collar, form A
Märkische Stanz-Partner
31.08.2021
SE 737 EK - Punches ISO 8020 types EKF, EKO, EKR, EKS
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表