您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
H 300 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentateperbussola/h_300.prj},{NB=TH30030},{MAT=Acciaio},{FLA=Con flangia},{CODE2=30H300},{CODE=TH30030},{TYPE=4F},{CFL=FL078},{BUSH=2012.000},{MB=50},{DP=121.28},{DE=119.90},{DF=128.000},{DM=0.0},{DI=98},{F=84.0},{S=32},{R=26},{WEIGHT=2.90},{Z=30.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
ⁿ/ₐ
TH30020
Steel
With flanges
20H300
TH30020
4F
FL076
1615.000
42
80.85
79.48
87.000
0.0
60
84.0
38
23
1.50
20.000
TH30021
Steel
With flanges
21H300
TH30021
4F
FL066
1615.000
42
84.89
83.52
91.000
0.0
64
84.0
38
23
1.20
21.000
TH30022
Steel
With flanges
22H300
TH30022
4F
FL067
1615.000
42
88.94
87.56
94.000
0.0
67
84.0
38
23
1.60
22.000
TH30023
Steel
With flanges
23H300
TH30023
4F
FL068
1615.000
42
92.98
91.61
97.000
0.0
70
84.0
38
23
1.80
23.000
TH30024
Steel
With flanges
24H300
TH30024
4F
FL070
1615.000
42
97.02
95.65
102.000
0.0
74
84.0
38
23
2.00
24.000
TH30025
Steel
With flanges
25H300
TH30025
4F
FL071
1615.000
42
101.06
99.69
106.000
0.0
77
84.0
38
23
2.00
25.000
TH30026
Steel
With flanges
26H300
TH30026
4F
FL072
1615.000
42
105.11
103.73
112.000
0.0
82
84.0
38
23
2.70
26.000
TH30027
Steel
With flanges
27H300
TH30027
4F
FL074
2012.000
50
109.15
107.78
115.000
0.0
85
84.0
32
26
3.00
27.000
TH30028
Steel
With flanges
28H300
TH30028
4F
FL075
2012.000
50
113.19
111.82
120.000
0.0
90
84.0
32
26
2.40
28.000
TH30030
Steel
With flanges
30H300
TH30030
4F
FL078
2012.000
50
121.28
119.90
128.000
0.0
98
84.0
32
26
2.90
30.000
TH30032
Steel
With flanges
32H300
TH30032
4F
FL080
2517.000
60
129.36
127.99
135.000
0.0
106
84.0
45
20
3.30
32.000
TH30036
Steel
With flanges
36H300
TH30036
4F
FL085
2517.000
60
145.53
144.16
150.000
0.0
121
84.0
45
20
4.50
36.000
TH30040
Steel
With flanges
40H300
TH30040
4F
FL090
2517.000
60
161.70
160.33
168.000
0.0
138
84.0
45
20
6.00
40.000
TH30044
Steel
With flanges
44H300
TH30044
9WF
FL095
2517.000
60
177.87
176.50
184.000
119.0
152
86.0
45
20
6.60
44.000
TH30048
Steel
With flanges
48H300
TH30048
9WF
FL100
2517.000
60
194.04
192.67
200.000
119.0
169
86.0
45
20
7.60
48.000
TH30060
Cast iron
Without flanges
60H300
TH30060
9A
-
2517.000
60
242.55
241.18
0.000
119.0
223
86.0
45
20
8.40
60.000
TH30072
Cast iron
Without flanges
72H300
TH30072
9A
-
2517.000
60
291.06
289.69
0.000
119.0
270
86.0
45
20
10.40
72.000
TH30084
Cast iron
Without flanges
84H300
TH30084
9A
-
2517.000
60
339.57
338.20
0.000
119.0
318
86.0
45
20
12.50
84.000
TH30096
Cast iron
Without flanges
96H300
TH30096
9A
-
3030.000
75
388.08
386.71
0.000
150.0
366
86.0
76
5
14.20
96.000
TH30120
Cast iron
Without flanges
120H300
TH30120
9A
-
3030.000
75
485.10
483.73
0.000
150.0
462
86.0
76
5
18.80
120.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表