您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
H 200 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentateperbussola/h_200.prj},{NB=TH20028},{MAT=Acciaio},{FLA=Con flangia},{COD=28H200},{CODE=TH20028},{TYPE=5F},{CFL=FL075},{BUSH=1610.000},{MB=42},{DP=113.19},{DE=111.82},{DF=120.000},{DM=0.0},{DI=90},{F=58.0},{S=25},{R=33.0},{WEIGHT=1.90},{DFX=115.000},{DIX=85.000},{Z=28.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
[mm]
TH20018
Steel
With flanges
18H200
TH20018
5F
FL063
1210.000
32
72.77
71.39
79.000
0.0
52
58.0
25
33.0
0.80
18.000
TH20019
Steel
With flanges
19H200
TH20019
5F
FL064
1210.000
32
76.81
75.44
82.500
0.0
56
58.0
25
33.0
0.90
19.000
TH20020
Steel
With flanges
20H200
TH20020
5F
FL076
1610.000
42
80.55
79.48
87.000
0.0
60
58.0
25
33.0
1.00
20.000
TH20021
Steel
With flanges
21H200
TH20021
5F
FL066
1610.000
42
84.89
83.52
91.000
0.0
64
58.0
25
33.0
1.70
21.000
TH20022
Steel
With flanges
22H200
TH20022
5F
FL067
1610.000
42
88.94
87.56
94.000
0.0
67
58.0
25
33.0
1.50
22.000
TH20023
Steel
With flanges
23H200
TH20023
5F
FL068
1610.000
42
92.98
91.61
97.000
0.0
70
58.0
25
33.0
1.80
23.000
TH20024
Steel
With flanges
24H200
TH20024
5F
FL070
1610.000
42
97.02
95.65
102.000
0.0
74
58.0
25
33.0
1.50
24.000
TH20025
Steel
With flanges
25H200
TH20025
5F
FL071
1610.000
42
101.06
99.69
106.000
0.0
77
58.0
25
33.0
1.50
25.000
TH20026
Steel
With flanges
26H200
TH20026
5F
FL072
1610.000
42
105.11
103.73
112.000
0.0
82
58.0
25
33.0
1.80
26.000
TH20027
Steel
With flanges
27H200
TH20027
5F
FL074
1610.000
42
109.15
107.78
115.000
0.0
85
58.0
25
33.0
1.90
27.000
TH20028
Steel
With flanges
28H200
TH20028
5F
FL075
1610.000
42
113.19
111.82
120.000
0.0
90
58.0
25
33.0
1.90
28.000
TH20030
Steel
With flanges
30H200
TH20030
5F
FL078
1610.000
42
121.28
119.90
128.000
0.0
98
58.0
25
33.0
2.30
30.000
TH20032
Steel
With flanges
32H200
TH20032
5F
FL080
2012.000
50
129.36
127.99
135.000
0.0
106
58.0
32
26.0
3.00
32.000
TH20036
Steel
With flanges
36H200
TH20036
5WF
FL085
2012.000
50
145.53
144.16
150.000
102.0
121
58.0
32
26.0
3.00
36.000
TH20040
Steel
With flanges
40H200
TH20040
5WF
FL090
2012.000
50
161.70
160.33
168.000
106.0
138
58.0
32
26.0
3.60
40.000
TH20044
Steel
With flanges
44H200
TH20044
5WF
FL095
2012.000
50
177.87
176.50
184.000
106.0
152
58.0
32
26.0
4.00
44.000
TH20048
Steel
With flanges
48H200
TH20048
5WF
FL100
2517.000
60
194.04
192.67
200.000
119.0
169
58.0
45
13.0
4.60
48.000
TH20060
Cast iron
Without flanges
60H200
TH20060
9A
-
2517.000
60
242.55
241.18
0.000
119.0
223
60.0
45
7.5
7.00
60.000
TH20072
Cast iron
Without flanges
72H200
TH20072
9A
-
2517.000
60
291.06
289.69
0.000
119.0
270
60.0
45
7.5
8.00
72.000
TH20084
Cast iron
Without flanges
84H200
TH20084
9A
-
2517.000
60
339.57
338.20
0.000
119.0
318
60.0
45
7.5
9.00
84.000
TH20096
Cast iron
Without flanges
96H200
TH20096
9A
-
2517.000
60
388.08
386.71
0.000
119.0
366
60.0
45
7.5
10.00
96.000
TH20120
Cast iron
Without flanges
120H200
TH20120
9A
-
2517.000
60
485.10
483.73
0.000
119.0
462
60.0
45
7.5
13.40
120.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
H 200 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
12.04.2023
Timing belt pulleys HTD 5M 15 for taper bush for belt width 15 mm
Haberkorn
19.07.2021
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
L 100 - 3/8” (9,525 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
L 075 - 3/8” (9,525 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
HTD 14M-85 - HTD Profile timing belt pulleys for taper bushes
Sati
11.11.2022
XH 300 - 7/8” (22,225 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
H-A - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
Timing belt pulleys H 200 for belt width 200 (2" = 50,8 mm)
Haberkorn
19.07.2021
Taper bushes (Standard stock bores series in inches) - Taper bushes (Standa...
Sati
09.01.2023
XH 200 - 7/8” (22,225 mm) - Timing belt pulleys
Sati
14.04.2023
L 075 - 3/8” (9,525 mm) - Timing belt pulleys
Sati
11.11.2022
12B-1 (19,05 x 11,68 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
HTD 8M-20 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表