您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH795 - Bushings with collar DIN 172, Form A
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th795.prj},{NB=TH 795 / 18x28},{TYPE=TH 795},{IDNR=},{COMPANY=MSP},{D1=18.000},{D1X=(15:18]},{D2=26.000},{D3=30.000},{L1=28},{LK=16.000},{LM=28.000},{LL=36.000},{L2=4.000},{L3=1.500},{R=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D2
External diameter (n6)
[mm]
D3
Collar diameter
[mm]
LK
Length short
[mm]
LM
Length medium
[mm]
LL
Length long
[mm]
L2
Length
[mm]
L3
Chamfer
[mm]
R
Rounding radius
[mm]
TH 795 / 1x9
TH 795 / 1x9
TH 795
MSP
3.000
6.000
6.000
9.000
9.000
2.000
1.000
1.000
TH 795 / 1.8x9
TH 795 / 1.8x9
TH 795
MSP
4.000
7.000
6.000
9.000
9.000
2.000
1.000
1.000
TH 795 / 2.6x9
TH 795 / 2.6x9
TH 795
MSP
5.000
8.000
6.000
9.000
9.000
2.000
1.000
1.000
TH 795 / 3.3x12
TH 795 / 3.3x12
TH 795
MSP
6.000
9.000
8.000
12.000
16.000
2.500
1.000
1.000
TH 795 / 4x12
TH 795 / 4x12
TH 795
MSP
7.000
10.000
8.000
12.000
16.000
2.500
1.000
1.000
TH 795 / 5x12
TH 795 / 5x12
TH 795
MSP
8.000
11.000
8.000
12.000
16.000
2.500
1.000
1.000
TH 795 / 6x16
TH 795 / 6x16
TH 795
MSP
10.000
13.000
10.000
16.000
20.000
3.000
1.250
1.500
TH 795 / 8x16
TH 795 / 8x16
TH 795
MSP
12.000
15.000
10.000
16.000
20.000
3.000
1.250
1.500
TH 795 / 10x20
TH 795 / 10x20
TH 795
MSP
15.000
18.000
12.000
20.000
25.000
3.000
1.500
2.000
TH 795 / 12x20
TH 795 / 12x20
TH 795
MSP
18.000
22.000
12.000
20.000
25.000
4.000
1.500
2.000
TH 795 / 15x28
TH 795 / 15x28
TH 795
MSP
22.000
26.000
16.000
28.000
36.000
4.000
1.500
2.000
TH 795 / 18x28
TH 795 / 18x28
TH 795
MSP
26.000
30.000
16.000
28.000
36.000
4.000
1.500
2.000
TH 795 / 22x36
TH 795 / 22x36
TH 795
MSP
30.000
34.000
20.000
36.000
45.000
5.000
2.500
3.000
TH 795 / 26x36
TH 795 / 26x36
TH 795
MSP
35.000
39.000
20.000
36.000
45.000
5.000
2.500
3.000
TH 795 / 30x45
TH 795 / 30x45
TH 795
MSP
42.000
46.000
25.000
45.000
56.000
5.000
2.500
3.000
TH 795 / 35x45
TH 795 / 35x45
TH 795
MSP
48.000
52.000
25.000
45.000
56.000
5.000
2.500
3.000
TH 795 / 42x56
TH 795 / 42x56
TH 795
MSP
55.000
59.000
30.000
56.000
67.000
5.000
3.000
3.500
TH 795 / 48x56
TH 795 / 48x56
TH 795
MSP
62.000
66.000
30.000
56.000
67.000
6.000
3.000
3.500
TH 795 / 55x56
TH 795 / 55x56
TH 795
MSP
70.000
74.000
30.000
56.000
67.000
6.000
3.000
3.500
TH 795 / 63x67
TH 795 / 63x67
TH 795
MSP
78.000
82.000
35.000
67.000
78.000
6.000
3.000
4.000
TH 795 / 70x67
TH 795 / 70x67
TH 795
MSP
85.000
90.000
35.000
67.000
78.000
6.000
3.000
4.000
TH 795 / 78x78
TH 795 / 78x78
TH 795
MSP
95.000
100.000
40.000
78.000
105.000
6.000
3.000
4.000
TH 795 / 85x78
TH 795 / 85x78
TH 795
MSP
105.000
110.000
40.000
78.000
105.000
6.000
3.000
4.000
TH 795 / 95x89
TH 795 / 95x89
TH 795
MSP
115.000
120.000
45.000
89.000
112.000
6.000
3.000
4.000
TH 795 / 105x89
TH 795 / 105x89
TH 795
MSP
125.000
130.000
45.000
89.000
112.000
6.000
3.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SE 731 ISO - Punches ISO 8020, types KF, KO, KR, KS, shouldered shank
Märkische Stanz-Partner
31.08.2021
FS 319 - Quick-change leader pins with collar, M-Line
Märkische Stanz-Partner
02.06.2020
SE 752 - Punches trumpet head, shouldered shank
Märkische Stanz-Partner
02.06.2020
SE 733 - Punches 30° head, shouldered shank
Märkische Stanz-Partner
02.06.2020
SE 713 EKDM - Die buttons with start hole and counterbore relief, ISO 8977B
Märkische Stanz-Partner
31.08.2021
SG 2 Q RM - Steel die sets, 2 plates, 4 posts, type Q, M-Line
Märkische Stanz-Partner
30.06.2020
SE 715 - Die buttons without collar, Typ. EDF, EDO, EDR, EDS, ISO 8977A
Märkische Stanz-Partner
31.08.2021
FS 331 - Leader pin bushings short-headed style
Märkische Stanz-Partner
02.06.2020
FS 500 - Wear plates VDI 3357, bronze with self lubricating graphite plugs,...
Märkische Stanz-Partner
31.08.2021
SE 737 EKP - Punches ISO 8020 type EKP with spring ejector
Märkische Stanz-Partner
31.08.2021
SE 793 - Punsh - guide bushings DIN 9845, Form C
Märkische Stanz-Partner
31.08.2021
SE 753 - Punches trumpet head with spring
Märkische Stanz-Partner
02.06.2020
SE 712 - Punches type K, cylindrical head
Märkische Stanz-Partner
02.06.2020
FS 420 - Leader pins, cylindrical, for press fitting, DIN 9825
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表