您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH705 - Dowel pins with internal thread, similar DIN EN ISO 8375)
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th705.prj},{NB=TH 705 / 16x50},{TYPE=TH 705},{IDNR=},{COMPANY=MSP},{D1=16},{FORM=m6},{L=50},{A2=2.000},{A3=4.600},{GEW=M8},{D=8.000},{P=1.250},{D3=6.647},{DA=8.400},{B=16.000},{T2=25.000},{T1=1.500},{A1=1.600},{CNSAVOID=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Nominal diameter
[mm]
L
Nominal length
[mm]
A2
Point height
[mm]
A3
Point height
[mm]
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Threaded pitch
[mm]
D3
Nominal core diameter
[mm]
DA
Inner diameter
[mm]
B
Thread length
[mm]
T2
Depth
[mm]
T1
Depth
[mm]
TH 705 / 6x16
TH 705 / 6x16
TH 705
MSP
6
16
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x18
TH 705 / 6x18
TH 705
MSP
6
18
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x20
TH 705 / 6x20
TH 705
MSP
6
20
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x22
TH 705 / 6x22
TH 705
MSP
6
22
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x24
TH 705 / 6x24
TH 705
MSP
6
24
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x26
TH 705 / 6x26
TH 705
MSP
6
26
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x28
TH 705 / 6x28
TH 705
MSP
6
28
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x30
TH 705 / 6x30
TH 705
MSP
6
30
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x32
TH 705 / 6x32
TH 705
MSP
6
32
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x35
TH 705 / 6x35
TH 705
MSP
6
35
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x40
TH 705 / 6x40
TH 705
MSP
6
40
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x45
TH 705 / 6x45
TH 705
MSP
6
45
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x50
TH 705 / 6x50
TH 705
MSP
6
50
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x55
TH 705 / 6x55
TH 705
MSP
6
55
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 6x60
TH 705 / 6x60
TH 705
MSP
6
60
0.800
2.100
M4
4.000
0.700
3.242
4.300
6.000
10.000
1.000
TH 705 / 8x18
TH 705 / 8x18
TH 705
MSP
8
18
1.000
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
TH 705 / 8x20
TH 705 / 8x20
TH 705
MSP
8
20
1.000
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
TH 705 / 8x22
TH 705 / 8x22
TH 705
MSP
8
22
1.000
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
TH 705 / 8x24
TH 705 / 8x24
TH 705
MSP
8
24
1.000
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
TH 705 / 8x26
TH 705 / 8x26
TH 705
MSP
8
26
1.000
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
TH 705 / 8x28
TH 705 / 8x28
TH 705
MSP
8
28
1.000
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
TH 705 / 8x30
TH 705 / 8x30
TH 705
MSP
8
30
1.000
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
TH 705 / 8x32
TH 705 / 8x32
TH 705
MSP
8
32
1.000
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
TH 705 / 8x35
TH 705 / 8x35
TH 705
MSP
8
35
1.000
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
TH 705 / 8x40
TH 705 / 8x40
TH 705
MSP
8
40
1.000
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1.200
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SE 713 EKDM - Die buttons with start hole and counterbore relief, ISO 8977B
Märkische Stanz-Partner
31.08.2021
SE 733 - Punches 30° head, shouldered shank
Märkische Stanz-Partner
02.06.2020
SG 2 Q - Steel pillar sets, 2 plates, 4 pillars, Type Q
Märkische Stanz-Partner
30.06.2020
SE 731 ISO - Punches ISO 8020, types KF, KO, KR, KS, shouldered shank
Märkische Stanz-Partner
31.08.2021
TH795 - Bushings with collar DIN 172, Form A
Märkische Stanz-Partner
02.06.2020
FS 395 - Holding clamps / Holding disks, M-Line
Märkische Stanz-Partner
02.06.2020
SE 752 - Punches trumpet head, shouldered shank
Märkische Stanz-Partner
02.06.2020
SE 791 - Die bottons DIN9845 without collar, form A
Märkische Stanz-Partner
31.08.2021
FS 741/751/755 - Leader pin bushings with collar, steel
Märkische Stanz-Partner
02.06.2020
SE 786 - Punches DIN 9861, Form C, shouldered shank
Märkische Stanz-Partner
31.08.2021
FS 320 - Leader pins, cylindrical, for press fitting, M-Line
Märkische Stanz-Partner
02.06.2020
SE 737 EK - Punches ISO 8020 types EKF, EKO, EKR, EKS
Märkische Stanz-Partner
31.08.2021
SE 020 - Counterbore-tools for trumpet-heads
Märkische Stanz-Partner
02.06.2020
FS 410 - Leader pins for large dies, DIN 9833
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表