您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH700 - Dowel pins, DIN EN 28734 Form A (DIN 6325)
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th700.prj},{NB=TH 700 / 6x35(m6)},{TYPE=TH 700},{COMPANY=MSP},{D=6.0},{FORM=m6},{L=35},{A=1.200},{CNSAVOID=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
A
Point height
[mm]
TH 700 / 1x3(m6)
TH 700 / 1x3
TH 700
MSP
1.0
3
0.200
TH 700 / 1x4(m6)
TH 700 / 1x4
TH 700
MSP
1.0
4
0.200
TH 700 / 1x5(m6)
TH 700 / 1x5
TH 700
MSP
1.0
5
0.200
TH 700 / 1x6(m6)
TH 700 / 1x6
TH 700
MSP
1.0
6
0.200
TH 700 / 1x8(m6)
TH 700 / 1x8
TH 700
MSP
1.0
8
0.200
TH 700 / 1x10(m6)
TH 700 / 1x10
TH 700
MSP
1.0
10
0.200
TH 700 / 1.5x4(m6)
TH 700 / 1.5x4
TH 700
MSP
1.5
4
0.300
TH 700 / 1.5x5(m6)
TH 700 / 1.5x5
TH 700
MSP
1.5
5
0.300
TH 700 / 1.5x6(m6)
TH 700 / 1.5x6
TH 700
MSP
1.5
6
0.300
TH 700 / 1.5x8(m6)
TH 700 / 1.5x8
TH 700
MSP
1.5
8
0.300
TH 700 / 1.5x10(m6)
TH 700 / 1.5x10
TH 700
MSP
1.5
10
0.300
TH 700 / 1.5x12(m6)
TH 700 / 1.5x12
TH 700
MSP
1.5
12
0.300
TH 700 / 1.5x14(m6)
TH 700 / 1.5x14
TH 700
MSP
1.5
14
0.300
TH 700 / 1.5x16(m6)
TH 700 / 1.5x16
TH 700
MSP
1.5
16
0.300
TH 700 / 2x5(m6)
TH 700 / 2x5
TH 700
MSP
2.0
5
0.350
TH 700 / 2x6(m6)
TH 700 / 2x6
TH 700
MSP
2.0
6
0.350
TH 700 / 2x8(m6)
TH 700 / 2x8
TH 700
MSP
2.0
8
0.350
TH 700 / 2x10(m6)
TH 700 / 2x10
TH 700
MSP
2.0
10
0.350
TH 700 / 2x12(m6)
TH 700 / 2x12
TH 700
MSP
2.0
12
0.350
TH 700 / 2x14(m6)
TH 700 / 2x14
TH 700
MSP
2.0
14
0.350
TH 700 / 2x16(m6)
TH 700 / 2x16
TH 700
MSP
2.0
16
0.350
TH 700 / 2x18(m6)
TH 700 / 2x18
TH 700
MSP
2.0
18
0.350
TH 700 / 2x20(m6)
TH 700 / 2x20
TH 700
MSP
2.0
20
0.350
TH 700 / 2.5x6(m6)
TH 700 / 2.5x6
TH 700
MSP
2.5
6
0.400
TH 700 / 2.5x8(m6)
TH 700 / 2.5x8
TH 700
MSP
2.5
8
0.400
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TH795 - Bushings with collar DIN 172, Form A
Märkische Stanz-Partner
02.06.2020
TH705 - Dowel pins with internal thread, similar DIN EN ISO 8375)
Märkische Stanz-Partner
31.08.2021
SE 713 EKDM - Die buttons with start hole and counterbore relief, ISO 8977B
Märkische Stanz-Partner
31.08.2021
TH 751 - Ejector, DIN 1530 Form D
Märkische Stanz-Partner
31.08.2021
TH55R - Eyebolts - rotatable, STAR POINT
Märkische Stanz-Partner
02.06.2020
TH54R - Lifting points, threaded, Standard/Vario
Märkische Stanz-Partner
02.06.2020
SE 731 ISO - Punches ISO 8020, types KF, KO, KR, KS, shouldered shank
Märkische Stanz-Partner
31.08.2021
FS 420 - Leader pins, cylindrical, for press fitting, DIN 9825
Märkische Stanz-Partner
31.08.2021
SE 753 - Punches trumpet head with spring
Märkische Stanz-Partner
02.06.2020
SG 2 Q RM - Steel die sets, 2 plates, 4 posts, type Q, M-Line
Märkische Stanz-Partner
30.06.2020
SE 715 - Die buttons without collar, Typ. EDF, EDO, EDR, EDS, ISO 8977A
Märkische Stanz-Partner
31.08.2021
FS 331 - Leader pin bushings short-headed style
Märkische Stanz-Partner
02.06.2020
TH750 - Ejector pins, hardened, DIN 1530 A – ISO 6750
Märkische Stanz-Partner
31.08.2021
SE 785 - Punches DIN 9861, Form C, shouldered shank, HSS
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表