您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
TGS2000... - COMPACT SERIES
Bordignon
Bordignon
Automotive Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas springs
TGS
Powered by
CAD模型選擇
{bordignon/bordignon/automotive_line/cilindri_all_azoto/tgs/tgs2000_asmtab.prj},{NB=TGS2000-25-A (pos. 0)},{CAT=BORDIGNON},{CONF=4},{VERS=/},{MCODE=2000},{CODICEFORZA=/},{CORSAMAX=25},{CORSAMAX2=25},{CU=0.0},{LMIN=110},{L=135},{M=/},{F=/},{A=2},{D=50},{DS=35},{G=14.5},{R=1.5},{K=/},{Y=8},{Z=5},{Q=/},{MA=M6 x 8 (2x)},{J=26},{J1=/},{BAR=209},{IN=2000},{FIN=3300},{RATIO=/},{CICLIMIN=120},{VOLUMEGAS=0.070},{PESO=1.25},{T=R 1.5},{SM=1 x 1},{P1=/},{P2=3.5},{TAPPO=/},{FT=M6 x 7},{HEX=/},{CH=/},{S=/},{SK=/},{CS=Ø 3},{PPATH=tgs_asmtpl.prj},{INFO=Inner geometry does not correspond to the one shown. For further details please contact Bordignon technical office},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODELLO
Model
ⁿ/ₐ
CORSAMAX
Max. stroke
[mm]
LMIN
Chamber height
[mm]
L
Total height
[mm]
A
Overstroke protection
[mm]
D
Chamber diameter
[mm]
DS
Piston rod diameter
[mm]
G
[mm]
R
Gap range
[mm]
K
[mm]
Y
[mm]
Z
[mm]
MA
Fastening threads
ⁿ/ₐ
J
Distance between fixing holes
[mm]
IN
Initial force
[daN]
FIN
Final force
[daN]
CICLIMIN
Max. cycles per minute
[/]
VOLUMEGAS
Volumegas
[Litri]
PESO
Weight
[kg]
INFO
ⁿ/ₐ
TGS2000-6-A
TGS2000-6-A
6
60
66
2
50
35
/
/
/
/
/
M6 x 8 (2x)
26
2000
3000
300
0.020
0.74
Inner geometry does not c...
TGS2000-10-A
TGS2000-10-A
10
70
80
2
50
35
/
/
/
/
/
M6 x 8 (2x)
26
2000
3100
300
0.030
0.82
Inner geometry does not c...
TGS2000-16-A
TGS2000-16-A
16
90
106
2
50
35
14.5
1.5
/
/
/
M6 x 8 (2x)
26
2000
3200
190
0.050
1.02
Inner geometry does not c...
TGS2000-25-A
TGS2000-25-A
25
110
135
2
50
35
14.5
1.5
/
8
5
M6 x 8 (2x)
26
2000
3300
120
0.070
1.25
Inner geometry does not c...
TGS2000-32-A
TGS2000-32-A
32
130
162
2
50
35
14.5
1.5
/
8
5
M6 x 8 (2x)
26
2000
3400
90
0.100
1.39
Inner geometry does not c...
TGS2000-40-A
TGS2000-40-A
40
150
190
2
50
35
14.5
1.5
/
8
5
M6 x 8 (2x)
26
2000
3400
75
0.120
1.54
Inner geometry does not c...
TGS2000-50-A
TGS2000-50-A
50
170
220
2
50
35
14.5
1.5
/
8
5
M6 x 8 (2x)
26
2000
3400
60
0.150
1.70
Inner geometry does not c...
TGS2000-65-A
TGS2000-65-A
65
206
271
2
50
35
14.5
1.5
/
8
5
M6 x 8 (2x)
26
2000
3200
45
0.200
1.99
Inner geometry does not c...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表