Cashew Gate Inserts TGR 10mm - For shot weights up to 40g
DMS Diemould (UK)
DMS North America
Components
Powered by
CAD模型選擇
{dms_diemould/ca/components/page_37_cashew_gate_inserts.prj},{NB=TGR10-16-S1-H},{PARTNO=TGR10-16-S1-H},{A=1.6},{B=n/a},{SERIES=S1},{HRC=~ 60 HRC},{INFO=Catalogue page}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
A
Height
[mm]
B
Length
ⁿ/ₐ
SERIES
ⁿ/ₐ
HRC
ⁿ/ₐ
TGR10-08-S1-U
TGR10-08-S1-U
0.8
n/a
S1
~ 40 HRC
TGR10-12-S1-U
TGR10-12-S1-U
1.2
n/a
S1
~ 40 HRC
TGR10-16-S1-U
TGR10-16-S1-U
1.6
n/a
S1
~ 40 HRC
TGR10-08-S1-H
TGR10-08-S1-H
0.8
n/a
S1
~ 60 HRC
TGR10-12-S1-H
TGR10-12-S1-H
1.2
n/a
S1
~ 60 HRC
TGR10-16-S1-H
TGR10-16-S1-H
1.6
n/a
S1
~ 60 HRC
TGR10-08-S2-U
TGR10-08-S2-U
0.8
2.2
S2
~ 40 HRC
TGR10-12-S2-U
TGR10-12-S2-U
1.2
2.6
S2
~ 40 HRC
TGR10-16-S2-U
TGR10-16-S2-U
1.6
3.0
S2
~ 40 HRC
TGR10-08-S2-H
TGR10-08-S2-H
0.8
2.2
S2
~ 60 HRC
TGR10-12-S2-H
TGR10-12-S2-H
1.2
2.6
S2
~ 60 HRC
TGR10-16-S2-H
TGR10-16-S2-H
1.6
3.0
S2
~ 60 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表