您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Tee 90° with rear inspection opening P1 - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/tee_with_rear_inspection_opening_p1_asmtab.prj},{NB=Tee_w.r.insp.P1 180/90/0,5/316/BA/ICS25(a)(400)(100934)},{MAT=100934},{EAN=4037494172575},{DC=AT,DE,CZ,RS,SI,SK},{SYS=ICS25},{SAP=Tee_w.r.insp.P1 180/90/0,5/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=180},{EXT=230},{A=455},{B=206},{C=155},{D1=150},{X=64},{W1=90},{NL=500},{ML=316},{SL=BA},{WG=5.12},{INTX=180.000},{EXTX=231.100},{SHORT=180/90/0,5/316/BA/ICS25},{PPATH=tee_with_rear_inspection_opening_p1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
D1
[mm]
X
[mm]
W1
[°]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Tee_w.r.insp.P1 130/90/0,...
100932
4037494172551
ICS25
Tee_w.r.insp.P1 130/90/0,...
130
180
455
206
130
130
64
90
500
316
BA
3.83
Tee_w.r.insp.P1 150/90/0,...
100933
4037494172568
ICS25
Tee_w.r.insp.P1 150/90/0,...
150
200
455
206
140
150
64
90
500
316
BA
4.34
Tee_w.r.insp.P1 180/90/0,...
100934
4037494172575
ICS25
Tee_w.r.insp.P1 180/90/0,...
180
230
455
206
155
150
64
90
500
316
BA
5.12
Tee_w.r.insp.P1 200/90/0,...
100935
4037494172582
ICS25
Tee_w.r.insp.P1 200/90/0,...
200
250
455
206
165
150
64
90
500
316
BA
5.64
Tee_w.r.insp.P1 230/90/0,...
101315
4037494900673
ICS25
Tee_w.r.insp.P1 230/90/0,...
230
280
455
206
180
150
64
90
500
316
BA
6.40
Tee_w.r.insp.P1 250/90/0,...
100936
4037494172599
ICS25
Tee_w.r.insp.P1 250/90/0,...
250
300
455
206
190
150
64
90
500
316
BA
7.34
Tee_w.r.insp.P1 300/90/0,...
100937
4037494172605
ICS25
Tee_w.r.insp.P1 300/90/0,...
300
350
485
228
215
200
64
90
530
316
BA
7.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Tee 90° with branch 60mm - ICS 25
Schiedel
13.10.2021
Tee 90° with branch 80mm - ICS 25
Schiedel
13.10.2021
Tee 90° with rear Inspection - ICS 25
Schiedel
13.10.2021
Tee with Drainpoint - ICS 25
Schiedel
13.10.2021
Adjustable Pipe 500mm - ICS 25
Schiedel
13.10.2021
Top Plate with Drainpoint - ICS 25
Schiedel
13.10.2021
Inspection tee FU with inner door - ICS 25
Schiedel
11.02.2022
Bend 90° - ICS 25
Schiedel
13.10.2021
Anti-Splash Terminal with Inspection - ICS 25
Schiedel
13.10.2021
Locking plug - ICS 25
Schiedel
13.10.2021
Tee 45° - ICS 25
Schiedel
13.10.2021
Inspection tee patch - ICS 25
Schiedel
13.10.2021
Tee plug with Draught stabil. - ICS 25
Schiedel
13.10.2021
Adapter PPL – ICS25 - ICS 25
Schiedel
13.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表