您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Roto VL Seal® - external sealing - Rotary seals, single acting sealing element from Turcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Turcon® Roto VL Seal®
External Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/turcon_roto_vl_seal/aussen/trvls_aussen_asmtab.prj},{NB=TE2301100-T19N (011)},{IDNR=},{PARTNO=TE2301100},{SNO=3},{DN=110},{D1=100.6},{L1=7.1},{NUT=0},{DRUCK=1},{MC=T19},{OM=N},{AUS=1},{ORING=101.19 x 3.53},{PPATH=trvls_aussen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial clearance S max.
[mm]
TE2100100-T19N
TE2100100
10
5.5
3.6
0.4
0.200
TE2100120-T19N
TE2100120
12
7.5
3.6
0.4
0.200
TE2100140-T19N
TE2100140
14
9.5
3.6
0.4
0.200
TE2100150-T19N
TE2100150
15
10.5
3.6
0.4
0.200
TE2100160-T19N
TE2100160
16
11.5
3.6
0.4
0.200
TE2100180-T19N
TE2100180
18
13.5
3.6
0.4
0.200
TE2100200-T19N
TE2100200
20
15.5
3.6
0.4
0.200
TE2100220-T19N
TE2100220
22
17.5
3.6
0.4
0.200
TE2200250-T19N
TE2200250
25
18.8
4.8
0.6
0.250
TE2200280-T19N
TE2200280
28
21.8
4.8
0.6
0.250
TE2200300-T19N
TE2200300
30
23.8
4.8
0.6
0.250
TE2200320-T19N
TE2200320
32
25.8
4.8
0.6
0.250
TE2200350-T19N
TE2200350
35
28.8
4.8
0.6
0.250
TE2200400-T19N
TE2200400
40
33.8
4.8
0.6
0.250
TE2200420-T19N
TE2200420
42
35.8
4.8
0.6
0.250
TE2200450-T19N
TE2200450
45
38.8
4.8
0.6
0.250
TE2300480-T19N
TE2300480
48
38.6
7.1
0.8
0.300
TE2300500-T19N
TE2300500
50
40.6
7.1
0.8
0.300
TE2300520-T19N
TE2300520
52
42.6
7.1
0.8
0.300
TE2300550-T19N
TE2300550
55
45.6
7.1
0.8
0.300
TE2300560-T19N
TE2300560
56
46.6
7.1
0.8
0.300
TE2300600-T19N
TE2300600
60
50.6
7.1
0.8
0.300
TE2300630-T19N
TE2300630
63
53.6
7.1
0.8
0.300
TE2300650-T19N
TE2300650
65
55.6
7.1
0.8
0.300
TE2300700-T19N
TE2300700
70
60.6
7.1
0.8
0.300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Turcon® Roto VL Seal® - internal sealing - Rotary seals, single acting seal...
Trelleborg
21.07.2023
HP5ON Adapter - Hexagon socket plug
Parker
29.02.2024
TSS Type TRE (DIN 3760 Type AS) - Radial Oil Seal TRE
Trelleborg
02.02.2018
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
Type A - V Ring
Trelleborg
21.07.2023
Turcon® Excluder® 113 - Rubber Energised Double-acting Scraper from Turcon®...
Trelleborg
21.07.2023
Turcon® Grooved Double Delta® II according to MIL-G-5514F - Rod seal, doubl...
Trelleborg
21.07.2023
Turcon® Varilip® Type D - Rotary seal, shaft sealing elements from Turcon® ...
Trelleborg
21.07.2023
with Cage-Sealded Type (NART...UUR/SG)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Turcon® Dual Piston Ring - Piston seal, double acting sealing elements from...
Trelleborg
21.07.2023
Turcon® Stepseal® K - Rod seal, single acting sealing elements from Turcon®...
Trelleborg
21.07.2023
Turcon® Roto Glyd Ring® K - external sealing - Rotary seals, single acting ...
Trelleborg
21.07.2023
TSS Type TRC (DIN 3761 Type B) - Radial Oil Seal TRC
Trelleborg
02.02.2018
Turcon® Varilip® Type A - Rotary seal, shaft sealing elements from Turcon® ...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表