您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kieback & Peter
Created: 14.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kieback & Peter
TD/TDF - Room temperature sensor
Kieback & Peter
Sensors
Powered by
CAD模型選擇
{kieback_peter/sensoren/td.prj},{NB=TD11(300)},{IDNR=TD11},{PRODUKTVARIANTE=},{INFO=Hersteller},{INFOURL=https://extranet.kieback-peter.de/download/1.10-10.010-01-DE-TD11..15,%20TDF12..15-2021-06-10.pdf?29745},{BEZEICHNUNG=Raumtemperatur-Messwertgeber},{AN=Der TD11 dient zur Erfassung der Raumtemperatur. Der Messwertgeber wird in Verbindung mit allen Kieback&Peter-Reglern und Regelsystemen eingesetzt, die über einen Messwert-Anschluss für das aktive Messelement KP10 verfügen.},{ARTIKEL=Raumtemperatur-Messwertgeber mit aktivem Messelement KP10},{NENNSP=},{LEISTUNG=},{MSYS=},{MESSTEMP=KP10; 2,731 V / 0 °C; TK = 10 mV/K},{MESSFEU=},{TRAFMESS=},{FUNKTION=Temperatur-Spannungsgeber},{LOG=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Product description
ⁿ/ₐ
AN
Application (text)
ⁿ/ₐ
ARTIKEL
Article
ⁿ/ₐ
MSYS
Measuring system
ⁿ/ₐ
MESSTEMP
Measuring element / temperature
ⁿ/ₐ
FUNKTION
Function
ⁿ/ₐ
MESSGROSSE
Measured variable
ⁿ/ₐ
MESSBTEMP
Measuring range / temperature
ⁿ/ₐ
MESSTTEMP
Measurement tolerance / temperature
ⁿ/ₐ
UTEMP
Ambient temperature
ⁿ/ₐ
UMGF
Ambient humidity
ⁿ/ₐ
AS
Connection
ⁿ/ₐ
GEHAUSE
Housing
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
SOLLEINS
Setpoint knob
ⁿ/ₐ
TASTER
Push-button
ⁿ/ₐ
LED
ⁿ/ₐ
SCHALTER
Switch
ⁿ/ₐ
SART
Degree of protection
ⁿ/ₐ
ABMESSUNGEN
Dimensions (W x H x D)
ⁿ/ₐ
ZUBEHOR
Accessories (not included)
ⁿ/ₐ
ZUBEHOR2
Accessories (included)
ⁿ/ₐ
HINWEISE
Notes
ⁿ/ₐ
TD11(300)
TD11
The TD11 is used to recor...
Room temperature sensor w...
KP10; 2.731 V / 0 °C; TC ...
Temperature voltage senso...
Room temperature in homes...
-20..+60 °C
On-site adjustment by DDC...
-20..+60 °C
0..95% r.h., non-condensi...
Plastic housing
Color RAL9010 (pure white...
IP30 (see Notes)
82.5 x 82.5 x 27.7
Ball protection cover (BA...
For rapid recording of th...
Protection rating IP30 fo...
TD12(300)
TD12
The TD12 is used to recor...
Room temperature sensor w...
KP10; 2.731 V / 0 °C; TC ...
Temperature voltage senso...
Room temperature in homes...
-20..+60 °C
Typically ±0.2 K
-20..+60 °C
0..95% r.h., non-condensi...
Plastic housing
Color RAL9010 (pure white...
IP30 (see Notes)
82.5 x 82.5 x 27.7
Ball protection cover (BA...
For rapid recording of th...
Protection rating IP30 fo...
TD13(300)
TD13
The TD13 is used to recor...
Room temperature sensor (...
KP10; 2.731 V / 0 °C; TC ...
Temperature voltage senso...
Room temperature in homes...
-20..+60 °C
Typically ±0.2 K
-20..+60 °C
0..95% r.h., non-condensi...
Plastic housing
Color RAL9010 (pure white...
Floating contact, max. 24...
Light-emitting diode 12 V...
IP30 (see Notes)
82.5 x 82.5 x 28.3
Ball protection cover (BA...
For rapid recording of th...
Protection rating IP30 fo...
TD14(300)
TD14
The TD14 is used to recor...
Room temperature sensor (...
KP10; 2.731 V / 0 °C; TC ...
Temperature voltage senso...
Room temperature in homes...
-20..+60 °C
Typically ±0.2 K
-20..+60 °C
0..95% r.h., non-condensi...
Plastic housing
Color RAL9010 (pure white...
Slide switch ON/OFF, pote...
IP30 (see Notes)
82.5 x 82.5 x 28.3
Ball protection cover (BA...
For rapid recording of th...
Protection rating IP30 fo...
TD15(300)
TD15
The TD15 is used to recor...
Room temperature sensor (...
KP10; 2.731 V / 0 °C; TC ...
Temperature voltage senso...
Room temperature in homes...
-20..+60 °C
Typically ±0.2 K
-20..+60 °C
0..95% r.h., non-condensi...
Plastic housing
Color RAL9010 (pure white...
Slide switch with 4 digit...
IP30 (see Notes)
82.5 x 82.5 x 28.3
Ball protection cover (BA...
For rapid recording of th...
Protection rating IP30 fo...
TDF12(300)
TDF12
The TDF12 is used to reco...
Room temperature sensor (...
KP10; 2.731 V / 0 °C; TC ...
Temperature voltage senso...
Room temperature in homes...
-20..+60 °C
Typically ±0.2 K
-20..+60 °C
0..95% r.h., non-condensi...
Plastic housing
Color RAL9010 (pure white...
10 kΩ potentiometer, line...
IP30 (see Notes)
82.5 x 82.5 x 28.3
Ball protection cover (BA...
For rapid recording of th...
Protection rating IP30 fo...
TDF13(300)
TDF13
The TDF13 is used to reco...
Room temperature sensor (...
KP10; 2.731 V / 0 °C; TC ...
Temperature voltage senso...
Room temperature in homes...
-20..+60 °C
Typically ±0.2 K
-20..+60 °C
0..95% r.h., non-condensi...
Plastic housing
Color RAL9010 (pure white...
10 kΩ potentiometer, line...
Floating contact, max. 24...
Light-emitting diode 12 V...
IP30 (see Notes)
82.5 x 82.5 x 28.3
Ball protection cover (BA...
For rapid recording of th...
Protection rating IP30 fo...
TDF14(300)
TDF14
The TDF14 is used to reco...
Room temperature sensor (...
KP10; 2.731 V / 0 °C; TC ...
Temperature voltage senso...
Room temperature in homes...
-20..+60 °C
Typically ±0.2 K
-20..+60 °C
0..95% r.h., non-condensi...
Plastic housing
Color RAL9010 (pure white...
10 kΩ potentiometer, line...
Slide switch ON/OFF, pote...
IP30 (see Notes)
82.5 x 82.5 x 28.3
Ball protection cover (BA...
For rapid recording of th...
Protection rating IP30 fo...
TDF15(300)
TDF15
The TDF15 is used to reco...
Room temperature sensor (...
KP10; 2.731 V / 0 °C; TC ...
Temperature voltage senso...
Room temperature in homes...
-20..+60 °C
Typically ±0.2 K
-20..+60 °C
0..95% r.h., non-condensi...
Plastic housing
Color RAL9010 (pure white...
10 kΩ potentiometer, line...
Slide switch with 4 digit...
IP30 (see Notes)
82.5 x 82.5 x 28.3
Ball protection cover (BA...
For rapid recording of th...
Protection rating IP30 fo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表