您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
QA認證資訊
目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
TCM2T Rod - 标准型/双作用:单杆
TPC Global
执行器
AX
Powered by
CAD模型選擇
{tpc_global/actuator/ax/axt_rod.prj},{NB=TCM2B25-25T10Rod},{IDNR=},{MOUNTING=B},{BS=25},{STROKE=25},{STROKE1=1},{POS=0},{CUSHION=},{SERIES=},{SWITCH=},{NUMBER=},{STROKEX=25,50,75,100,125,150},{STROKEY=[25:150]},{A=22.000},{AL=19.500},{B1=17.000},{B2=32.000},{D=10.000},{E=26.000},{F=13.000},{G=8.000},{H=45.000},{H1=6.000},{H2=8.000},{I=33.000},{K=5.500},{MM=10.000},{N=15.000},{NA=30.000},{NN=26.000},{P=9.728},{ZZ=120.000},{PD=4.400},{FVA=26.600},{WA=11.500},{WB=10.000},{VAC=7.100},{B=47.000},{LC=4.000},{LD=6.800},{LH=28.000},{LS=102.000},{LT=3.200},{LX=40.000},{LZ=55.000},{X=20.000},{Y=8.000},{Z=25.000},{ZZ1=135.000},{WF=8.000},{HH=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
标识号码
ⁿ/ₐ
BS
Bore Size
[mm]
A
[mm]
AL
[mm]
B1
[mm]
B2
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
H1
[mm]
H2
[mm]
I
[mm]
K
[mm]
MM
[mm]
N
[mm]
NA
[mm]
NN
[mm]
P
ⁿ/ₐ
ZZ
[mm]
PD
[mm]
FVA
[mm]
WA
[mm]
WB
[mm]
VAC
[mm]
B
[mm]
LC
[mm]
LD
[mm]
LH
[mm]
LS
[mm]
LT
[mm]
LX
[mm]
LZ
[mm]
X
[mm]
Y
[mm]
Z
[mm]
ZZ1
[mm]
WF
[mm]
HH
[mm]
TCM2B20-25T
20
18.000
15.500
13.000
26.000
8.000
20.000
13.000
8.000
41.000
5.000
8.000
27.000
5.000
8.000
15.000
24.000
20.000
9.728
116.000
4.400
21.600
11.500
8.500
4.500
40.000
4.000
6.800
25.000
102.000
3.200
40.000
55.000
20.000
8.000
21.000
131.000
7.000
2.500
TCM2B25-25T
25
22.000
19.500
17.000
32.000
10.000
26.000
13.000
8.000
45.000
6.000
8.000
33.000
5.500
10.000
15.000
30.000
26.000
9.728
120.000
4.400
26.600
11.500
10.000
7.100
47.000
4.000
6.800
28.000
102.000
3.200
40.000
55.000
20.000
8.000
25.000
135.000
8.000
3.000
TCM2B32-25T
32
22.000
19.500
17.000
32.000
12.000
26.000
13.000
8.000
45.000
6.000
8.000
37.500
5.500
10.000
15.000
34.500
26.000
9.728
122.000
4.400
33.800
11.500
11.500
8.800
47.000
4.000
6.800
28.000
104.000
3.200
40.000
55.000
20.000
8.000
25.000
137.000
10.000
3.000
TCM2B40-25T
40
24.000
21.000
22.000
41.000
14.000
32.000
16.000
11.000
50.000
8.000
10.000
46.500
7.000
14.000
21.500
42.500
32.000
13.157
154.000
6.700
42.000
14.500
15.000
11.700
54.000
4.000
7.000
30.000
134.000
3.200
55.000
75.000
23.000
10.000
27.000
171.000
12.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TCM2 Cylinder - 标准型/双作用:单杆
TPC Global
02.11.2018
CM2-Z/CDM2-Z RV - 防水气缸
SMC Corporation
29.05.2024
CR-AX - Air Cylinder (Relief Port Type) / Standard Type / Double Acting : S...
TPC Global
12.12.2022
TCM2R Rod - Direct Mounting Cylinder/Double Acting Single Rod
TPC Global
01.11.2018
GB 32.1-88 - 六角头头部带孔螺栓 A和B级
Chinese Manufacturers
21.05.2014
K1910 - Studs
KIPP USA
21.05.2024
DIN ≈931 (1954) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
Mod. S - Clevis Pin
GETOtec
11.05.2023
N60 - Tool for punches N60
Intercom
15.07.2022
BN 1359 - Hex socket head shoulder bolts (ISO 7379), cl. 012.9 / 12.9, blac...
Bossard Catalog
31.10.2023
NBB2-12GM50-E0-C-V1 - Inductive Sensors
Pepperl+Fuchs
13.12.2022
PIN-Q4-1-P - 安装配件
MINDMAN
24.02.2023
Gewindeanker Liste 20 SL - Liste 20 SL-P-zn
schroeder
06.12.2018
DIN 603 DIN 555 Mu - Cup head square neck bolts, with hexagon nut DIN 555
Fabory
13.02.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表