您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
TCEI - Vite a testa cilindrica con esagono incassato(UNI:5931 , DIN:912) - VTCEI
CA-BE
Europe normalised
Powered by
CAD模型選擇
{ca_be/norm_europa/r0162.prj},{NB=TCEIM1620},{COD=R0162-01-0384},{M=M16},{CH=14.000},{D=24.000},{K=16.000},{L=20.000},{MX=16.000},{MAT=Acciaio UNI EN 20898/1 12.9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
M
[mm]
CH
[mm]
D
[mm]
K
[mm]
L
Length L
[mm]
MAT
Material
ⁿ/ₐ
TCEIM23
TCEIM23
M2
1.500
3.800
2.000
3.000
Steel UNI EN 20898/1 12.9
TCEIM24
TCEIM24
M2
1.500
3.800
2.000
4.000
Steel UNI EN 20898/1 12.9
TCEIM25
TCEIM25
M2
1.500
3.800
2.000
5.000
Steel UNI EN 20898/1 12.9
TCEIM26
TCEIM26
M2
1.500
3.800
2.000
6.000
Steel UNI EN 20898/1 12.9
TCEIM28
TCEIM28
M2
1.500
3.800
2.000
8.000
Steel UNI EN 20898/1 12.9
TCEIM210
TCEIM210
M2
1.500
3.800
2.000
10.000
Steel UNI EN 20898/1 12.9
TCEIM212
TCEIM212
M2
1.500
3.800
2.000
12.000
Steel UNI EN 20898/1 12.9
TCEIM216
TCEIM216
M2
1.500
3.800
2.000
16.000
Steel UNI EN 20898/1 12.9
TCEIM220
TCEIM220
M2
1.500
3.800
2.000
20.000
Steel UNI EN 20898/1 12.9
TCEIM2.53
TCEIM2.53
M2.5
2.000
4.500
2.500
3.000
Steel UNI EN 20898/1 12.9
TCEIM2.54
TCEIM2.54
M2.5
2.000
4.500
2.500
4.000
Steel UNI EN 20898/1 12.9
TCEIM2.55
TCEIM2.55
M2.5
2.000
4.500
2.500
5.000
Steel UNI EN 20898/1 12.9
TCEIM2.56
TCEIM2.56
M2.5
2.000
4.500
2.500
6.000
Steel UNI EN 20898/1 12.9
TCEIM2.58
TCEIM2.58
M2.5
2.000
4.500
2.500
8.000
Steel UNI EN 20898/1 12.9
TCEIM2.510
TCEIM2.510
M2.5
2.000
4.500
2.500
10.000
Steel UNI EN 20898/1 12.9
TCEIM2.512
TCEIM2.512
M2.5
2.000
4.500
2.500
12.000
Steel UNI EN 20898/1 12.9
TCEIM2.516
TCEIM2.516
M2.5
2.000
4.500
2.500
16.000
Steel UNI EN 20898/1 12.9
TCEIM2.520
TCEIM2.520
M2.5
2.000
4.500
2.500
20.000
Steel UNI EN 20898/1 12.9
TCEIM2.525
TCEIM2.525
M2.5
2.000
4.500
2.500
25.000
Steel UNI EN 20898/1 12.9
TCEIM2.530
TCEIM2.530
M2.5
2.000
4.500
2.500
30.000
Steel UNI EN 20898/1 12.9
TCEIM34
TCEIM34
M3
2.500
5.500
3.000
4.000
Steel UNI EN 20898/1 12.9
TCEIM35
TCEIM35
M3
2.500
5.500
3.000
5.000
Steel UNI EN 20898/1 12.9
TCEIM36
TCEIM36
M3
2.500
5.500
3.000
6.000
Steel UNI EN 20898/1 12.9
TCEIM38
TCEIM38
M3
2.500
5.500
3.000
8.000
Steel UNI EN 20898/1 12.9
TCEIM310
TCEIM310
M3
2.500
5.500
3.000
10.000
Steel UNI EN 20898/1 12.9
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RRP6592FE - Rondella piana
Rigon
27.08.2021
R0162 - Vite a testa cilindrica con esagono incassato(UNI:5931 , DIN:912) -...
PlaSteel
17.06.2021
V.2M - MEDIUM SIZED STAMPED WASHERS NFE 25-513M Inox A2 / S.S 304 or Inox A...
FG INOX
16.02.2017
Model 62441 - Hexagon head with flange self drilling screw - DIN 7504 K - A...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
RONDELLA - Piedi snodati e fissi
GAMM
05.05.2022
DIN 7980 - Stainless steel A4
Böllhoff
26.10.2021
2351.1. - Dowel pin according to DIN EN ISO 8734
FIBRO
22.11.2023
UNI 5931 - Vite a testa cilindrica con esagono incassato
TVMP
22.10.2010
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
XE TG4 - Composition
CA-BE
03.11.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
TSV - Viti a testa svasata piana con esagono incassato (UNI:5933DIN:7991) ...
CA-BE
03.11.2022
EGR - Hex-socket threaded set screw
Pedrotti
29.09.2021
Modèle 216512 - Spring lock washer wide section - stainless steel A1 - DIN ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表